aboutsummaryrefslogtreecommitdiffstats
blob: c1e3c8c90963b0a9624e023b3d6df2ffdfa4601f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
#pragma once

#include <kms++/kms++.h>

#include <kms++util/color.h>
#include <kms++util/strhelpers.h>
#include <kms++util/cpuframebuffer.h>
#include <kms++util/extcpuframebuffer.h>
#include <kms++util/stopwatch.h>
#include <kms++util/opts.h>
#include <kms++util/resourcemanager.h>

#include <cstdio>
#include <cstdlib>

namespace kms
{
class IMappedFramebuffer;

void draw_rgb_pixel(IMappedFramebuffer& buf, unsigned x, unsigned y, RGB color);
void draw_yuv422_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y, YUV yuv1, YUV yuv2);
void draw_yuv420_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y,
				   YUV yuv1, YUV yuv2, YUV yuv3, YUV yuv4);
void draw_rect(IMappedFramebuffer &fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color);
void draw_text(IMappedFramebuffer& buf, uint32_t x, uint32_t y, const std::string& str, RGB color);

void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width);

void draw_test_pattern(IMappedFramebuffer &fb);
}

#define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))

#define unlikely(x) __builtin_expect(!!(x), 0)

/* __STRING(x) is a glibcism (i.e. not standard), which happens to also
 * be available in uClibc. However, musl does not define it. Do it here.
 */
#ifndef __STRING
#define __STRING(x) #x
#endif

#define ASSERT(x) \
	if (unlikely(!(x))) { \
		fprintf(stderr, "%s:%d: %s: ASSERT(%s) failed\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, __STRING(x)); \
		abort(); \
	}

#define FAIL(fmt, ...) \
	do { \
		fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
		abort(); \
	} while(0)

#define FAIL_IF(x, fmt, ...) \
	if (unlikely(x)) { \
		fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
		abort(); \
	}

#define EXIT(fmt, ...) \
	do { \
		fprintf(stderr, fmt "\n", ##__VA_ARGS__); \
		exit(-1); \
	} while(0)

#define EXIT_IF(x, fmt, ...) \
	if (unlikely(x)) { \
		fprintf(stderr, fmt "\n", ##__VA_ARGS__); \
		exit(-1); \
	}