1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
|
#pragma once
#include <kms++/kms++.h>
#include <kms++util/color.h>
#include <kms++util/strhelpers.h>
#include <kms++util/cpuframebuffer.h>
#include <kms++util/extcpuframebuffer.h>
#include <kms++util/stopwatch.h>
#include <kms++util/opts.h>
#include <kms++util/resourcemanager.h>
#include <cstdio>
#include <cstdlib>
namespace kms
{
class IMappedFramebuffer;
void draw_rgb_pixel(IMappedFramebuffer& buf, unsigned x, unsigned y, RGB color);
void draw_yuv422_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y, YUV yuv1, YUV yuv2);
void draw_yuv420_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y,
YUV yuv1, YUV yuv2, YUV yuv3, YUV yuv4);
void draw_rect(IMappedFramebuffer &fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color);
void draw_text(IMappedFramebuffer& buf, uint32_t x, uint32_t y, const std::string& str, RGB color);
void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width);
void draw_test_pattern(IMappedFramebuffer &fb, YUVType yuvt = YUVType::BT601_Lim);
}
#define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
#define unlikely(x) __builtin_expect(!!(x), 0)
/* __STRING(x) is a glibcism (i.e. not standard), which happens to also
* be available in uClibc. However, musl does not define it. Do it here.
*/
#ifndef __STRING
#define __STRING(x) #x
#endif
#define ASSERT(x) \
if (unlikely(!(x))) { \
fprintf(stderr, "%s:%d: %s: ASSERT(%s) failed\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, __STRING(x)); \
abort(); \
}
#define FAIL(fmt, ...) \
do { \
fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
abort(); \
} while(0)
#define FAIL_IF(x, fmt, ...) \
if (unlikely(x)) { \
fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
abort(); \
}
#define EXIT(fmt, ...) \
do { \
fprintf(stderr, fmt "\n", ##__VA_ARGS__); \
exit(-1); \
} while(0)
#define EXIT_IF(x, fmt, ...) \
if (unlikely(x)) { \
fprintf(stderr, fmt "\n", ##__VA_ARGS__); \
exit(-1); \
}
|