aboutsummaryrefslogtreecommitdiffstats
blob: 604e07c84da603946d0c30eca13bc36898a977e9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
#include <pybind11/pybind11.h>
#include <pybind11/stl.h>
#include <kms++/kms++.h>

namespace py = pybind11;

using namespace kms;
using namespace std;

void init_pykmsbase(py::module &m)
{
	py::class_<Card>(m, "Card")
			.def(py::init<>())
			.def_property_readonly("fd", &Card::fd)
			.def("get_first_connected_connector", &Card::get_first_connected_connector)
			.def_property_readonly("connectors", &Card::get_connectors)
			.def_property_readonly("crtcs", &Card::get_crtcs)
			.def_property_readonly("encoders", &Card::get_encoders)
			.def_property_readonly("planes", &Card::get_planes)
			.def_property_readonly("has_atomic", &Card::has_atomic)
			.def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
			;

	py::class_<DrmObject, DrmObject*>(m, "DrmObject")
			.def_property_readonly("id", &DrmObject::id)
			.def_property_readonly("idx", &DrmObject::idx)
			.def_property_readonly("card", &DrmObject::card)
			;

	py::class_<DrmPropObject, DrmPropObject*>(m, "DrmPropObject", py::base<DrmObject>())
			.def("refresh_props", &DrmPropObject::refresh_props)
			.def_property_readonly("prop_map", &DrmPropObject::get_prop_map)
			.def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value)
			.def("set_prop_value",(int (DrmPropObject::*)(const string&, uint64_t)) &DrmPropObject::set_prop_value)
			.def("get_prop_value_as_blob", &DrmPropObject::get_prop_value_as_blob)
			.def("get_prop", &DrmPropObject::get_prop)
			;

	py::class_<Connector, Connector*>(m, "Connector",  py::base<DrmPropObject>())
			.def_property_readonly("fullname", &Connector::fullname)
			.def("get_default_mode", &Connector::get_default_mode)
			.def("get_current_crtc", &Connector::get_current_crtc)
			.def("get_possible_crtcs", &Connector::get_possible_crtcs)
			.def("get_modes", &Connector::get_modes)
			.def("get_mode", (Videomode (Connector::*)(const string& mode) const)&Connector::get_mode)
			.def("get_mode", (Videomode (Connector::*)(unsigned xres, unsigned yres, float refresh, bool ilace) const)&Connector::get_mode)
			.def("connected", &Connector::connected)
			.def("__repr__", [](const Connector& o) { return "<pykms.Connector " + to_string(o.id()) + ">"; })
			.def("refresh", &Connector::refresh)
			;

	py::class_<Crtc, Crtc*>(m, "Crtc",  py::base<DrmPropObject>())
			.def("set_mode", &Crtc::set_mode)
			.def("disable_mode", &Crtc::disable_mode)
			.def("page_flip",
			     [](Crtc* self, Framebuffer& fb, py::object ob)
				{
					// This adds a ref to the object, and must be unpacked with __ob_unpack_helper()
					PyObject* pob = ob.ptr();
					Py_XINCREF(pob);
					self->page_flip(fb, pob);
				})
			.def("set_plane", &Crtc::set_plane)
			.def_property_readonly("possible_planes", &Crtc::get_possible_planes)
			.def_property_readonly("primary_plane", &Crtc::get_primary_plane)
			.def_property_readonly("mode", &Crtc::mode)
			.def_property_readonly("mode_valid", &Crtc::mode_valid)
			.def("__repr__", [](const Crtc& o) { return "<pykms.Crtc " + to_string(o.id()) + ">"; })
			.def("refresh", &Crtc::refresh)
			;

	py::class_<Encoder, Encoder*>(m, "Encoder",  py::base<DrmPropObject>())
			.def("refresh", &Encoder::refresh)
			;

	py::class_<Plane, Plane*>(m, "Plane",  py::base<DrmPropObject>())
			.def("supports_crtc", &Plane::supports_crtc)
			.def_property_readonly("formats", &Plane::get_formats)
			.def_property_readonly("plane_type", &Plane::plane_type)
			.def("__repr__", [](const Plane& o) { return "<pykms.Plane " + to_string(o.id()) + ">"; })
			;

	py::enum_<PlaneType>(m, "PlaneType")
			.value("Overlay", PlaneType::Overlay)
			.value("Primary", PlaneType::Primary)
			.value("Cursor", PlaneType::Cursor)
			;

	py::class_<Property, Property*>(m, "Property",  py::base<DrmObject>())
			.def_property_readonly("name", &Property::name)
			.def_property_readonly("enums", &Property::get_enums)
			;

	py::class_<Blob>(m, "Blob", py::base<DrmObject>())
			.def("__init__", [](Blob& instance, Card& card, py::buffer buf) {
				py::buffer_info info = buf.request();
				if (info.ndim != 1)
					throw std::runtime_error("Incompatible buffer dimension!");

				new (&instance) Blob(card, info.ptr, info.size * info.itemsize);
			})
			.def_property_readonly("data", &Blob::data)
			;

	py::class_<Framebuffer>(m, "Framebuffer", py::base<DrmObject>())
			;

	py::class_<MappedFramebuffer>(m, "MappedFramebuffer", py::base<Framebuffer>())
			.def_property_readonly("width", &MappedFramebuffer::width)
			.def_property_readonly("height", &MappedFramebuffer::height)
			;

	py::class_<DumbFramebuffer>(m, "DumbFramebuffer", py::base<MappedFramebuffer>())
			.def(py::init<Card&, uint32_t, uint32_t, const string&>(),
			     py::keep_alive<1, 2>())	// Keep Card alive until this is destructed
			.def(py::init<Card&, uint32_t, uint32_t, PixelFormat>(),
			     py::keep_alive<1, 2>())	// Keep Card alive until this is destructed
			.def_property_readonly("format", &DumbFramebuffer::format)
			.def_property_readonly("num_planes", &DumbFramebuffer::num_planes)
			.def("fd", &DumbFramebuffer::prime_fd)
			.def("stride", &DumbFramebuffer::stride)
			.def("offset", &DumbFramebuffer::offset)
			;

	py::class_<ExtFramebuffer>(m, "ExtFramebuffer", py::base<MappedFramebuffer>())
			.def(py::init<Card&, uint32_t, uint32_t, PixelFormat, vector<int>, vector<uint32_t>, vector<uint32_t>>(),
			     py::keep_alive<1, 2>())	// Keep Card alive until this is destructed
			;

	py::enum_<PixelFormat>(m, "PixelFormat")
			.value("Undefined", PixelFormat::Undefined)

			.value("NV12", PixelFormat::NV12)
			.value("NV21", PixelFormat::NV21)

			.value("UYVY", PixelFormat::UYVY)
			.value("YUYV", PixelFormat::YUYV)
			.value("YVYU", PixelFormat::YVYU)
			.value("VYUY", PixelFormat::VYUY)

			.value("XRGB8888", PixelFormat::XRGB8888)
			.value("XBGR8888", PixelFormat::XBGR8888)
			.value("ARGB8888", PixelFormat::ARGB8888)
			.value("ABGR8888", PixelFormat::ABGR8888)

			.value("RGB888", PixelFormat::RGB888)
			.value("BGR888", PixelFormat::BGR888)

			.value("RGB565", PixelFormat::RGB565)
			.value("BGR565", PixelFormat::BGR565)
			;

	py::enum_<SyncPolarity>(m, "SyncPolarity")
			.value("Undefined", SyncPolarity::Undefined)
			.value("Positive", SyncPolarity::Positive)
			.value("Negative", SyncPolarity::Negative)
			;

	py::class_<Videomode>(m, "Videomode")
			.def(py::init<>())

			.def_readwrite("name", &Videomode::name)

			.def_readwrite("clock", &Videomode::clock)

			.def_readwrite("hdisplay", &Videomode::hdisplay)
			.def_readwrite("hsync_start", &Videomode::hsync_start)
			.def_readwrite("hsync_end", &Videomode::hsync_end)
			.def_readwrite("htotal", &Videomode::htotal)

			.def_readwrite("vdisplay", &Videomode::vdisplay)
			.def_readwrite("vsync_start", &Videomode::vsync_start)
			.def_readwrite("vsync_end", &Videomode::vsync_end)
			.def_readwrite("vtotal", &Videomode::vtotal)

			.def_readwrite("vrefresh", &Videomode::vrefresh)

			.def_readwrite("flags", &Videomode::flags)
			.def_readwrite("type", &Videomode::type)

			.def("__repr__", [](const Videomode& vm) { return "<pykms.Videomode " + to_string(vm.hdisplay) + "x" + to_string(vm.vdisplay) + ">"; })

			.def("to_blob", &Videomode::to_blob)

			.def_property("hsync", &Videomode::hsync, &Videomode::set_hsync)
			.def_property("vsync", &Videomode::vsync, &Videomode::set_vsync)
			;


	m.def("videomode_from_timings", &videomode_from_timings);

	py::class_<AtomicReq>(m, "AtomicReq")
			.def(py::init<Card&>(),
			     py::keep_alive<1, 2>())	// Keep Card alive until this is destructed
			.def("add", (void (AtomicReq::*)(DrmPropObject*, const string&, uint64_t)) &AtomicReq::add)
			.def("add", (void (AtomicReq::*)(DrmPropObject*, const map<string, uint64_t>&)) &AtomicReq::add)
			.def("test", &AtomicReq::test, py::arg("allow_modeset") = false)
			.def("commit",
			     [](AtomicReq* self, py::object ob, bool allow)
				{
					// This adds a ref to the object, and must be unpacked with __ob_unpack_helper()
					PyObject* pob = ob.ptr();
					Py_XINCREF(pob);
					return self->commit(pob, allow);
				}, py::arg("data"), py::arg("allow_modeset") = false)
			.def("commit_sync", &AtomicReq::commit_sync, py::arg("allow_modeset") = false)
			;
}