/*
* Copyright 2005-2006 Stephane Marchesin
* All Rights Reserved.
*
* Permission is hereby granted, free of charge, to any person obtaining a
* copy of this software and associated documentation files (the "Software"),
* to deal in the Software without restriction, including without limitation
* the rights to use, copy, modify, merge, publish, distribute, sublicense,
* and/or sell copies of the Software, and to permit persons to whom the
* Software is furnished to do so, subject to the following conditions:
*
* The above copyright notice and this permission notice (including the next
* paragraph) shall be included in all copies or substantial portions of the
* Software.
*
* THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
* IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
* FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
* PRECISION INSIGHT AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, DAMAGES OR
* OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
* ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER
* DEALINGS IN THE SOFTWARE.
*/
#include "drmP.h"
#include "drm.h"
#include "nouveau_drv.h"
#include "nouveau_drm.h"
/* returns the size of fifo context */
int nouveau_fifo_ctx_size(struct drm_device *dev)
{
struct drm_nouveau_private *dev_priv=dev->dev_private;
if (dev_priv->card_type >= NV_40)
return 128;
else if (dev_priv->card_type >= NV_17)
return 64;
else
return 32;
}
/***********************************
* functions doing the actual work
***********************************/
static int nouveau_fifo_instmem_configure(struct drm_device *dev)
{
struct drm_nouveau_private *dev_priv = dev->dev_private;
NV_WRITE(NV03_PFIFO_RAMHT,
(0x03 << 24) /* search 128 */ |
((dev_priv->ramht_bits - 9) << 16) |
(dev_priv->ramht_offset >> 8)
);
NV_WRITE(NV03_PFIFO_RAMRO, dev_priv->ramro_offset>>8);
switch(dev_priv->card_type)
{
case NV_40:
switch (dev_priv->chipset) {
case 0x47:
case 0x49:
case 0x4b:
NV_WRITE(0x2230, 1);
break;
default:
break;
}
NV_WRITE(NV40_PFIFO_RAMFC, 0x30002);
break;
case NV_44:
NV_WRITE(NV40_PFIFO_RAMFC, ((nouveau_mem_fb_amount(dev)-512*1024+dev_priv->ramfc_offset)>>16) |
(2 << 16));
break;
case NV_30:
case NV_20:
case NV_17:
NV_WRITE(NV03_PFIFO_RAMFC, (dev_priv->ramfc_offset>>8) |
(1 << 16) /* 64 Bytes entry*/);
/* XXX nvidia blob set bit 18, 21,23 for nv20 & nv30 */
break;
case NV_11:
case NV_10:
case NV_04:
NV_WRITE(NV03_PFIFO_RAMFC, dev_priv->ramfc_offset>>8);
break;
}
return 0;
}
int nouveau_fifo_init(struct drm_device *dev)
{
struct drm_nouveau_private *dev_priv = dev->dev_private;
int ret;
NV_WRITE(NV03_PMC_ENABLE, NV_READ(NV03_PMC_ENABLE) &
~NV_PMC_ENABLE_PFIFO);
NV_WRITE(NV03_PMC_ENABLE, NV_READ(NV03_PMC_ENABLE) |
NV_PMC_ENABLE_PFIFO);
/* Enable PFIFO error reporting */
NV_WRITE(NV03_PFIFO_INTR_0, 0xFFFFFFFF);
NV_WRITE(NV03_PFIFO_INTR_EN_0, 0xFFFFFFFF);
NV_WRITE(NV03_PFIFO_CACHES, 0x00000000);
ret = nouveau_fifo_instmem_configure(dev);
if (ret) {
DRM_ERROR("Failed to configure instance memory\n");
return ret;
}
/* FIXME remove all the stuff that's done in nouveau_fifo_alloc */
DRM_DEBUG("Setting defaults for remaining PFIFO regs\n");
/* All channels into PIO mode */
NV_WRITE(NV04_PFIFO_MODE, 0x00000000);
NV_WRITE(NV03_PFIFO_CACHE1_PUSH0, 0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_PULL0, 0x00000000);
/* Channel 0 active, PIO mode */
NV_WRITE(NV03_PFIFO_CACHE1_PUSH1, 0x00000000);
/* PUT and GET to 0 */
NV_WRITE(NV04_PFIFO_CACHE1_DMA_PUT, 0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_DMA_GET, 0x00000000);
/* No cmdbuf object */
NV_WRITE(NV04_PFIFO_CACHE1_DMA_INSTANCE, 0x00000000);
NV_WRITE(NV03_PFIFO_CACHE0_PUSH0, 0x00000000);
NV_WRITE(NV03_PFIFO_CACHE0_PULL0, 0x00000000);
NV_WRITE(NV04_PFIFO_SIZE, 0x0000FFFF);
NV_WRITE(NV04_PFIFO_CACHE1_HASH, 0x0000FFFF);
NV_WRITE(NV04_PFIFO_CACHE0_PULL1, 0x00000001);
NV_WRITE(NV04_PFIFO_CACHE1_DMA_CTL, 0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_DMA_STATE, 0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_ENGINE, 0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_DMA_FETCH, NV_PFIFO_CACHE1_DMA_FETCH_TRIG_112_BYTES |
NV_PFIFO_CACHE1_DMA_FETCH_SIZE_128_BYTES |
NV_PFIFO_CACHE1_DMA_FETCH_MAX_REQS_4 |
#ifdef __BIG_ENDIAN
NV_PFIFO_CACHE1_BIG_ENDIAN |
#endif
0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_DMA_PUSH, 0x00000001);
NV_WRITE(NV03_PFIFO_CACHE1_PUSH0, 0x00000001);
NV_WRITE(NV04_PFIFO_CACHE1_PULL0, 0x00000001);
NV_WRITE(NV04_PFIFO_CACHE1_PULL1, 0x00000001);
/* FIXME on NV04 */
if (dev_priv->card_type >= NV_10) {
NV_WRITE(NV10_PGRAPH_CTX_USER, 0x0);
NV_WRITE(NV04_PFIFO_DELAY_0, 0xff /* retrycount*/ );
if (dev_priv->card_type >= NV_40)
NV_WRITE(NV10_PGRAPH_CTX_CONTROL, 0x00002001);
else
NV_WRITE(NV10_PGRAPH_CTX_CONTROL, 0x10110000);
} else {
NV_WRITE(NV04_PGRAPH_CTX_USER, 0x0);
NV_WRITE(NV04_PFIFO_DELAY_0, 0xff /* retrycount*/ );
NV_WRITE(NV04_PGRAPH_CTX_CONTROL, 0x10110000);
}
NV_WRITE(NV04_PFIFO_DMA_TIMESLICE, 0x001fffff);
NV_WRITE(NV03_PFIFO_CACHES, 0x00000001);
return 0;
}
static int
nouveau_fifo_pushbuf_ctxdma_init(struct nouveau_channel *chan)
{
struct drm_device *dev = chan->dev;
struct drm_nouveau_private *dev_priv = dev->dev_private;
struct mem_block *pb = chan->pushbuf_mem;
struct nouveau_gpuobj *pushbuf = NULL;
int ret;
if (pb->flags & NOUVEAU_MEM_AGP) {
ret = nouveau_gpuobj_gart_dma_new(chan, pb->start, pb->size,
NV_DMA_ACCESS_RO,
&pushbuf,
&chan->pushbuf_base);
} else
if (pb->flags & NOUVEAU_MEM_PCI) {
ret = nouveau_gpuobj_dma_new(chan, NV_CLASS_DMA_IN_MEMORY,
pb->start, pb->size,
NV_DMA_ACCESS_RO,
NV_DMA_TARGET_PCI_NONLINEAR,
&pushbuf);
chan->pushbuf_base = 0;
} else if (dev_priv->card_type != NV_04) {
ret = nouveau_gpuobj_dma_new(chan, NV_CLASS_DMA_IN_MEMORY,
pb->start, pb->size,
NV_DMA_ACCESS_RO,
NV_DMA_TARGET_VIDMEM, &pushbuf);
chan->pushbuf_base = 0;
} else {
/* NV04 cmdbuf hack, from original ddx.. not sure of it's
* exact reason for existing :) PCI access to cmdbuf in
* VRAM.
*/
ret = nouveau_gpuobj_dma_new(chan, NV_CLASS_DMA_IN_MEMORY,
pb->start +
drm_get_resource_start(dev, 1),
pb->size, NV_DMA_ACCESS_RO,
NV_DMA_TARGET_PCI, &pushbuf);
chan->pushbuf_base = 0;
}
if ((ret = nouveau_gpuobj_ref_add(dev, chan, 0, pushbuf,
&chan->pushbuf))) {
DRM_ERROR("Error referencing push buffer ctxdma: %d\n", ret);
if (pushbuf != dev_priv->gart_info.sg_ctxdma)
nouveau_gpuobj_del(dev, &pushbuf);
return ret;
}
return 0;
}
static struct mem_block *
nouveau_fifo_user_pushbuf_alloc(struct drm_device *dev)
{
struct drm_nouveau_private *dev_priv = dev->dev_private;
struct nouveau_config *config = &dev_priv->config;
struct mem_block *pb;
int pb_min_size = max(NV03_FIFO_SIZE,PAGE_SIZE);
/* Defaults for unconfigured values */
if (!config->cmdbuf.location)
config->cmdbuf.location = NOUVEAU_MEM_FB;
if (!config->cmdbuf.size || config->cmdbuf.size < pb_min_size)
config->cmdbuf.size = pb_min_size;
pb = nouveau_mem_alloc(dev, 0, config->cmdbuf.size,
config->cmdbuf.location | NOUVEAU_MEM_MAPPED,
(struct drm_file *)-2);
if (!pb)
DRM_ERROR("Couldn't allocate DMA push buffer.\n");
return pb;
}
/* allocates and initializes a fifo for user space consumption */
int
nouveau_fifo_alloc(struct drm_device *dev, struct nouveau_channel **chan_ret,
struct drm_file *file_priv, struct mem_block *pushbuf,
uint32_t vram_handle, uint32_t tt_handle)
{
int ret;
struct drm_nouveau_private *dev_priv = dev->dev_private;
struct nouveau_engine *engine = &dev_priv->Engine;
struct nouveau_channel *chan;
int channel;
/*
* Alright, here is the full story
* Nvidia cards have multiple hw fifo contexts (praise them for that,
* no complicated crash-prone context switches)
* We allocate a new context for each app and let it write to it directly
* (woo, full userspace command submission !)
* When there are no more contexts, you lost
*/
for (channel = 0; channel < engine->fifo.channels; channel++) {
if (dev_priv->fifos[channel] == NULL)
break;
}
/* no more fifos. you lost. */
if (channel == engine->fifo.channels)
return -EINVAL;
dev_priv->fifos[channel] = drm_calloc(1, sizeof(struct nouveau_channel),
DRM_MEM_DRIVER);
if (!dev_priv->fifos[channel])
return -ENOMEM;
dev_priv->fifo_alloc_count++;
chan = dev_priv->fifos[channel];
chan->dev = dev;
chan->id = channel;
chan->file_priv = file_priv;
chan->pushbuf_mem = pushbuf;
DRM_INFO("Allocating FIFO number %d\n", channel);
/* Locate channel's user control regs */
if (dev_priv->card_type < NV_40) {
chan->user = NV03_USER(channel);
chan->user_size = NV03_USER_SIZE;
chan->put = NV03_USER_DMA_PUT(channel);
chan->get = NV03_USER_DMA_GET(channel);
chan->ref_cnt = NV03_USER_REF_CNT(channel);
} else
if (dev_priv->card_type < NV_50) {
chan->user = NV40_USER(channel);
chan->user_size = NV40_USER_SIZE;
chan->put = NV40_USER_DMA_PUT(channel);
chan->get = NV40_USER_DMA_GET(channel);
chan->ref_cnt = NV40_USER_REF_CNT(channel);
} else {
chan->user = NV50_USER(channel);
chan->user_size = NV50_USER_SIZE;
chan->put = NV50_USER_DMA_PUT(channel);
chan->get = NV50_USER_DMA_GET(channel);
chan->ref_cnt = NV50_USER_REF_CNT(channel);
}
/* Allocate space for per-channel fixed notifier memory */
ret = nouveau_notifier_init_channel(chan);
if (ret) {
nouveau_fifo_free(chan);
return ret;
}
/* Setup channel's default objects */
ret = nouveau_gpuobj_channel_init(chan, vram_handle, tt_handle);
if (ret) {
nouveau_fifo_free(chan);
return ret;
}
/* Create a dma object for the push buffer */
ret = nouveau_fifo_pushbuf_ctxdma_init(chan);
if (ret) {
nouveau_fifo_free(chan);
return ret;
}
nouveau_wait_for_idle(dev);
/* disable the fifo caches */
NV_WRITE(NV03_PFIFO_CACHES, 0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_DMA_PUSH, NV_READ(NV04_PFIFO_CACHE1_DMA_PUSH)&(~0x1));
NV_WRITE(NV03_PFIFO_CACHE1_PUSH0, 0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_PULL0, 0x00000000);
/* Create a graphics context for new channel */
ret = engine->graph.create_context(chan);
if (ret) {
nouveau_fifo_free(chan);
return ret;
}
/* Construct inital RAMFC for new channel */
ret = engine->fifo.create_context(chan);
if (ret) {
nouveau_fifo_free(chan);
return ret;
}
/* setup channel's default get/put values
* XXX: quite possibly extremely pointless..
*/
NV_WRITE(chan->get, chan->pushbuf_base);
NV_WRITE(chan->put, chan->pushbuf_base);
/* If this is the first channel, setup PFIFO ourselves. For any
* other case, the GPU will handle this when it switches contexts.
*/
if (dev_priv->fifo_alloc_count == 1) {
ret = engine->fifo.load_context(chan);
if (ret) {
nouveau_fifo_free(chan);
return ret;
}
ret = engine->graph.load_context(chan);
if (ret) {
nouveau_fifo_free(chan);
return ret;
}
}
NV_WRITE(NV04_PFIFO_CACHE1_DMA_PUSH,
NV_READ(NV04_PFIFO_CACHE1_DMA_PUSH) | 1);
NV_WRITE(NV03_PFIFO_CACHE1_PUSH0, 0x00000001);
NV_WRITE(NV04_PFIFO_CACHE1_PULL0, 0x00000001);
NV_WRITE(NV04_PFIFO_CACHE1_PULL1, 0x00000001);
/* reenable the fifo caches */
NV_WRITE(NV03_PFIFO_CACHES, 1);
DRM_INFO("%s: initialised FIFO %d\n", __func__, channel);
*chan_ret = chan;
return 0;
}
static int
nouveau_channel_idle(struct nouveau_channel *chan)
{
struct drm_device *dev = chan->dev;
struct drm_nouveau_private *dev_priv = dev->dev_private;
struct nouveau_engine *engine = &dev_priv->Engine;
uint32_t caches;
int idle;
caches = NV_READ(NV03_PFIFO_CACHES);
NV_WRITE(NV03_PFIFO_CACHES, caches & ~1);
if (engine->fifo.channel_id(dev) != chan->id) {
struct nouveau_gpuobj *ramfc = chan->ramfc->gpuobj;
if (INSTANCE_RD(ramfc, 0) != INSTANCE_RD(ramfc, 1))
idle = 0;
else
idle = 1;
} else {
idle = (NV_READ(NV04_PFIFO_CACHE1_DMA_GET) ==
NV_READ(NV04_PFIFO_CACHE1_DMA_PUT));
}
NV_WRITE(NV03_PFIFO_CACHES, caches);
return idle;
}
/* stops a fifo */
void nouveau_fifo_free(struct nouveau_channel *chan)
{
struct drm_device *dev = chan->dev;
struct drm_nouveau_private *dev_priv = dev->dev_private;
struct nouveau_engine *engine = &dev_priv->Engine;
uint64_t t_start;
DRM_INFO("%s: freeing fifo %d\n", __func__, chan->id);
/* Give the channel a chance to idle, wait 2s (hopefully) */
t_start = engine->timer.read(dev);
while (!nouveau_channel_idle(chan)) {
if (engine->timer.read(dev) - t_start > 2000000000ULL) {
DRM_ERROR("Failed to idle channel %d before destroy."
"Prepare for strangeness..\n", chan->id);
break;
}
}
/*XXX: Maybe should wait for PGRAPH to finish with the stuff it fetched
* from CACHE1 too?
*/
/* disable the fifo caches */
NV_WRITE(NV03_PFIFO_CACHES, 0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_DMA_PUSH, NV_READ(NV04_PFIFO_CACHE1_DMA_PUSH)&(~0x1));
NV_WRITE(NV03_PFIFO_CACHE1_PUSH0, 0x00000000);
NV_WRITE(NV04_PFIFO_CACHE1_PULL0, 0x00000000);
// FIXME XXX needs more code
engine->fifo.destroy_context(chan);
/* Cleanup PGRAPH state */
engine->graph.destroy_context(chan);
/* reenable the fifo caches */
NV_WRITE(NV04_PFIFO_CACHE1_DMA_PUSH,
NV_READ(NV04_PFIFO_CACHE1_DMA_PUSH) | 1);
NV_WRITE(NV03_PFIFO_CACHE1_PUSH0, 0x00000001);
NV_WRITE(NV04_PFIFO_CACHE1_PULL0, 0x00000001);
NV_WRITE(NV03_PFIFO_CACHES, 0x00000001);
/* Deallocate push buffer */
nouveau_gpuobj_ref_del(dev, &chan->pushbuf);
if (chan->pushbuf_mem) {
nouveau_mem_free(dev, chan->pushbuf_mem);
chan->pushbuf_mem = NULL;
}
/* Destroy objects belonging to the channel */
nouveau_gpuobj_channel_takedown(chan);
nouveau_notifier_takedown_channel(chan);
dev_priv->fifos[chan->id] = NULL;
dev_priv->fifo_alloc_count--;
drm_free(chan, sizeof(*chan), DRM_MEM_DRIVER);
}
/* cleanups all the fifos from file_priv */
void nouveau_fifo_cleanup(struct drm_device *dev, struct drm_file *file_priv)
{
struct drm_nouveau_private *dev_priv = dev->dev_private;
struct nouveau_engine *engine = &dev_priv->Engine;
int i;
DRM_DEBUG("clearing FIFO enables from file_priv\n");
for(i = 0; i < engine->fifo.channels; i++) {
struct nouveau_channel *chan = dev_priv->fifos[i];
if (chan && chan->file_priv == file_priv)
nouveau_fifo_free(chan);
}
}
int
nouveau_fifo_owner(struct drm_device *dev, struct drm_file *file_priv,
int channel)
{
struct drm_nouveau_private *dev_priv = dev->dev_private;
struct nouveau_engine *engine = &dev_priv->Engine;
if (channel >= engine->fifo.channels)
return 0;
if (dev_priv->fifos[channel] == NULL)
return 0;
return (dev_priv->fifos[channel]->file_priv == file_priv);
}
/***********************************
* ioctls wrapping the functions
***********************************/
static int nouveau_ioctl_fifo_alloc(struct drm_device *dev, void *data,
struct drm_file *file_priv)
{
struct drm_nouveau_private *dev_priv = dev->dev_private;
struct drm_nouveau_channel_alloc *init = data;
struct drm_map_list *entry;
struct nouveau_channel *chan;
struct mem_block *pushbuf;
int res;
NOUVEAU_CHECK_INITIALISED_WITH_RETURN;
if (init->fb_ctxdma_handle == ~0 || init->tt_ctxdma_handle == ~0)
return -EINVAL;
pushbuf = nouveau_fifo_user_pushbuf_alloc(dev);
if (!pushbuf)
return -ENOMEM;
res = nouveau_fifo_alloc(dev, &chan, file_priv, pushbuf,
init->fb_ctxdma_handle,
init->tt_ctxdma_handle);
if (res)
return res;
init->channel = chan->id;
init->put_base = chan->pushbuf_base;
/* make the fifo available to user space */
/* first, the fifo control regs */
init->ctrl = dev_priv->mmio->offset + chan->user;
init->ctrl_size = chan->user_size;
res = drm_addmap(dev, init->ctrl, init->ctrl_size, _DRM_REGISTERS,
0, &chan->regs);
if (res != 0)
return res;
entry = drm_find_matching_map(dev, chan->regs);
if (!entry)
return -EINVAL;
init->ctrl = entry->user_token;
/* pass back FIFO map info to the caller */
init->cmdbuf = chan->pushbuf_mem->map_handle;
init->cmdbuf_size = chan->pushbuf_mem->size;
/* and the notifier block */
init->notifier = chan->notifier_block->map_handle;
init->notifier_size = chan->notifier_block->size;
return 0;
}
static int nouveau_ioctl_fifo_free(struct drm_device *dev, void *data,
struct drm_file *file_priv)
{
struct drm_nouveau_channel_free *cfree = data;
struct nouveau_channel *chan;
NOUVEAU_CHECK_INITIALISED_WITH_RETURN;
NOUVEAU_GET_USER_CHANNEL_WITH_RETURN(cfree->channel, file_priv, chan);
nouveau_fifo_free(chan);
return 0;
}
/***********************************
* finally, the ioctl table
***********************************/
struct drm_ioctl_desc nouveau_ioctls[] = {
DRM_IOCTL_DEF(DRM_NOUVEAU_CARD_INIT, nouveau_ioctl_card_init, DRM_AUTH),
DRM_IOCTL_DEF(DRM_NOUVEAU_GETPARAM, nouveau_ioctl_getparam, DRM_AUTH),
DRM_IOCTL_DEF(DRM_NOUVEAU_SETPARAM, nouveau_ioctl_setparam, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY),
DRM_IOCTL_DEF(DRM_NOUVEAU_CHANNEL_ALLOC, nouveau_ioctl_fifo_alloc, DRM_AUTH),
DRM_IOCTL_DEF(DRM_NOUVEAU_CHANNEL_FREE, nouveau_ioctl_fifo_free, DRM_AUTH),
DRM_IOCTL_DEF(DRM_NOUVEAU_GROBJ_ALLOC, nouveau_ioctl_grobj_alloc, DRM_AUTH),
DRM_IOCTL_DEF(DRM_NOUVEAU_NOTIFIEROBJ_ALLOC, nouveau_ioctl_notifier_alloc, DRM_AUTH),
DRM_IOCTL_DEF(DRM_NOUVEAU_GPUOBJ_FREE, nouveau_ioctl_gpuobj_free, DRM_AUTH),
DRM_IOCTL_DEF(DRM_NOUVEAU_MEM_ALLOC, nouveau_ioctl_mem_alloc, DRM_AUTH),
DRM_IOCTL_DEF(DRM_NOUVEAU_MEM_FREE, nouveau_ioctl_mem_free, DRM_AUTH),
};
int nouveau_max_ioctl = DRM_ARRAY_SIZE(nouveau_ioctls);