aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBen Skeggs2013-01-06 21:07:13 -0600
committerBen Skeggs2013-01-06 21:15:28 -0600
commit891517f5111cd82909906d5e8ee0299db0d46762 (patch)
tree50e825af9bbbe90854399556a6fa0d87d4c9cc4d /.gitignore
parentbaf0a7daafc7636106e1b19267ed22e22b1a2283 (diff)
downloadexternal-libdrm-891517f5111cd82909906d5e8ee0299db0d46762.tar.gz
external-libdrm-891517f5111cd82909906d5e8ee0299db0d46762.tar.xz
external-libdrm-891517f5111cd82909906d5e8ee0299db0d46762.zip
nouveau: disallow pushbuf BOs in multiple memory types
Under certain circumstances it's possible for libdrm to decide to move a GART|VRAM pushbuf to be VRAM-only. This causes the kernel to reject the command submission on GF8 and up, due to a stricter policy where buffers are only allowed to move to memory types that were specified at creation time. The simplest fix for this is to force the creation-time memory type for the lifetime of the push buffer. Signed-off-by: Ben Skeggs <bskeggs@redhat.com>
Diffstat (limited to '.gitignore')
0 files changed, 0 insertions, 0 deletions