diff options
author | Fabio Estevam | 2017-01-15 19:09:27 -0600 |
---|---|---|
committer | Emil Velikov | 2017-01-16 08:54:45 -0600 |
commit | 5856a5868cd70b02892fc759dc8fe5b3e53a8b96 (patch) | |
tree | 5717f8e27190b7f7727e1684033c96c635bbeb68 | |
parent | 4ecd1ef010beadef05f7c63c4546849b2eb5ac15 (diff) | |
download | external-libdrm-5856a5868cd70b02892fc759dc8fe5b3e53a8b96.tar.gz external-libdrm-5856a5868cd70b02892fc759dc8fe5b3e53a8b96.tar.xz external-libdrm-5856a5868cd70b02892fc759dc8fe5b3e53a8b96.zip |
README: Fix grammar
Fix two grammar issues:
- "standard autotools packages ---> "standard autotools package"
- "If you are install" ---> "If you are installing"
Signed-off-by: Fabio Estevam <festevam@gmail.com>
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
-rw-r--r-- | README | 6 |
1 files changed, 3 insertions, 3 deletions
@@ -15,7 +15,7 @@ with an older kernel. | |||
15 | Compiling | 15 | Compiling |
16 | --------- | 16 | --------- |
17 | 17 | ||
18 | libdrm is a standard autotools packages and follows the normal | 18 | libdrm is a standard autotools package and follows the normal |
19 | configure, build and install steps. The first step is to configure | 19 | configure, build and install steps. The first step is to configure |
20 | the package, which is done by running the configure shell script: | 20 | the package, which is done by running the configure shell script: |
21 | 21 | ||
@@ -37,5 +37,5 @@ and once make finishes successfully, install the package using | |||
37 | 37 | ||
38 | make install | 38 | make install |
39 | 39 | ||
40 | If you are install into a system location, you will need to be root to | 40 | If you are installing into a system location, you will need to be root |
41 | perform the install step. | 41 | to perform the install step. |