summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAlex Xie2017-01-12 15:14:15 -0600
committerAlex Deucher2017-01-13 09:35:43 -0600
commite1ee01a7583508a47ae45b514f77383abd83db72 (patch)
treeca4607fff4094112196218fe6149336c30efd691
parent885624b0b9691562cdc019182985605a84042e5c (diff)
downloadexternal-libdrm-e1ee01a7583508a47ae45b514f77383abd83db72.tar.gz
external-libdrm-e1ee01a7583508a47ae45b514f77383abd83db72.tar.xz
external-libdrm-e1ee01a7583508a47ae45b514f77383abd83db72.zip
amdgpu: Provide more specific error message if non-privileged user runs amdgpu_test
Before this change, the error message is: "WARNING - Suite initialization failed..." People might think this is a driver problem. Tested with non-privileged user. Now the error message is like: ... Error:Permission denied. Hint:Try to run this test program as root. WARNING - Suite initialization failed for 'Basic Tests'. ... Tested as root with no regression. amdgpu_test uses CUnit. CUnit outputs warning message to stdout. To be consistent, this commit outputs error message to stdout. v2: Use strerror instead of %m. %m is a GNU C Library extension. v3: Limit code and commit message within 80 characters per line. Update commit message. Remove a space before starting parenthesis in function call. Reviewed-by: Christian König <christian.koenig@amd.com> Signed-off-by: Alex Xie <AlexBin.Xie@amd.com> Signed-off-by: Alex Deucher <alexander.deucher@amd.com>
-rw-r--r--tests/amdgpu/basic_tests.c7
-rw-r--r--tests/amdgpu/bo_tests.c8
-rw-r--r--tests/amdgpu/cs_tests.c8
-rw-r--r--tests/amdgpu/vce_tests.c8
4 files changed, 27 insertions, 4 deletions
diff --git a/tests/amdgpu/basic_tests.c b/tests/amdgpu/basic_tests.c
index 11f6a63d..bfda21b1 100644
--- a/tests/amdgpu/basic_tests.c
+++ b/tests/amdgpu/basic_tests.c
@@ -206,8 +206,13 @@ int suite_basic_tests_init(void)
206 206
207 if (r == 0) 207 if (r == 0)
208 return CUE_SUCCESS; 208 return CUE_SUCCESS;
209 else 209 else {
210 if ((r == -EACCES) && (errno == EACCES))
211 printf("\n\nError:%s. "
212 "Hint:Try to run this test program as root.",
213 strerror(errno));
210 return CUE_SINIT_FAILED; 214 return CUE_SINIT_FAILED;
215 }
211} 216}
212 217
213int suite_basic_tests_clean(void) 218int suite_basic_tests_clean(void)
diff --git a/tests/amdgpu/bo_tests.c b/tests/amdgpu/bo_tests.c
index 993895d8..25df7671 100644
--- a/tests/amdgpu/bo_tests.c
+++ b/tests/amdgpu/bo_tests.c
@@ -65,8 +65,14 @@ int suite_bo_tests_init(void)
65 65
66 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version, 66 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version,
67 &minor_version, &device_handle); 67 &minor_version, &device_handle);
68 if (r) 68 if (r) {
69 if ((r == -EACCES) && (errno == EACCES))
70 printf("\n\nError:%s. "
71 "Hint:Try to run this test program as root.",
72 strerror(errno));
73
69 return CUE_SINIT_FAILED; 74 return CUE_SINIT_FAILED;
75 }
70 76
71 req.alloc_size = BUFFER_SIZE; 77 req.alloc_size = BUFFER_SIZE;
72 req.phys_alignment = BUFFER_ALIGN; 78 req.phys_alignment = BUFFER_ALIGN;
diff --git a/tests/amdgpu/cs_tests.c b/tests/amdgpu/cs_tests.c
index a01ee48a..82c55aa8 100644
--- a/tests/amdgpu/cs_tests.c
+++ b/tests/amdgpu/cs_tests.c
@@ -76,8 +76,14 @@ int suite_cs_tests_init(void)
76 76
77 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version, 77 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version,
78 &minor_version, &device_handle); 78 &minor_version, &device_handle);
79 if (r) 79 if (r) {
80 if ((r == -EACCES) && (errno == EACCES))
81 printf("\n\nError:%s. "
82 "Hint:Try to run this test program as root.",
83 strerror(errno));
84
80 return CUE_SINIT_FAILED; 85 return CUE_SINIT_FAILED;
86 }
81 87
82 family_id = device_handle->info.family_id; 88 family_id = device_handle->info.family_id;
83 /* VI asic POLARIS10/11 have specific external_rev_id */ 89 /* VI asic POLARIS10/11 have specific external_rev_id */
diff --git a/tests/amdgpu/vce_tests.c b/tests/amdgpu/vce_tests.c
index 49151705..de63aa15 100644
--- a/tests/amdgpu/vce_tests.c
+++ b/tests/amdgpu/vce_tests.c
@@ -94,8 +94,14 @@ int suite_vce_tests_init(void)
94 94
95 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version, 95 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version,
96 &minor_version, &device_handle); 96 &minor_version, &device_handle);
97 if (r) 97 if (r) {
98 if ((r == -EACCES) && (errno == EACCES))
99 printf("\n\nError:%s. "
100 "Hint:Try to run this test program as root.",
101 strerror(errno));
102
98 return CUE_SINIT_FAILED; 103 return CUE_SINIT_FAILED;
104 }
99 105
100 family_id = device_handle->info.family_id; 106 family_id = device_handle->info.family_id;
101 vce_harvest_config = device_handle->info.vce_harvest_config; 107 vce_harvest_config = device_handle->info.vce_harvest_config;