diff options
author | Thierry Reding | 2016-12-21 11:00:52 -0600 |
---|---|---|
committer | Thierry Reding | 2017-01-12 15:40:41 -0600 |
commit | e17cad1994d321a8279c124e7a85ddddcdd9e4cd (patch) | |
tree | c81e911278a3c867de47b1052d8b4185f96ee597 | |
parent | eebefaf72c55fd2116f4c983ec6724a4d66ab413 (diff) | |
download | external-libdrm-e17cad1994d321a8279c124e7a85ddddcdd9e4cd.tar.gz external-libdrm-e17cad1994d321a8279c124e7a85ddddcdd9e4cd.tar.xz external-libdrm-e17cad1994d321a8279c124e7a85ddddcdd9e4cd.zip |
xf86drm: Fix indentation
libdrm uses spaces for indentation. Fix the two inconsistent lines in
this file.
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Signed-off-by: Thierry Reding <treding@nvidia.com>
-rw-r--r-- | xf86drm.c | 4 |
1 files changed, 2 insertions, 2 deletions
@@ -2908,7 +2908,7 @@ static int drmParseSubsystemType(int maj, int min) | |||
2908 | 2908 | ||
2909 | return -EINVAL; | 2909 | return -EINVAL; |
2910 | #elif defined(__OpenBSD__) | 2910 | #elif defined(__OpenBSD__) |
2911 | return DRM_BUS_PCI; | 2911 | return DRM_BUS_PCI; |
2912 | #else | 2912 | #else |
2913 | #warning "Missing implementation of drmParseSubsystemType" | 2913 | #warning "Missing implementation of drmParseSubsystemType" |
2914 | return -EINVAL; | 2914 | return -EINVAL; |
@@ -3419,7 +3419,7 @@ int drmGetDevice2(int fd, uint32_t flags, drmDevicePtr *device) | |||
3419 | closedir(sysdir); | 3419 | closedir(sysdir); |
3420 | free(local_devices); | 3420 | free(local_devices); |
3421 | if (*device == NULL) | 3421 | if (*device == NULL) |
3422 | return -ENODEV; | 3422 | return -ENODEV; |
3423 | return 0; | 3423 | return 0; |
3424 | 3424 | ||
3425 | free_devices: | 3425 | free_devices: |