diff options
author | Jiyong Park | 2017-07-11 06:09:44 -0500 |
---|---|---|
committer | Yifan Hong | 2017-07-20 19:44:49 -0500 |
commit | a4f9c563327a8e8095ff853bcc3d68e4736b40e2 (patch) | |
tree | 06f6be5cee10c8a1d4f94406b3fa1b42992b94ba | |
parent | 486c2664fe64fbe048969c72b6d5a775e817abf2 (diff) | |
download | external-libdrm-a4f9c563327a8e8095ff853bcc3d68e4736b40e2.tar.gz external-libdrm-a4f9c563327a8e8095ff853bcc3d68e4736b40e2.tar.xz external-libdrm-a4f9c563327a8e8095ff853bcc3d68e4736b40e2.zip |
Build libdrm* modules with BOARD_VNDK_VERSION
They are marked as vendor module since they all are depending on libdrm,
which is a vendor lib.
Also, libdrm_platform is newly introduced as the platform version of
libdrm.
Bug: 37342627
Bug: 63741047
Test: BOARD_VNDK_VERSION=current m -j libdrm_amdgpu libdrm_etnaviv
libdrm_freedreno libdrm_intel libdrm_nouveau libdrm_radeon
libdrm_rockchip libdrm_tegra libkms modetest atomictest planetest
Change-Id: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315
Merged-In: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315
(cherry picked from commit ac77138cb1a0afadceab3cbb779c01ab718b5b19)
-rw-r--r-- | Android.mk | 58 | ||||
-rw-r--r-- | amdgpu/Android.mk | 2 | ||||
-rw-r--r-- | etnaviv/Android.mk | 1 | ||||
-rw-r--r-- | freedreno/Android.mk | 2 | ||||
-rw-r--r-- | intel/Android.mk | 1 | ||||
-rw-r--r-- | libkms/Android.mk | 1 | ||||
-rw-r--r-- | nouveau/Android.mk | 1 | ||||
-rw-r--r-- | radeon/Android.mk | 1 | ||||
-rw-r--r-- | rockchip/Android.mk | 2 | ||||
-rw-r--r-- | tegra/Android.mk | 2 | ||||
-rw-r--r-- | tests/modetest/Android.mk | 2 | ||||
-rw-r--r-- | tests/planetest/Android.mk | 4 | ||||
-rw-r--r-- | tests/proptest/Android.mk | 2 | ||||
-rw-r--r-- | tests/util/Android.mk | 2 |
14 files changed, 71 insertions, 10 deletions
@@ -21,8 +21,9 @@ | |||
21 | # IN THE SOFTWARE. | 21 | # IN THE SOFTWARE. |
22 | # | 22 | # |
23 | 23 | ||
24 | 24 | # Two identical libs are defined here. | |
25 | ifneq ($(TARGET_USE_PRIVATE_LIBDRM),true) | 25 | # libdrm: for vendors. installed to /vendor/lib. libdrm_<vendor> uses this. |
26 | # libdrm_platform: for platform modules (such as libminui). installed to /system/lib | ||
26 | 27 | ||
27 | LIBDRM_COMMON_MK := $(call my-dir)/Android.common.mk | 28 | LIBDRM_COMMON_MK := $(call my-dir)/Android.common.mk |
28 | 29 | ||
@@ -40,7 +41,58 @@ common_CFLAGS := \ | |||
40 | # Static library for the device (recovery) | 41 | # Static library for the device (recovery) |
41 | include $(CLEAR_VARS) | 42 | include $(CLEAR_VARS) |
42 | 43 | ||
44 | LOCAL_MODULE := libdrm_platform | ||
45 | |||
46 | LOCAL_SRC_FILES := $(filter-out %.h,$(LIBDRM_FILES)) | ||
47 | LOCAL_EXPORT_C_INCLUDE_DIRS := \ | ||
48 | $(LOCAL_PATH) \ | ||
49 | $(LOCAL_PATH)/include/drm | ||
50 | |||
51 | LOCAL_C_INCLUDES := \ | ||
52 | $(LOCAL_PATH)/include/drm | ||
53 | |||
54 | LOCAL_CFLAGS := \ | ||
55 | $(common_CFLAGS) | ||
56 | |||
57 | include $(LIBDRM_COMMON_MK) | ||
58 | include $(BUILD_STATIC_LIBRARY) | ||
59 | |||
60 | # Dynamic library for the device | ||
61 | include $(CLEAR_VARS) | ||
62 | |||
63 | LOCAL_MODULE := libdrm_platform | ||
64 | |||
65 | LOCAL_SRC_FILES := $(filter-out %.h,$(LIBDRM_FILES)) | ||
66 | LOCAL_EXPORT_C_INCLUDE_DIRS := \ | ||
67 | $(LOCAL_PATH) \ | ||
68 | $(LOCAL_PATH)/include/drm | ||
69 | |||
70 | LOCAL_C_INCLUDES := \ | ||
71 | $(LOCAL_PATH)/include/drm | ||
72 | |||
73 | LOCAL_CFLAGS := \ | ||
74 | $(common_CFLAGS) | ||
75 | |||
76 | include $(LIBDRM_COMMON_MK) | ||
77 | include $(BUILD_SHARED_LIBRARY) | ||
78 | |||
79 | |||
80 | ifneq ($(TARGET_USE_PRIVATE_LIBDRM),true) | ||
81 | |||
82 | # Import variables LIBDRM_{,H_,INCLUDE_H_,INCLUDE_VMWGFX_H_}FILES | ||
83 | include $(LOCAL_PATH)/Makefile.sources | ||
84 | |||
85 | common_CFLAGS := \ | ||
86 | -Wno-enum-conversion \ | ||
87 | -Wno-pointer-arith \ | ||
88 | -Wno-sign-compare \ | ||
89 | -Wno-tautological-compare | ||
90 | |||
91 | # Static library for the device (recovery) | ||
92 | include $(CLEAR_VARS) | ||
93 | |||
43 | LOCAL_MODULE := libdrm | 94 | LOCAL_MODULE := libdrm |
95 | LOCAL_VENDOR_MODULE := true | ||
44 | 96 | ||
45 | LOCAL_SRC_FILES := $(filter-out %.h,$(LIBDRM_FILES)) | 97 | LOCAL_SRC_FILES := $(filter-out %.h,$(LIBDRM_FILES)) |
46 | LOCAL_EXPORT_C_INCLUDE_DIRS := \ | 98 | LOCAL_EXPORT_C_INCLUDE_DIRS := \ |
@@ -77,4 +129,4 @@ include $(LIBDRM_COMMON_MK) | |||
77 | include $(BUILD_SHARED_LIBRARY) | 129 | include $(BUILD_SHARED_LIBRARY) |
78 | 130 | ||
79 | include $(call all-makefiles-under,$(LOCAL_PATH)) | 131 | include $(call all-makefiles-under,$(LOCAL_PATH)) |
80 | endif | 132 | endif # if TARGET_USE_PRIVATE_LIBDRM is not true |
diff --git a/amdgpu/Android.mk b/amdgpu/Android.mk index bf0611ba..1df84b3e 100644 --- a/amdgpu/Android.mk +++ b/amdgpu/Android.mk | |||
@@ -5,7 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_amdgpu | 7 | LOCAL_MODULE := libdrm_amdgpu |
8 | 8 | LOCAL_VENDOR_MODULE := true | |
9 | LOCAL_SHARED_LIBRARIES := libdrm | 9 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 10 | ||
11 | LOCAL_SRC_FILES := $(LIBDRM_AMDGPU_FILES) | 11 | LOCAL_SRC_FILES := $(LIBDRM_AMDGPU_FILES) |
diff --git a/etnaviv/Android.mk b/etnaviv/Android.mk index 390f9a98..1143eac5 100644 --- a/etnaviv/Android.mk +++ b/etnaviv/Android.mk | |||
@@ -5,6 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_etnaviv | 7 | LOCAL_MODULE := libdrm_etnaviv |
8 | LOCAL_VENDOR_MODULE := true | ||
8 | 9 | ||
9 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 11 | ||
diff --git a/freedreno/Android.mk b/freedreno/Android.mk index 2b582aed..c1289145 100644 --- a/freedreno/Android.mk +++ b/freedreno/Android.mk | |||
@@ -5,7 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_freedreno | 7 | LOCAL_MODULE := libdrm_freedreno |
8 | 8 | LOCAL_VENDOR_MODULE := true | |
9 | LOCAL_SHARED_LIBRARIES := libdrm | 9 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 10 | ||
11 | LOCAL_SRC_FILES := $(LIBDRM_FREEDRENO_FILES) | 11 | LOCAL_SRC_FILES := $(LIBDRM_FREEDRENO_FILES) |
diff --git a/intel/Android.mk b/intel/Android.mk index 2a0dc4cb..f8b27dd5 100644 --- a/intel/Android.mk +++ b/intel/Android.mk | |||
@@ -28,6 +28,7 @@ include $(CLEAR_VARS) | |||
28 | include $(LOCAL_PATH)/Makefile.sources | 28 | include $(LOCAL_PATH)/Makefile.sources |
29 | 29 | ||
30 | LOCAL_MODULE := libdrm_intel | 30 | LOCAL_MODULE := libdrm_intel |
31 | LOCAL_VENDOR_MODULE := true | ||
31 | 32 | ||
32 | # Removed dependency to libpciaccess: not used on Android | 33 | # Removed dependency to libpciaccess: not used on Android |
33 | LOCAL_SHARED_LIBRARIES := libdrm | 34 | LOCAL_SHARED_LIBRARIES := libdrm |
diff --git a/libkms/Android.mk b/libkms/Android.mk index 9f81d8e3..8a38ad54 100644 --- a/libkms/Android.mk +++ b/libkms/Android.mk | |||
@@ -49,6 +49,7 @@ LOCAL_SRC_FILES += $(LIBKMS_RADEON_FILES) | |||
49 | endif | 49 | endif |
50 | 50 | ||
51 | LOCAL_MODULE := libkms | 51 | LOCAL_MODULE := libkms |
52 | LOCAL_VENDOR_MODULE := true | ||
52 | LOCAL_SHARED_LIBRARIES := libdrm | 53 | LOCAL_SHARED_LIBRARIES := libdrm |
53 | 54 | ||
54 | include $(LIBDRM_COMMON_MK) | 55 | include $(LIBDRM_COMMON_MK) |
diff --git a/nouveau/Android.mk b/nouveau/Android.mk index b430af4f..27433d87 100644 --- a/nouveau/Android.mk +++ b/nouveau/Android.mk | |||
@@ -5,6 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_nouveau | 7 | LOCAL_MODULE := libdrm_nouveau |
8 | LOCAL_VENDOR_MODULE := true | ||
8 | 9 | ||
9 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 11 | ||
diff --git a/radeon/Android.mk b/radeon/Android.mk index 71040dab..7bc9cee9 100644 --- a/radeon/Android.mk +++ b/radeon/Android.mk | |||
@@ -5,6 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_radeon | 7 | LOCAL_MODULE := libdrm_radeon |
8 | LOCAL_VENDOR_MODULE := true | ||
8 | 9 | ||
9 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 11 | ||
diff --git a/rockchip/Android.mk b/rockchip/Android.mk index 05d421e2..6a2d3016 100644 --- a/rockchip/Android.mk +++ b/rockchip/Android.mk | |||
@@ -13,4 +13,6 @@ LOCAL_CFLAGS := \ | |||
13 | LOCAL_SHARED_LIBRARIES := \ | 13 | LOCAL_SHARED_LIBRARIES := \ |
14 | libdrm | 14 | libdrm |
15 | 15 | ||
16 | LOCAL_VENDOR_MODULE := true | ||
17 | |||
16 | include $(BUILD_SHARED_LIBRARY) | 18 | include $(BUILD_SHARED_LIBRARY) |
diff --git a/tegra/Android.mk b/tegra/Android.mk index d2a1a59d..861db348 100644 --- a/tegra/Android.mk +++ b/tegra/Android.mk | |||
@@ -13,4 +13,6 @@ LOCAL_CFLAGS := \ | |||
13 | LOCAL_SHARED_LIBRARIES := \ | 13 | LOCAL_SHARED_LIBRARIES := \ |
14 | libdrm | 14 | libdrm |
15 | 15 | ||
16 | LOCAL_VENDOR_MODULE := true | ||
17 | |||
16 | include $(BUILD_SHARED_LIBRARY) | 18 | include $(BUILD_SHARED_LIBRARY) |
diff --git a/tests/modetest/Android.mk b/tests/modetest/Android.mk index ab40b806..4f9b02d3 100644 --- a/tests/modetest/Android.mk +++ b/tests/modetest/Android.mk | |||
@@ -7,7 +7,7 @@ LOCAL_SRC_FILES := $(filter-out %.h,$(MODETEST_FILES)) | |||
7 | 7 | ||
8 | LOCAL_MODULE := modetest | 8 | LOCAL_MODULE := modetest |
9 | 9 | ||
10 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
11 | LOCAL_STATIC_LIBRARIES := libdrm_util | 11 | LOCAL_STATIC_LIBRARIES := libdrm_util |
12 | 12 | ||
13 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/.. | 13 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/.. |
diff --git a/tests/planetest/Android.mk b/tests/planetest/Android.mk index 3616e2b9..4c97e1e3 100644 --- a/tests/planetest/Android.mk +++ b/tests/planetest/Android.mk | |||
@@ -7,7 +7,7 @@ LOCAL_SRC_FILES := $(filter-out %.h,$(PLANETEST_COMMON_FILES) $(PLANETEST_FILES) | |||
7 | 7 | ||
8 | LOCAL_MODULE := planetest | 8 | LOCAL_MODULE := planetest |
9 | 9 | ||
10 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
11 | 11 | ||
12 | include $(BUILD_EXECUTABLE) | 12 | include $(BUILD_EXECUTABLE) |
13 | 13 | ||
@@ -18,6 +18,6 @@ LOCAL_SRC_FILES := $(filter-out %.h,$(PLANETEST_COMMON_FILES) $(ATOMICTEST_FILES | |||
18 | 18 | ||
19 | LOCAL_MODULE := atomictest | 19 | LOCAL_MODULE := atomictest |
20 | 20 | ||
21 | LOCAL_SHARED_LIBRARIES := libdrm | 21 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
22 | 22 | ||
23 | include $(BUILD_EXECUTABLE) | 23 | include $(BUILD_EXECUTABLE) |
diff --git a/tests/proptest/Android.mk b/tests/proptest/Android.mk index 588fbed2..eaada3b1 100644 --- a/tests/proptest/Android.mk +++ b/tests/proptest/Android.mk | |||
@@ -7,7 +7,7 @@ LOCAL_SRC_FILES := $(PROPTEST_FILES) | |||
7 | 7 | ||
8 | LOCAL_MODULE := proptest | 8 | LOCAL_MODULE := proptest |
9 | 9 | ||
10 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
11 | LOCAL_STATIC_LIBRARIES := libdrm_util | 11 | LOCAL_STATIC_LIBRARIES := libdrm_util |
12 | 12 | ||
13 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/.. | 13 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/.. |
diff --git a/tests/util/Android.mk b/tests/util/Android.mk index 7656c4c2..44c524d2 100644 --- a/tests/util/Android.mk +++ b/tests/util/Android.mk | |||
@@ -28,7 +28,7 @@ include $(LOCAL_PATH)/Makefile.sources | |||
28 | 28 | ||
29 | LOCAL_MODULE := libdrm_util | 29 | LOCAL_MODULE := libdrm_util |
30 | 30 | ||
31 | LOCAL_SHARED_LIBRARIES := libdrm | 31 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
32 | 32 | ||
33 | LOCAL_SRC_FILES := $(UTIL_FILES) | 33 | LOCAL_SRC_FILES := $(UTIL_FILES) |
34 | 34 | ||