diff options
author | Jiyong Park | 2017-07-11 06:09:44 -0500 |
---|---|---|
committer | Dan Willemsen | 2017-10-19 18:45:03 -0500 |
commit | c6ebab75df64ad6ff2be83cd53bb7d02955d7438 (patch) | |
tree | 58d86b46a4e78e496f15979dcf5c0f66b21c8bd4 | |
parent | 36def26b34cb8d7a133d8eb9bdeea00767dffbb8 (diff) | |
download | external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.tar.gz external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.tar.xz external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.zip |
Build libdrm* modules with BOARD_VNDK_VERSION
They are marked as vendor module since they all are depending on libdrm,
which is a vendor lib.
Also, libdrm_platform is newly introduced as the platform version of
libdrm.
Bug: 37342627
Bug: 63741047
Test: BOARD_VNDK_VERSION=current m -j libdrm_amdgpu libdrm_etnaviv
libdrm_freedreno libdrm_intel libdrm_nouveau libdrm_radeon
libdrm_rockchip libdrm_tegra libkms modetest atomictest planetest
Change-Id: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315
Merged-In: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315
-rw-r--r-- | Android.mk | 58 | ||||
-rw-r--r-- | amdgpu/Android.mk | 2 | ||||
-rw-r--r-- | etnaviv/Android.mk | 1 | ||||
-rw-r--r-- | freedreno/Android.mk | 2 | ||||
-rw-r--r-- | intel/Android.mk | 1 | ||||
-rw-r--r-- | libkms/Android.mk | 1 | ||||
-rw-r--r-- | nouveau/Android.mk | 1 | ||||
-rw-r--r-- | radeon/Android.mk | 1 | ||||
-rw-r--r-- | rockchip/Android.mk | 2 | ||||
-rw-r--r-- | tegra/Android.mk | 2 | ||||
-rw-r--r-- | tests/modetest/Android.mk | 2 | ||||
-rw-r--r-- | tests/planetest/Android.mk | 4 | ||||
-rw-r--r-- | tests/proptest/Android.mk | 2 | ||||
-rw-r--r-- | tests/util/Android.mk | 2 |
14 files changed, 71 insertions, 10 deletions
@@ -21,8 +21,9 @@ | |||
21 | # IN THE SOFTWARE. | 21 | # IN THE SOFTWARE. |
22 | # | 22 | # |
23 | 23 | ||
24 | 24 | # Two identical libs are defined here. | |
25 | ifneq ($(TARGET_USE_PRIVATE_LIBDRM),true) | 25 | # libdrm: for vendors. installed to /vendor/lib. libdrm_<vendor> uses this. |
26 | # libdrm_platform: for platform modules (such as libminui). installed to /system/lib | ||
26 | 27 | ||
27 | LIBDRM_COMMON_MK := $(call my-dir)/Android.common.mk | 28 | LIBDRM_COMMON_MK := $(call my-dir)/Android.common.mk |
28 | 29 | ||
@@ -41,7 +42,58 @@ common_CFLAGS := \ | |||
41 | # Static library for the device (recovery) | 42 | # Static library for the device (recovery) |
42 | include $(CLEAR_VARS) | 43 | include $(CLEAR_VARS) |
43 | 44 | ||
45 | LOCAL_MODULE := libdrm_platform | ||
46 | |||
47 | LOCAL_SRC_FILES := $(filter-out %.h,$(LIBDRM_FILES)) | ||
48 | LOCAL_EXPORT_C_INCLUDE_DIRS := \ | ||
49 | $(LOCAL_PATH) \ | ||
50 | $(LOCAL_PATH)/include/drm | ||
51 | |||
52 | LOCAL_C_INCLUDES := \ | ||
53 | $(LOCAL_PATH)/include/drm | ||
54 | |||
55 | LOCAL_CFLAGS := \ | ||
56 | $(common_CFLAGS) | ||
57 | |||
58 | include $(LIBDRM_COMMON_MK) | ||
59 | include $(BUILD_STATIC_LIBRARY) | ||
60 | |||
61 | # Dynamic library for the device | ||
62 | include $(CLEAR_VARS) | ||
63 | |||
64 | LOCAL_MODULE := libdrm_platform | ||
65 | |||
66 | LOCAL_SRC_FILES := $(filter-out %.h,$(LIBDRM_FILES)) | ||
67 | LOCAL_EXPORT_C_INCLUDE_DIRS := \ | ||
68 | $(LOCAL_PATH) \ | ||
69 | $(LOCAL_PATH)/include/drm | ||
70 | |||
71 | LOCAL_C_INCLUDES := \ | ||
72 | $(LOCAL_PATH)/include/drm | ||
73 | |||
74 | LOCAL_CFLAGS := \ | ||
75 | $(common_CFLAGS) | ||
76 | |||
77 | include $(LIBDRM_COMMON_MK) | ||
78 | include $(BUILD_SHARED_LIBRARY) | ||
79 | |||
80 | |||
81 | ifneq ($(TARGET_USE_PRIVATE_LIBDRM),true) | ||
82 | |||
83 | # Import variables LIBDRM_{,H_,INCLUDE_H_,INCLUDE_VMWGFX_H_}FILES | ||
84 | include $(LOCAL_PATH)/Makefile.sources | ||
85 | |||
86 | common_CFLAGS := \ | ||
87 | -Wno-enum-conversion \ | ||
88 | -Wno-pointer-arith \ | ||
89 | -Wno-sign-compare \ | ||
90 | -Wno-tautological-compare | ||
91 | |||
92 | # Static library for the device (recovery) | ||
93 | include $(CLEAR_VARS) | ||
94 | |||
44 | LOCAL_MODULE := libdrm | 95 | LOCAL_MODULE := libdrm |
96 | LOCAL_VENDOR_MODULE := true | ||
45 | 97 | ||
46 | LOCAL_SRC_FILES := $(filter-out %.h,$(LIBDRM_FILES)) | 98 | LOCAL_SRC_FILES := $(filter-out %.h,$(LIBDRM_FILES)) |
47 | LOCAL_EXPORT_C_INCLUDE_DIRS := \ | 99 | LOCAL_EXPORT_C_INCLUDE_DIRS := \ |
@@ -78,4 +130,4 @@ include $(LIBDRM_COMMON_MK) | |||
78 | include $(BUILD_SHARED_LIBRARY) | 130 | include $(BUILD_SHARED_LIBRARY) |
79 | 131 | ||
80 | include $(call all-makefiles-under,$(LOCAL_PATH)) | 132 | include $(call all-makefiles-under,$(LOCAL_PATH)) |
81 | endif | 133 | endif # if TARGET_USE_PRIVATE_LIBDRM is not true |
diff --git a/amdgpu/Android.mk b/amdgpu/Android.mk index bf0611ba..1df84b3e 100644 --- a/amdgpu/Android.mk +++ b/amdgpu/Android.mk | |||
@@ -5,7 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_amdgpu | 7 | LOCAL_MODULE := libdrm_amdgpu |
8 | 8 | LOCAL_VENDOR_MODULE := true | |
9 | LOCAL_SHARED_LIBRARIES := libdrm | 9 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 10 | ||
11 | LOCAL_SRC_FILES := $(LIBDRM_AMDGPU_FILES) | 11 | LOCAL_SRC_FILES := $(LIBDRM_AMDGPU_FILES) |
diff --git a/etnaviv/Android.mk b/etnaviv/Android.mk index 390f9a98..1143eac5 100644 --- a/etnaviv/Android.mk +++ b/etnaviv/Android.mk | |||
@@ -5,6 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_etnaviv | 7 | LOCAL_MODULE := libdrm_etnaviv |
8 | LOCAL_VENDOR_MODULE := true | ||
8 | 9 | ||
9 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 11 | ||
diff --git a/freedreno/Android.mk b/freedreno/Android.mk index 2b582aed..c1289145 100644 --- a/freedreno/Android.mk +++ b/freedreno/Android.mk | |||
@@ -5,7 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_freedreno | 7 | LOCAL_MODULE := libdrm_freedreno |
8 | 8 | LOCAL_VENDOR_MODULE := true | |
9 | LOCAL_SHARED_LIBRARIES := libdrm | 9 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 10 | ||
11 | LOCAL_SRC_FILES := $(LIBDRM_FREEDRENO_FILES) | 11 | LOCAL_SRC_FILES := $(LIBDRM_FREEDRENO_FILES) |
diff --git a/intel/Android.mk b/intel/Android.mk index 2a0dc4cb..f8b27dd5 100644 --- a/intel/Android.mk +++ b/intel/Android.mk | |||
@@ -28,6 +28,7 @@ include $(CLEAR_VARS) | |||
28 | include $(LOCAL_PATH)/Makefile.sources | 28 | include $(LOCAL_PATH)/Makefile.sources |
29 | 29 | ||
30 | LOCAL_MODULE := libdrm_intel | 30 | LOCAL_MODULE := libdrm_intel |
31 | LOCAL_VENDOR_MODULE := true | ||
31 | 32 | ||
32 | # Removed dependency to libpciaccess: not used on Android | 33 | # Removed dependency to libpciaccess: not used on Android |
33 | LOCAL_SHARED_LIBRARIES := libdrm | 34 | LOCAL_SHARED_LIBRARIES := libdrm |
diff --git a/libkms/Android.mk b/libkms/Android.mk index 9f81d8e3..8a38ad54 100644 --- a/libkms/Android.mk +++ b/libkms/Android.mk | |||
@@ -49,6 +49,7 @@ LOCAL_SRC_FILES += $(LIBKMS_RADEON_FILES) | |||
49 | endif | 49 | endif |
50 | 50 | ||
51 | LOCAL_MODULE := libkms | 51 | LOCAL_MODULE := libkms |
52 | LOCAL_VENDOR_MODULE := true | ||
52 | LOCAL_SHARED_LIBRARIES := libdrm | 53 | LOCAL_SHARED_LIBRARIES := libdrm |
53 | 54 | ||
54 | include $(LIBDRM_COMMON_MK) | 55 | include $(LIBDRM_COMMON_MK) |
diff --git a/nouveau/Android.mk b/nouveau/Android.mk index b430af4f..27433d87 100644 --- a/nouveau/Android.mk +++ b/nouveau/Android.mk | |||
@@ -5,6 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_nouveau | 7 | LOCAL_MODULE := libdrm_nouveau |
8 | LOCAL_VENDOR_MODULE := true | ||
8 | 9 | ||
9 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 11 | ||
diff --git a/radeon/Android.mk b/radeon/Android.mk index 71040dab..7bc9cee9 100644 --- a/radeon/Android.mk +++ b/radeon/Android.mk | |||
@@ -5,6 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_radeon | 7 | LOCAL_MODULE := libdrm_radeon |
8 | LOCAL_VENDOR_MODULE := true | ||
8 | 9 | ||
9 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 11 | ||
diff --git a/rockchip/Android.mk b/rockchip/Android.mk index 82b3b00a..8f561cd9 100644 --- a/rockchip/Android.mk +++ b/rockchip/Android.mk | |||
@@ -14,4 +14,6 @@ LOCAL_CFLAGS := \ | |||
14 | LOCAL_SHARED_LIBRARIES := \ | 14 | LOCAL_SHARED_LIBRARIES := \ |
15 | libdrm | 15 | libdrm |
16 | 16 | ||
17 | LOCAL_VENDOR_MODULE := true | ||
18 | |||
17 | include $(BUILD_SHARED_LIBRARY) | 19 | include $(BUILD_SHARED_LIBRARY) |
diff --git a/tegra/Android.mk b/tegra/Android.mk index 7300728c..cae4ff68 100644 --- a/tegra/Android.mk +++ b/tegra/Android.mk | |||
@@ -14,4 +14,6 @@ LOCAL_CFLAGS := \ | |||
14 | LOCAL_SHARED_LIBRARIES := \ | 14 | LOCAL_SHARED_LIBRARIES := \ |
15 | libdrm | 15 | libdrm |
16 | 16 | ||
17 | LOCAL_VENDOR_MODULE := true | ||
18 | |||
17 | include $(BUILD_SHARED_LIBRARY) | 19 | include $(BUILD_SHARED_LIBRARY) |
diff --git a/tests/modetest/Android.mk b/tests/modetest/Android.mk index ab40b806..4f9b02d3 100644 --- a/tests/modetest/Android.mk +++ b/tests/modetest/Android.mk | |||
@@ -7,7 +7,7 @@ LOCAL_SRC_FILES := $(filter-out %.h,$(MODETEST_FILES)) | |||
7 | 7 | ||
8 | LOCAL_MODULE := modetest | 8 | LOCAL_MODULE := modetest |
9 | 9 | ||
10 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
11 | LOCAL_STATIC_LIBRARIES := libdrm_util | 11 | LOCAL_STATIC_LIBRARIES := libdrm_util |
12 | 12 | ||
13 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/.. | 13 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/.. |
diff --git a/tests/planetest/Android.mk b/tests/planetest/Android.mk index 4a56d135..0c30968a 100644 --- a/tests/planetest/Android.mk +++ b/tests/planetest/Android.mk | |||
@@ -9,7 +9,7 @@ LOCAL_SRC_FILES := $(filter-out %.h,$(PLANETEST_COMMON_FILES) $(PLANETEST_FILES) | |||
9 | 9 | ||
10 | LOCAL_MODULE := planetest | 10 | LOCAL_MODULE := planetest |
11 | 11 | ||
12 | LOCAL_SHARED_LIBRARIES := libdrm | 12 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
13 | 13 | ||
14 | include $(BUILD_EXECUTABLE) | 14 | include $(BUILD_EXECUTABLE) |
15 | 15 | ||
@@ -22,6 +22,6 @@ LOCAL_SRC_FILES := $(filter-out %.h,$(PLANETEST_COMMON_FILES) $(ATOMICTEST_FILES | |||
22 | 22 | ||
23 | LOCAL_MODULE := atomictest | 23 | LOCAL_MODULE := atomictest |
24 | 24 | ||
25 | LOCAL_SHARED_LIBRARIES := libdrm | 25 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
26 | 26 | ||
27 | include $(BUILD_EXECUTABLE) | 27 | include $(BUILD_EXECUTABLE) |
diff --git a/tests/proptest/Android.mk b/tests/proptest/Android.mk index 588fbed2..eaada3b1 100644 --- a/tests/proptest/Android.mk +++ b/tests/proptest/Android.mk | |||
@@ -7,7 +7,7 @@ LOCAL_SRC_FILES := $(PROPTEST_FILES) | |||
7 | 7 | ||
8 | LOCAL_MODULE := proptest | 8 | LOCAL_MODULE := proptest |
9 | 9 | ||
10 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
11 | LOCAL_STATIC_LIBRARIES := libdrm_util | 11 | LOCAL_STATIC_LIBRARIES := libdrm_util |
12 | 12 | ||
13 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/.. | 13 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/.. |
diff --git a/tests/util/Android.mk b/tests/util/Android.mk index 7656c4c2..44c524d2 100644 --- a/tests/util/Android.mk +++ b/tests/util/Android.mk | |||
@@ -28,7 +28,7 @@ include $(LOCAL_PATH)/Makefile.sources | |||
28 | 28 | ||
29 | LOCAL_MODULE := libdrm_util | 29 | LOCAL_MODULE := libdrm_util |
30 | 30 | ||
31 | LOCAL_SHARED_LIBRARIES := libdrm | 31 | LOCAL_SHARED_LIBRARIES := libdrm_platform |
32 | 32 | ||
33 | LOCAL_SRC_FILES := $(UTIL_FILES) | 33 | LOCAL_SRC_FILES := $(UTIL_FILES) |
34 | 34 | ||