diff options
author | Stefan Agner | 2015-12-18 02:14:49 -0600 |
---|---|---|
committer | Emil Velikov | 2015-12-18 11:44:27 -0600 |
commit | 0cfb6a39864c3ebc7802107a8e4ddac67195d4cd (patch) | |
tree | b913cdcd528b4cfe9b193a58e0973c4ca6c17e57 | |
parent | b020b02f841af6c04d97d484db0ecf1149b93abf (diff) | |
download | external-libdrm-0cfb6a39864c3ebc7802107a8e4ddac67195d4cd.tar.gz external-libdrm-0cfb6a39864c3ebc7802107a8e4ddac67195d4cd.tar.xz external-libdrm-0cfb6a39864c3ebc7802107a8e4ddac67195d4cd.zip |
tests: remove missleading comments
The comment has been copied from modetest and is not applicable
for vbltest.
Signed-off-by: Stefan Agner <stefan@agner.ch>
Reviewed-by: Jesse Barnes <jbarnes@virtuousgeek.org>
-rw-r--r-- | tests/vbltest/vbltest.c | 15 |
1 files changed, 1 insertions, 14 deletions
diff --git a/tests/vbltest/vbltest.c b/tests/vbltest/vbltest.c index 60badf11..18333212 100644 --- a/tests/vbltest/vbltest.c +++ b/tests/vbltest/vbltest.c | |||
@@ -1,5 +1,5 @@ | |||
1 | /* | 1 | /* |
2 | * DRM based mode setting test program | 2 | * DRM based vblank test program |
3 | * Copyright 2008 Tungsten Graphics | 3 | * Copyright 2008 Tungsten Graphics |
4 | * Jakob Bornecrantz <jakob@tungstengraphics.com> | 4 | * Jakob Bornecrantz <jakob@tungstengraphics.com> |
5 | * Copyright 2008 Intel Corporation | 5 | * Copyright 2008 Intel Corporation |
@@ -24,19 +24,6 @@ | |||
24 | * IN THE SOFTWARE. | 24 | * IN THE SOFTWARE. |
25 | */ | 25 | */ |
26 | 26 | ||
27 | /* | ||
28 | * This fairly simple test program dumps output in a similar format to the | ||
29 | * "xrandr" tool everyone knows & loves. It's necessarily slightly different | ||
30 | * since the kernel separates outputs into encoder and connector structures, | ||
31 | * each with their own unique ID. The program also allows test testing of the | ||
32 | * memory management and mode setting APIs by allowing the user to specify a | ||
33 | * connector and mode to use for mode setting. If all works as expected, a | ||
34 | * blue background should be painted on the monitor attached to the specified | ||
35 | * connector after the selected mode is set. | ||
36 | * | ||
37 | * TODO: use cairo to write the mode info on the selected output once | ||
38 | * the mode has been programmed, along with possible test patterns. | ||
39 | */ | ||
40 | #ifdef HAVE_CONFIG_H | 27 | #ifdef HAVE_CONFIG_H |
41 | #include "config.h" | 28 | #include "config.h" |
42 | #endif | 29 | #endif |