diff options
author | Xia Yang | 2016-03-11 08:18:05 -0600 |
---|---|---|
committer | android-build-merger | 2016-03-11 08:18:05 -0600 |
commit | bc4d2021bfeae34c5c6f74347094570cf64ec6f8 (patch) | |
tree | e62961ada2a4c7f29bb5056c233d1c42c9552612 | |
parent | 3da561b5b8e81ab661d683134165cfd6bf54b20d (diff) | |
parent | 5afe8e056d6756c8e2ac96279542c3d2daf0742d (diff) | |
download | external-libdrm-bc4d2021bfeae34c5c6f74347094570cf64ec6f8.tar.gz external-libdrm-bc4d2021bfeae34c5c6f74347094570cf64ec6f8.tar.xz external-libdrm-bc4d2021bfeae34c5c6f74347094570cf64ec6f8.zip |
drm: add flag support for address space alloc
am: 5afe8e056d
* commit '5afe8e056d6756c8e2ac96279542c3d2daf0742d':
drm: add flag support for address space alloc
-rw-r--r-- | include/drm/nouveau_drm.h | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/include/drm/nouveau_drm.h b/include/drm/nouveau_drm.h index 915853c0..1372f533 100644 --- a/include/drm/nouveau_drm.h +++ b/include/drm/nouveau_drm.h | |||
@@ -213,10 +213,11 @@ struct drm_nouveau_gem_cpu_fini { | |||
213 | uint32_t handle; | 213 | uint32_t handle; |
214 | }; | 214 | }; |
215 | 215 | ||
216 | #define NOUVEAU_GEM_AS_SPARSE 0x00000001 | ||
216 | struct drm_nouveau_gem_as_alloc { | 217 | struct drm_nouveau_gem_as_alloc { |
217 | uint64_t pages; /* in, page length */ | 218 | uint64_t pages; /* in, page length */ |
218 | uint32_t page_size; /* in, byte page size */ | 219 | uint32_t page_size; /* in, byte page size */ |
219 | uint32_t pad; | 220 | uint32_t flags; /* in, flags of address space */ |
220 | uint64_t align; /* in, requested alignment in bytes */ | 221 | uint64_t align; /* in, requested alignment in bytes */ |
221 | uint64_t address; /* in/out, non-zero for fixed address allocation */ | 222 | uint64_t address; /* in/out, non-zero for fixed address allocation */ |
222 | }; | 223 | }; |