diff options
author | Andrew Chew | 2016-03-17 17:24:19 -0500 |
---|---|---|
committer | android-build-merger | 2016-03-17 17:24:19 -0500 |
commit | ce429d08fb5d8eb20c9029746f018de9a508c065 (patch) | |
tree | 528f3d213554dc02f552889bc13b590f6fdf8bc0 | |
parent | bc4d2021bfeae34c5c6f74347094570cf64ec6f8 (diff) | |
parent | d6513d7e0f454db11eb469ef9629ff06582a3003 (diff) | |
download | external-libdrm-ce429d08fb5d8eb20c9029746f018de9a508c065.tar.gz external-libdrm-ce429d08fb5d8eb20c9029746f018de9a508c065.tar.xz external-libdrm-ce429d08fb5d8eb20c9029746f018de9a508c065.zip |
drm: add ZBC query methods for nouveauandroid-n-mr1-preview-2android-n-mr1-preview-1
am: d6513d7
* commit 'd6513d7e0f454db11eb469ef9629ff06582a3003':
drm: add ZBC query methods for nouveau
-rw-r--r-- | include/drm/nouveau_class.h | 13 |
1 files changed, 13 insertions, 0 deletions
diff --git a/include/drm/nouveau_class.h b/include/drm/nouveau_class.h index 3c3196ba..8d63877a 100644 --- a/include/drm/nouveau_class.h +++ b/include/drm/nouveau_class.h | |||
@@ -568,6 +568,9 @@ struct nv50_disp_overlay_v0 { | |||
568 | #define FERMI_A_ZBC_COLOR 0x00 | 568 | #define FERMI_A_ZBC_COLOR 0x00 |
569 | #define FERMI_A_ZBC_DEPTH 0x01 | 569 | #define FERMI_A_ZBC_DEPTH 0x01 |
570 | #define FERMI_A_ZCULL_BIND 0x02 | 570 | #define FERMI_A_ZCULL_BIND 0x02 |
571 | #define FERMI_A_ZBC_QUERY_COLOR 0x03 | ||
572 | #define FERMI_A_ZBC_QUERY_DEPTH 0x04 | ||
573 | #define FERMI_A_ZBC_QUERY_TABLE_SIZE 0x05 | ||
571 | 574 | ||
572 | struct fermi_a_zbc_color_v0 { | 575 | struct fermi_a_zbc_color_v0 { |
573 | __u8 version; | 576 | __u8 version; |
@@ -597,6 +600,16 @@ struct fermi_a_zbc_color_v0 { | |||
597 | __u32 l2[4]; | 600 | __u32 l2[4]; |
598 | }; | 601 | }; |
599 | 602 | ||
603 | struct fermi_a_zbc_query_v0 { | ||
604 | __u8 version; | ||
605 | __u8 pad03[3]; | ||
606 | __u32 ds[4]; | ||
607 | __u32 l2[4]; | ||
608 | __u32 format; | ||
609 | __u32 index; | ||
610 | __u32 table_size; | ||
611 | }; | ||
612 | |||
600 | struct fermi_a_zbc_depth_v0 { | 613 | struct fermi_a_zbc_depth_v0 { |
601 | __u8 version; | 614 | __u8 version; |
602 | #define FERMI_A_ZBC_DEPTH_V0_FMT_FP32 0x01 | 615 | #define FERMI_A_ZBC_DEPTH_V0_FMT_FP32 0x01 |