diff options
author | Gowtham Tammana | 2016-06-22 15:40:59 -0500 |
---|---|---|
committer | Andrew F. Davis | 2018-03-13 10:25:38 -0500 |
commit | 077ac10b8ed77a49353de20aaae1cb52cb42c4f1 (patch) | |
tree | 60a791e00aa0e9032e91624000abddc0a0c5f795 | |
parent | def3eb73c259cba667addec5332c2dd3fa26d340 (diff) | |
download | external-libdrm-077ac10b8ed77a49353de20aaae1cb52cb42c4f1.tar.gz external-libdrm-077ac10b8ed77a49353de20aaae1cb52cb42c4f1.tar.xz external-libdrm-077ac10b8ed77a49353de20aaae1cb52cb42c4f1.zip |
omap: Convert Android.mk to Android.bpd-oreo-mr1-core-release
Signed-off-by: Andrew F. Davis <afd@ti.com>
-rw-r--r-- | omap/Android.bp | 14 | ||||
-rw-r--r-- | omap/Android.mk | 20 |
2 files changed, 14 insertions, 20 deletions
diff --git a/omap/Android.bp b/omap/Android.bp new file mode 100644 index 00000000..94e2349e --- /dev/null +++ b/omap/Android.bp | |||
@@ -0,0 +1,14 @@ | |||
1 | cc_library_shared { | ||
2 | name: "libdrm_omap", | ||
3 | vendor: true, | ||
4 | shared_libs: ["libdrm"], | ||
5 | |||
6 | srcs: ["omap_drm.c"], | ||
7 | |||
8 | cflags: [ | ||
9 | "-DHAVE_LIBDRM_ATOMIC_PRIMITIVES=1", | ||
10 | "-Wall", | ||
11 | "-Werror", | ||
12 | "-Wno-unused-variable", | ||
13 | ], | ||
14 | } | ||
diff --git a/omap/Android.mk b/omap/Android.mk deleted file mode 100644 index 91b5a99c..00000000 --- a/omap/Android.mk +++ /dev/null | |||
@@ -1,20 +0,0 @@ | |||
1 | ifneq ($(filter $(BOARD_GPU_DRIVERS), omapdrm),) | ||
2 | |||
3 | LOCAL_PATH := $(call my-dir) | ||
4 | include $(CLEAR_VARS) | ||
5 | |||
6 | LOCAL_SRC_FILES := \ | ||
7 | omap_drm.c | ||
8 | |||
9 | LOCAL_CFLAGS := \ | ||
10 | -DHAVE_LIBDRM_ATOMIC_PRIMITIVES=1 | ||
11 | |||
12 | LOCAL_MODULE := libdrm_omap | ||
13 | LOCAL_MODULE_FLAGS := optional | ||
14 | |||
15 | LOCAL_SHARED_LIBRARIES := libdrm | ||
16 | LOCAL_VENDOR_MODULE := true | ||
17 | |||
18 | include $(BUILD_SHARED_LIBRARY) | ||
19 | |||
20 | endif | ||