aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorChris Wilson2017-01-27 14:25:04 -0600
committerChris Wilson2017-01-27 14:25:04 -0600
commitdfd536c60d0bdffe005e354be0677f066af94f83 (patch)
treeb880298cdc0782d9be36e2ede173ba3255a2f170
parent22cfd0431131538ad1953af86f7cc2d48af176d4 (diff)
downloadexternal-libdrm-dfd536c60d0bdffe005e354be0677f066af94f83.tar.gz
external-libdrm-dfd536c60d0bdffe005e354be0677f066af94f83.tar.xz
external-libdrm-dfd536c60d0bdffe005e354be0677f066af94f83.zip
intel: Export a function to re-enable implicit synchronisation
Implicit synchronisation is the default behaviour of the kernel when rendering with an execobject. It may be disabled with drm_intel_gem_bo_disable_implicit_sync(), and then to restore it use drm_intel_gem_bo_enable_implicit_sync(). Signed-off-by: Chris Wilson <chris@chris-wilson.co.uk>
-rw-r--r--intel/intel_bufmgr.h1
-rw-r--r--intel/intel_bufmgr_gem.c19
2 files changed, 20 insertions, 0 deletions
diff --git a/intel/intel_bufmgr.h b/intel/intel_bufmgr.h
index 11579fbc..693472a5 100644
--- a/intel/intel_bufmgr.h
+++ b/intel/intel_bufmgr.h
@@ -187,6 +187,7 @@ int drm_intel_gem_bo_unmap_gtt(drm_intel_bo *bo);
187#define HAVE_DRM_INTEL_GEM_BO_DISABLE_IMPLICIT_SYNC 1 187#define HAVE_DRM_INTEL_GEM_BO_DISABLE_IMPLICIT_SYNC 1
188int drm_intel_bufmgr_gem_can_disable_implicit_sync(drm_intel_bufmgr *bufmgr); 188int drm_intel_bufmgr_gem_can_disable_implicit_sync(drm_intel_bufmgr *bufmgr);
189void drm_intel_gem_bo_disable_implicit_sync(drm_intel_bo *bo); 189void drm_intel_gem_bo_disable_implicit_sync(drm_intel_bo *bo);
190void drm_intel_gem_bo_enable_implicit_sync(drm_intel_bo *bo);
190 191
191void *drm_intel_gem_bo_map__cpu(drm_intel_bo *bo); 192void *drm_intel_gem_bo_map__cpu(drm_intel_bo *bo);
192void *drm_intel_gem_bo_map__gtt(drm_intel_bo *bo); 193void *drm_intel_gem_bo_map__gtt(drm_intel_bo *bo);
diff --git a/intel/intel_bufmgr_gem.c b/intel/intel_bufmgr_gem.c
index 077746cd..a6656003 100644
--- a/intel/intel_bufmgr_gem.c
+++ b/intel/intel_bufmgr_gem.c
@@ -2816,6 +2816,25 @@ drm_intel_gem_bo_disable_implicit_sync(drm_intel_bo *bo)
2816} 2816}
2817 2817
2818/** 2818/**
2819 * Enables implicit synchronisation before executing the bo
2820 *
2821 * This is the default behaviour of the kernel, to wait upon prior writes
2822 * completing on the object before rendering with it, or to wait for prior
2823 * reads to complete before writing into the object.
2824 * drm_intel_gem_bo_disable_implicit_sync() can stop this behaviour, telling
2825 * the kernel never to insert a stall before using the object. Then this
2826 * function can be used to restore the implicit sync before subsequent
2827 * rendering.
2828 */
2829void
2830drm_intel_gem_bo_enable_implicit_sync(drm_intel_bo *bo)
2831{
2832 drm_intel_bo_gem *bo_gem = (drm_intel_bo_gem *) bo;
2833
2834 bo_gem->kflags &= ~EXEC_OBJECT_ASYNC;
2835}
2836
2837/**
2819 * Query whether the kernel supports disabling of its implicit synchronisation 2838 * Query whether the kernel supports disabling of its implicit synchronisation
2820 * before execbuf. See drm_intel_gem_bo_disable_implicit_sync() 2839 * before execbuf. See drm_intel_gem_bo_disable_implicit_sync()
2821 */ 2840 */