aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEric Engestrom2018-03-16 12:04:50 -0500
committerEric Engestrom2018-03-20 09:31:14 -0500
commit07585200e937a528bd9fad3d5850de68823f27fa (patch)
treec9adb304c5cd36d77653c8e7a3dd24d34c780f74
parente8d3d885b1362caba4f1e1dfa42d45bac7163124 (diff)
downloadexternal-libdrm-07585200e937a528bd9fad3d5850de68823f27fa.tar.gz
external-libdrm-07585200e937a528bd9fad3d5850de68823f27fa.tar.xz
external-libdrm-07585200e937a528bd9fad3d5850de68823f27fa.zip
meson,configure: always define UDEV
Signed-off-by: Eric Engestrom <eric.engestrom@imgtec.com> Reviewed-by: Emil Velikov <emil.velikov@collabora.com> Reviewed-by: Dylan Baker <dylan@pnwbakers.com>
-rw-r--r--configure.ac2
-rw-r--r--meson.build2
-rw-r--r--xf86drm.c8
3 files changed, 7 insertions, 5 deletions
diff --git a/configure.ac b/configure.ac
index 607d8597..0e36336c 100644
--- a/configure.ac
+++ b/configure.ac
@@ -347,6 +347,8 @@ AC_SUBST(PCIACCESS_LIBS)
347 347
348if test "x$UDEV" = xyes; then 348if test "x$UDEV" = xyes; then
349 AC_DEFINE(UDEV, 1, [Have UDEV support]) 349 AC_DEFINE(UDEV, 1, [Have UDEV support])
350else
351 AC_DEFINE(UDEV, 0)
350fi 352fi
351 353
352AC_CANONICAL_HOST 354AC_CANONICAL_HOST
diff --git a/meson.build b/meson.build
index 826cd915..b90127aa 100644
--- a/meson.build
+++ b/meson.build
@@ -165,9 +165,9 @@ if _libkms != 'false'
165 with_libkms = _libkms == 'true' or ['linux', 'freebsd', 'dragonfly'].contains(host_machine.system()) 165 with_libkms = _libkms == 'true' or ['linux', 'freebsd', 'dragonfly'].contains(host_machine.system())
166endif 166endif
167 167
168config.set10('UDEV', with_udev)
168if with_udev 169if with_udev
169 dep_udev = dependency('udev') 170 dep_udev = dependency('udev')
170 config.set10('UDEV', true)
171else 171else
172 dep_udev = [] 172 dep_udev = []
173endif 173endif
diff --git a/xf86drm.c b/xf86drm.c
index 344326db..9328bf5a 100644
--- a/xf86drm.c
+++ b/xf86drm.c
@@ -293,7 +293,7 @@ static int drmMatchBusID(const char *id1, const char *id2, int pci_domain_ok)
293 * If any other failure happened then it will output error mesage using 293 * If any other failure happened then it will output error mesage using
294 * drmMsg() call. 294 * drmMsg() call.
295 */ 295 */
296#if !defined(UDEV) 296#if !UDEV
297static int chown_check_return(const char *path, uid_t owner, gid_t group) 297static int chown_check_return(const char *path, uid_t owner, gid_t group)
298{ 298{
299 int rv; 299 int rv;
@@ -332,7 +332,7 @@ static int drmOpenDevice(dev_t dev, int minor, int type)
332 int fd; 332 int fd;
333 mode_t devmode = DRM_DEV_MODE, serv_mode; 333 mode_t devmode = DRM_DEV_MODE, serv_mode;
334 gid_t serv_group; 334 gid_t serv_group;
335#if !defined(UDEV) 335#if !UDEV
336 int isroot = !geteuid(); 336 int isroot = !geteuid();
337 uid_t user = DRM_DEV_UID; 337 uid_t user = DRM_DEV_UID;
338 gid_t group = DRM_DEV_GID; 338 gid_t group = DRM_DEV_GID;
@@ -361,7 +361,7 @@ static int drmOpenDevice(dev_t dev, int minor, int type)
361 devmode &= ~(S_IXUSR|S_IXGRP|S_IXOTH); 361 devmode &= ~(S_IXUSR|S_IXGRP|S_IXOTH);
362 } 362 }
363 363
364#if !defined(UDEV) 364#if !UDEV
365 if (stat(DRM_DIR_NAME, &st)) { 365 if (stat(DRM_DIR_NAME, &st)) {
366 if (!isroot) 366 if (!isroot)
367 return DRM_ERR_NOT_ROOT; 367 return DRM_ERR_NOT_ROOT;
@@ -414,7 +414,7 @@ wait_for_udev:
414 if (fd >= 0) 414 if (fd >= 0)
415 return fd; 415 return fd;
416 416
417#if !defined(UDEV) 417#if !UDEV
418 /* Check if the device node is not what we expect it to be, and recreate it 418 /* Check if the device node is not what we expect it to be, and recreate it
419 * and try again if so. 419 * and try again if so.
420 */ 420 */