diff options
author | Tobias Jakobi | 2015-02-24 09:29:38 -0600 |
---|---|---|
committer | Emil Velikov | 2015-03-10 14:23:49 -0500 |
commit | 0d48697e7c10345f940b74de1cd476ec987058bb (patch) | |
tree | 6e798bcc555bccfa14bfd6e2252013c650ada848 | |
parent | 81b71e48e753ac3327a86e773f00d4955b6c21ab (diff) | |
download | external-libdrm-0d48697e7c10345f940b74de1cd476ec987058bb.tar.gz external-libdrm-0d48697e7c10345f940b74de1cd476ec987058bb.tar.xz external-libdrm-0d48697e7c10345f940b74de1cd476ec987058bb.zip |
exynos: fimg2d: introduce G2D_OP_INTERPOLATE
This sets up the blending equation in the following way:
out = src * src_alpha + dst * (1 - src_alpha)
Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de>
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Tested-by: Joonyoung Shim <jy0922.shim@samsung.com>
-rw-r--r-- | exynos/exynos_fimg2d.c | 4 | ||||
-rw-r--r-- | exynos/fimg2d.h | 1 |
2 files changed, 5 insertions, 0 deletions
diff --git a/exynos/exynos_fimg2d.c b/exynos/exynos_fimg2d.c index 398a8442..697ab16b 100644 --- a/exynos/exynos_fimg2d.c +++ b/exynos/exynos_fimg2d.c | |||
@@ -87,6 +87,10 @@ static unsigned int g2d_get_blend_op(enum e_g2d_op op) | |||
87 | SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0, | 87 | SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0, |
88 | G2D_COEFF_MODE_SRC_ALPHA, 1, 0, 0); | 88 | G2D_COEFF_MODE_SRC_ALPHA, 1, 0, 0); |
89 | break; | 89 | break; |
90 | case G2D_OP_INTERPOLATE: | ||
91 | SET_BF(val, G2D_COEFF_MODE_SRC_ALPHA, 0, 0, 0, | ||
92 | G2D_COEFF_MODE_SRC_ALPHA, 1, 0, 0); | ||
93 | break; | ||
90 | default: | 94 | default: |
91 | fprintf(stderr, "Not support operation(%d).\n", op); | 95 | fprintf(stderr, "Not support operation(%d).\n", op); |
92 | SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0, G2D_COEFF_MODE_ZERO, | 96 | SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0, G2D_COEFF_MODE_ZERO, |
diff --git a/exynos/fimg2d.h b/exynos/fimg2d.h index d98f7bc8..c6d67caf 100644 --- a/exynos/fimg2d.h +++ b/exynos/fimg2d.h | |||
@@ -142,6 +142,7 @@ enum e_g2d_op { | |||
142 | G2D_OP_SRC = 0x01, | 142 | G2D_OP_SRC = 0x01, |
143 | G2D_OP_DST = 0x02, | 143 | G2D_OP_DST = 0x02, |
144 | G2D_OP_OVER = 0x03, | 144 | G2D_OP_OVER = 0x03, |
145 | G2D_OP_INTERPOLATE = 0x04, | ||
145 | G2D_OP_DISJOINT_CLEAR = 0x10, | 146 | G2D_OP_DISJOINT_CLEAR = 0x10, |
146 | G2D_OP_DISJOINT_SRC = 0x11, | 147 | G2D_OP_DISJOINT_SRC = 0x11, |
147 | G2D_OP_DISJOINT_DST = 0x12, | 148 | G2D_OP_DISJOINT_DST = 0x12, |