aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEmil Velikov2016-11-30 11:24:21 -0600
committerEmil Velikov2016-12-05 11:21:56 -0600
commit11687bf4180f7e21045ed9c4730533c40fe01ea5 (patch)
treecbd95eb0f513379487252cb13ae553f1bae3bfa0
parentaae3f318d5aca81b87a14360116bb766a51e82ef (diff)
downloadexternal-libdrm-11687bf4180f7e21045ed9c4730533c40fe01ea5.tar.gz
external-libdrm-11687bf4180f7e21045ed9c4730533c40fe01ea5.tar.xz
external-libdrm-11687bf4180f7e21045ed9c4730533c40fe01ea5.zip
xf86drm: introduce drmGetDevice[s]2
Relative to the original version, here one can provide a flags bitmask. Currently only DRM_DEVICE_IGNORE_PCI_REVISION is supported. Implementation detail: If it's set, we will only parse the separate sysfs files and we won't touch the config one. The latter awakes the device (causing delays) which is the core reason why this API was introduced. v2: - Initialize revision to 0xff if it's unread. - Change DRM_DEVICE_IGNORE_PCI_REVISION to DRM_DEVICE_GET_PCI_REVISION - Add explicit note that drmGetDevice[s]2 does not retrieve the revision by default. v3: - Correctly fold drmParsePciDeviceInfo() hunk in this patch. Cc: Michel Dänzer <michel@daenzer.net> Cc: Nicolai Hähnle <nhaehnle@gmail.com> Cc: Mauro Santos <registo.mailling@gmail.com> Bugzilla: https://bugs.freedesktop.org/show_bug.cgi?id=98502 Signed-off-by: Emil Velikov <emil.velikov@collabora.com> Reviewed-by: Michel Dänzer <michel.daenzer@amd.com>
-rw-r--r--xf86drm.c70
-rw-r--r--xf86drm.h4
2 files changed, 66 insertions, 8 deletions
diff --git a/xf86drm.c b/xf86drm.c
index 701cf291..a886768e 100644
--- a/xf86drm.c
+++ b/xf86drm.c
@@ -2948,7 +2948,8 @@ static int drmGetMaxNodeName(void)
2948 2948
2949#ifdef __linux__ 2949#ifdef __linux__
2950static int parse_separate_sysfs_files(int maj, int min, 2950static int parse_separate_sysfs_files(int maj, int min,
2951 drmPciDeviceInfoPtr device) 2951 drmPciDeviceInfoPtr device,
2952 bool ignore_revision)
2952{ 2953{
2953#define ARRAY_SIZE(a) (sizeof(a) / sizeof((a)[0])) 2954#define ARRAY_SIZE(a) (sizeof(a) / sizeof((a)[0]))
2954 static const char *attrs[] = { 2955 static const char *attrs[] = {
@@ -2963,7 +2964,7 @@ static int parse_separate_sysfs_files(int maj, int min,
2963 FILE *fp; 2964 FILE *fp;
2964 int ret; 2965 int ret;
2965 2966
2966 for (unsigned i = 0; i < ARRAY_SIZE(attrs); i++) { 2967 for (unsigned i = ignore_revision ? 1 : 0; i < ARRAY_SIZE(attrs); i++) {
2967 snprintf(path, PATH_MAX, "/sys/dev/char/%d:%d/device/%s", maj, min, 2968 snprintf(path, PATH_MAX, "/sys/dev/char/%d:%d/device/%s", maj, min,
2968 attrs[i]); 2969 attrs[i]);
2969 fp = fopen(path, "r"); 2970 fp = fopen(path, "r");
@@ -2977,7 +2978,7 @@ static int parse_separate_sysfs_files(int maj, int min,
2977 2978
2978 } 2979 }
2979 2980
2980 device->revision_id = data[0] & 0xff; 2981 device->revision_id = ignore_revision ? 0xff : data[0] & 0xff;
2981 device->vendor_id = data[1] & 0xffff; 2982 device->vendor_id = data[1] & 0xffff;
2982 device->device_id = data[2] & 0xffff; 2983 device->device_id = data[2] & 0xffff;
2983 device->subvendor_id = data[3] & 0xffff; 2984 device->subvendor_id = data[3] & 0xffff;
@@ -3018,7 +3019,10 @@ static int drmParsePciDeviceInfo(int maj, int min,
3018 uint32_t flags) 3019 uint32_t flags)
3019{ 3020{
3020#ifdef __linux__ 3021#ifdef __linux__
3021 if (parse_separate_sysfs_files(maj, min, device)) 3022 if (!(flags & DRM_DEVICE_GET_PCI_REVISION))
3023 return parse_separate_sysfs_files(maj, min, device, true);
3024
3025 if (parse_separate_sysfs_files(maj, min, device, false))
3022 return parse_config_sysfs_file(maj, min, device); 3026 return parse_config_sysfs_file(maj, min, device);
3023 3027
3024 return 0; 3028 return 0;
@@ -3125,16 +3129,27 @@ static void drmFoldDuplicatedDevices(drmDevicePtr local_devices[], int count)
3125 } 3129 }
3126} 3130}
3127 3131
3132/* Check that the given flags are valid returning 0 on success */
3133static int
3134drm_device_validate_flags(uint32_t flags)
3135{
3136 return (flags & ~DRM_DEVICE_GET_PCI_REVISION);
3137}
3138
3128/** 3139/**
3129 * Get information about the opened drm device 3140 * Get information about the opened drm device
3130 * 3141 *
3131 * \param fd file descriptor of the drm device 3142 * \param fd file descriptor of the drm device
3143 * \param flags feature/behaviour bitmask
3132 * \param device the address of a drmDevicePtr where the information 3144 * \param device the address of a drmDevicePtr where the information
3133 * will be allocated in stored 3145 * will be allocated in stored
3134 * 3146 *
3135 * \return zero on success, negative error code otherwise. 3147 * \return zero on success, negative error code otherwise.
3148 *
3149 * \note Unlike drmGetDevice it does not retrieve the pci device revision field
3150 * unless the DRM_DEVICE_GET_PCI_REVISION \p flag is set.
3136 */ 3151 */
3137int drmGetDevice(int fd, drmDevicePtr *device) 3152int drmGetDevice2(int fd, uint32_t flags, drmDevicePtr *device)
3138{ 3153{
3139 drmDevicePtr *local_devices; 3154 drmDevicePtr *local_devices;
3140 drmDevicePtr d; 3155 drmDevicePtr d;
@@ -3147,7 +3162,9 @@ int drmGetDevice(int fd, drmDevicePtr *device)
3147 int ret, i, node_count; 3162 int ret, i, node_count;
3148 int max_count = 16; 3163 int max_count = 16;
3149 dev_t find_rdev; 3164 dev_t find_rdev;
3150 uint32_t flags = 0; 3165
3166 if (drm_device_validate_flags(flags))
3167 return -EINVAL;
3151 3168
3152 if (fd == -1 || device == NULL) 3169 if (fd == -1 || device == NULL)
3153 return -EINVAL; 3170 return -EINVAL;
@@ -3246,8 +3263,23 @@ free_locals:
3246} 3263}
3247 3264
3248/** 3265/**
3266 * Get information about the opened drm device
3267 *
3268 * \param fd file descriptor of the drm device
3269 * \param device the address of a drmDevicePtr where the information
3270 * will be allocated in stored
3271 *
3272 * \return zero on success, negative error code otherwise.
3273 */
3274int drmGetDevice(int fd, drmDevicePtr *device)
3275{
3276 return drmGetDevice2(fd, DRM_DEVICE_GET_PCI_REVISION, device);
3277}
3278
3279/**
3249 * Get drm devices on the system 3280 * Get drm devices on the system
3250 * 3281 *
3282 * \param flags feature/behaviour bitmask
3251 * \param devices the array of devices with drmDevicePtr elements 3283 * \param devices the array of devices with drmDevicePtr elements
3252 * can be NULL to get the device number first 3284 * can be NULL to get the device number first
3253 * \param max_devices the maximum number of devices for the array 3285 * \param max_devices the maximum number of devices for the array
@@ -3256,8 +3288,11 @@ free_locals:
3256 * if devices is NULL - total number of devices available on the system, 3288 * if devices is NULL - total number of devices available on the system,
3257 * alternatively the number of devices stored in devices[], which is 3289 * alternatively the number of devices stored in devices[], which is
3258 * capped by the max_devices. 3290 * capped by the max_devices.
3291 *
3292 * \note Unlike drmGetDevices it does not retrieve the pci device revision field
3293 * unless the DRM_DEVICE_GET_PCI_REVISION \p flag is set.
3259 */ 3294 */
3260int drmGetDevices(drmDevicePtr devices[], int max_devices) 3295int drmGetDevices2(uint32_t flags, drmDevicePtr devices[], int max_devices)
3261{ 3296{
3262 drmDevicePtr *local_devices; 3297 drmDevicePtr *local_devices;
3263 drmDevicePtr device; 3298 drmDevicePtr device;
@@ -3269,7 +3304,9 @@ int drmGetDevices(drmDevicePtr devices[], int max_devices)
3269 int maj, min; 3304 int maj, min;
3270 int ret, i, node_count, device_count; 3305 int ret, i, node_count, device_count;
3271 int max_count = 16; 3306 int max_count = 16;
3272 uint32_t flags = 0; 3307
3308 if (drm_device_validate_flags(flags))
3309 return -EINVAL;
3273 3310
3274 local_devices = calloc(max_count, sizeof(drmDevicePtr)); 3311 local_devices = calloc(max_count, sizeof(drmDevicePtr));
3275 if (local_devices == NULL) 3312 if (local_devices == NULL)
@@ -3357,6 +3394,23 @@ free_locals:
3357 return ret; 3394 return ret;
3358} 3395}
3359 3396
3397/**
3398 * Get drm devices on the system
3399 *
3400 * \param devices the array of devices with drmDevicePtr elements
3401 * can be NULL to get the device number first
3402 * \param max_devices the maximum number of devices for the array
3403 *
3404 * \return on error - negative error code,
3405 * if devices is NULL - total number of devices available on the system,
3406 * alternatively the number of devices stored in devices[], which is
3407 * capped by the max_devices.
3408 */
3409int drmGetDevices(drmDevicePtr devices[], int max_devices)
3410{
3411 return drmGetDevices2(DRM_DEVICE_GET_PCI_REVISION, devices, max_devices);
3412}
3413
3360char *drmGetDeviceNameFromFd2(int fd) 3414char *drmGetDeviceNameFromFd2(int fd)
3361{ 3415{
3362#ifdef __linux__ 3416#ifdef __linux__
diff --git a/xf86drm.h b/xf86drm.h
index 4da6bd3c..b340fc46 100644
--- a/xf86drm.h
+++ b/xf86drm.h
@@ -801,6 +801,10 @@ extern void drmFreeDevice(drmDevicePtr *device);
801extern int drmGetDevices(drmDevicePtr devices[], int max_devices); 801extern int drmGetDevices(drmDevicePtr devices[], int max_devices);
802extern void drmFreeDevices(drmDevicePtr devices[], int count); 802extern void drmFreeDevices(drmDevicePtr devices[], int count);
803 803
804#define DRM_DEVICE_GET_PCI_REVISION (1 << 0)
805extern int drmGetDevice2(int fd, uint32_t flags, drmDevicePtr *device);
806extern int drmGetDevices2(uint32_t flags, drmDevicePtr devices[], int max_devices);
807
804#if defined(__cplusplus) 808#if defined(__cplusplus)
805} 809}
806#endif 810#endif