aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEmil Velikov2018-03-20 12:32:37 -0500
committerEmil Velikov2018-03-28 11:08:32 -0500
commit4dfa458979c345ea5eb46749f545d78c09e3f244 (patch)
treed3e8adae4eb9b8901eed8e68ad9068312951e829
parentbb0fd5f3b30141e2049a31f9ccd3f806645b21e0 (diff)
downloadexternal-libdrm-4dfa458979c345ea5eb46749f545d78c09e3f244.tar.gz
external-libdrm-4dfa458979c345ea5eb46749f545d78c09e3f244.tar.xz
external-libdrm-4dfa458979c345ea5eb46749f545d78c09e3f244.zip
Revert "libdrm: intel/Android.mk: Filter libdrm_intel library requirements on x86/x86_64"
This reverts commit ed07718ae7bab596297abf210bb0c37c6dba58ed. The commit added a guard since libpciaccess may be missing on some setups. As of last commit there are no traces of the project, from Android POV. Hence, we can revert this workaround - which caused similar breakage to the one it's trying to fix. This time in Mesa. Cc: Rob Herring <rob.herring@linaro.org> Acked-by: John Stultz <john.stultz@linaro.org>
-rw-r--r--intel/Android.mk2
1 files changed, 0 insertions, 2 deletions
diff --git a/intel/Android.mk b/intel/Android.mk
index dd881688..f45312dd 100644
--- a/intel/Android.mk
+++ b/intel/Android.mk
@@ -21,7 +21,6 @@
21# IN THE SOFTWARE. 21# IN THE SOFTWARE.
22# 22#
23 23
24ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
25LOCAL_PATH := $(call my-dir) 24LOCAL_PATH := $(call my-dir)
26include $(CLEAR_VARS) 25include $(CLEAR_VARS)
27 26
@@ -37,4 +36,3 @@ LOCAL_SHARED_LIBRARIES := \
37 36
38include $(LIBDRM_COMMON_MK) 37include $(LIBDRM_COMMON_MK)
39include $(BUILD_SHARED_LIBRARY) 38include $(BUILD_SHARED_LIBRARY)
40endif