diff options
author | Jakob Bornecrantz | 2010-02-18 06:27:29 -0600 |
---|---|---|
committer | Jakob Bornecrantz | 2010-02-18 06:29:30 -0600 |
commit | 97003c53f9d9ce8b13f6bde28eeb255c35f0c3bc (patch) | |
tree | 6ae4d3a1b0174e0d1631f552571b8ad6070bbb0d | |
parent | 25c0c638c417ec0d7130b06b39af89c264b89983 (diff) | |
download | external-libdrm-97003c53f9d9ce8b13f6bde28eeb255c35f0c3bc.tar.gz external-libdrm-97003c53f9d9ce8b13f6bde28eeb255c35f0c3bc.tar.xz external-libdrm-97003c53f9d9ce8b13f6bde28eeb255c35f0c3bc.zip |
libkms: Enable by default
-rw-r--r-- | configure.ac | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/configure.ac b/configure.ac index f152f242..ef7700f9 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -45,9 +45,9 @@ AC_ARG_ENABLE(udev, AS_HELP_STRING([--enable-udev], | |||
45 | [UDEV=$enableval], [UDEV=no]) | 45 | [UDEV=$enableval], [UDEV=no]) |
46 | 46 | ||
47 | AC_ARG_ENABLE(libkms, | 47 | AC_ARG_ENABLE(libkms, |
48 | AS_HELP_STRING([--enable-libkms], | 48 | AS_HELP_STRING([--disable-libkms], |
49 | [Enable KMS mm abstraction library (default: disabled)]), | 49 | [Disable KMS mm abstraction library (default: enabled)]), |
50 | [LIBKMS=$enableval], [LIBKMS=no]) | 50 | [LIBKMS=$enableval], [LIBKMS=yes]) |
51 | 51 | ||
52 | AC_ARG_ENABLE(intel, | 52 | AC_ARG_ENABLE(intel, |
53 | AS_HELP_STRING([--disable-intel], | 53 | AS_HELP_STRING([--disable-intel], |