aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSeung-Woo Kim2018-01-04 00:31:51 -0600
committerMichel Dänzer2018-01-08 11:32:46 -0600
commitad3152fa698b128c9bd266522b0b48594b131055 (patch)
tree4e0ce8f153c2d9bcb0e7f94f15cd7e17edc798ef
parent831036a6f62005da9fb4a75fe043bd96ce672d27 (diff)
downloadexternal-libdrm-ad3152fa698b128c9bd266522b0b48594b131055.tar.gz
external-libdrm-ad3152fa698b128c9bd266522b0b48594b131055.tar.xz
external-libdrm-ad3152fa698b128c9bd266522b0b48594b131055.zip
amdgpu: fix not to add amdgpu.ids when building without amdgpu
The amdgpu.ids is only required when building with amdgpu support. Fix not to add it without amdgpu. Signed-off-by: Seung-Woo Kim <sw0312.kim@samsung.com> Reviewed-by: Michel Dänzer <michel.daenzer@amd.com>
-rw-r--r--data/Makefile.am2
1 files changed, 2 insertions, 0 deletions
diff --git a/data/Makefile.am b/data/Makefile.am
index eba915dd..897a7f35 100644
--- a/data/Makefile.am
+++ b/data/Makefile.am
@@ -20,4 +20,6 @@
20# CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. 20# CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
21 21
22libdrmdatadir = @libdrmdatadir@ 22libdrmdatadir = @libdrmdatadir@
23if HAVE_AMDGPU
23dist_libdrmdata_DATA = amdgpu.ids 24dist_libdrmdata_DATA = amdgpu.ids
25endif