diff options
author | Eric Anholt | 2017-06-21 12:23:23 -0500 |
---|---|---|
committer | Daniel Stone | 2017-06-22 04:49:00 -0500 |
commit | b9549c954e190010a79e6691983b6ae16eac83d5 (patch) | |
tree | cd914eac8412cb9741c37844d26bb5fe12cccec8 | |
parent | 7e6bf88cac315a9fa41818cf72a7b5d18a2cb1fc (diff) | |
download | external-libdrm-b9549c954e190010a79e6691983b6ae16eac83d5.tar.gz external-libdrm-b9549c954e190010a79e6691983b6ae16eac83d5.tar.xz external-libdrm-b9549c954e190010a79e6691983b6ae16eac83d5.zip |
headers: Update drm_fourcc and vc4_drm.h with new VC4 tiling UAPI.
Taken from make headers_install of drm-misc-next
(34c8ea400ff6383b028f63df2453914163afc07c)
Reviewed-by: Daniel Stone <daniels@collabora.com>
-rw-r--r-- | include/drm/drm_fourcc.h | 23 | ||||
-rw-r--r-- | include/drm/vc4_drm.h | 22 |
2 files changed, 41 insertions, 4 deletions
diff --git a/include/drm/drm_fourcc.h b/include/drm/drm_fourcc.h index 55e30104..7586c46f 100644 --- a/include/drm/drm_fourcc.h +++ b/include/drm/drm_fourcc.h | |||
@@ -182,6 +182,7 @@ extern "C" { | |||
182 | #define DRM_FORMAT_MOD_VENDOR_SAMSUNG 0x04 | 182 | #define DRM_FORMAT_MOD_VENDOR_SAMSUNG 0x04 |
183 | #define DRM_FORMAT_MOD_VENDOR_QCOM 0x05 | 183 | #define DRM_FORMAT_MOD_VENDOR_QCOM 0x05 |
184 | #define DRM_FORMAT_MOD_VENDOR_VIVANTE 0x06 | 184 | #define DRM_FORMAT_MOD_VENDOR_VIVANTE 0x06 |
185 | #define DRM_FORMAT_MOD_VENDOR_BROADCOM 0x07 | ||
185 | /* add more to the end as needed */ | 186 | /* add more to the end as needed */ |
186 | 187 | ||
187 | #define fourcc_mod_code(vendor, val) \ | 188 | #define fourcc_mod_code(vendor, val) \ |
@@ -306,7 +307,6 @@ extern "C" { | |||
306 | */ | 307 | */ |
307 | #define DRM_FORMAT_MOD_VIVANTE_SPLIT_SUPER_TILED fourcc_mod_code(VIVANTE, 4) | 308 | #define DRM_FORMAT_MOD_VIVANTE_SPLIT_SUPER_TILED fourcc_mod_code(VIVANTE, 4) |
308 | 309 | ||
309 | |||
310 | /* NVIDIA Tegra frame buffer modifiers */ | 310 | /* NVIDIA Tegra frame buffer modifiers */ |
311 | 311 | ||
312 | /* | 312 | /* |
@@ -351,6 +351,27 @@ extern "C" { | |||
351 | */ | 351 | */ |
352 | #define NV_FORMAT_MOD_TEGRA_16BX2_BLOCK(v) fourcc_mod_tegra_code(2, v) | 352 | #define NV_FORMAT_MOD_TEGRA_16BX2_BLOCK(v) fourcc_mod_tegra_code(2, v) |
353 | 353 | ||
354 | /* | ||
355 | * Broadcom VC4 "T" format | ||
356 | * | ||
357 | * This is the primary layout that the V3D GPU can texture from (it | ||
358 | * can't do linear). The T format has: | ||
359 | * | ||
360 | * - 64b utiles of pixels in a raster-order grid according to cpp. It's 4x4 | ||
361 | * pixels at 32 bit depth. | ||
362 | * | ||
363 | * - 1k subtiles made of a 4x4 raster-order grid of 64b utiles (so usually | ||
364 | * 16x16 pixels). | ||
365 | * | ||
366 | * - 4k tiles made of a 2x2 grid of 1k subtiles (so usually 32x32 pixels). On | ||
367 | * even 4k tile rows, they're arranged as (BL, TL, TR, BR), and on odd rows | ||
368 | * they're (TR, BR, BL, TL), where bottom left is start of memory. | ||
369 | * | ||
370 | * - an image made of 4k tiles in rows either left-to-right (even rows of 4k | ||
371 | * tiles) or right-to-left (odd rows of 4k tiles). | ||
372 | */ | ||
373 | #define DRM_FORMAT_MOD_BROADCOM_VC4_T_TILED fourcc_mod_code(BROADCOM, 1) | ||
374 | |||
354 | #if defined(__cplusplus) | 375 | #if defined(__cplusplus) |
355 | } | 376 | } |
356 | #endif | 377 | #endif |
diff --git a/include/drm/vc4_drm.h b/include/drm/vc4_drm.h index 319881d8..6ac4c5c0 100644 --- a/include/drm/vc4_drm.h +++ b/include/drm/vc4_drm.h | |||
@@ -21,8 +21,8 @@ | |||
21 | * IN THE SOFTWARE. | 21 | * IN THE SOFTWARE. |
22 | */ | 22 | */ |
23 | 23 | ||
24 | #ifndef _VC4_DRM_H_ | 24 | #ifndef _UAPI_VC4_DRM_H_ |
25 | #define _VC4_DRM_H_ | 25 | #define _UAPI_VC4_DRM_H_ |
26 | 26 | ||
27 | #include "drm.h" | 27 | #include "drm.h" |
28 | 28 | ||
@@ -38,6 +38,8 @@ extern "C" { | |||
38 | #define DRM_VC4_CREATE_SHADER_BO 0x05 | 38 | #define DRM_VC4_CREATE_SHADER_BO 0x05 |
39 | #define DRM_VC4_GET_HANG_STATE 0x06 | 39 | #define DRM_VC4_GET_HANG_STATE 0x06 |
40 | #define DRM_VC4_GET_PARAM 0x07 | 40 | #define DRM_VC4_GET_PARAM 0x07 |
41 | #define DRM_VC4_SET_TILING 0x08 | ||
42 | #define DRM_VC4_GET_TILING 0x09 | ||
41 | 43 | ||
42 | #define DRM_IOCTL_VC4_SUBMIT_CL DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_SUBMIT_CL, struct drm_vc4_submit_cl) | 44 | #define DRM_IOCTL_VC4_SUBMIT_CL DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_SUBMIT_CL, struct drm_vc4_submit_cl) |
43 | #define DRM_IOCTL_VC4_WAIT_SEQNO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_WAIT_SEQNO, struct drm_vc4_wait_seqno) | 45 | #define DRM_IOCTL_VC4_WAIT_SEQNO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_WAIT_SEQNO, struct drm_vc4_wait_seqno) |
@@ -47,6 +49,8 @@ extern "C" { | |||
47 | #define DRM_IOCTL_VC4_CREATE_SHADER_BO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_CREATE_SHADER_BO, struct drm_vc4_create_shader_bo) | 49 | #define DRM_IOCTL_VC4_CREATE_SHADER_BO DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_CREATE_SHADER_BO, struct drm_vc4_create_shader_bo) |
48 | #define DRM_IOCTL_VC4_GET_HANG_STATE DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_GET_HANG_STATE, struct drm_vc4_get_hang_state) | 50 | #define DRM_IOCTL_VC4_GET_HANG_STATE DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_GET_HANG_STATE, struct drm_vc4_get_hang_state) |
49 | #define DRM_IOCTL_VC4_GET_PARAM DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_GET_PARAM, struct drm_vc4_get_param) | 51 | #define DRM_IOCTL_VC4_GET_PARAM DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_GET_PARAM, struct drm_vc4_get_param) |
52 | #define DRM_IOCTL_VC4_SET_TILING DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_SET_TILING, struct drm_vc4_set_tiling) | ||
53 | #define DRM_IOCTL_VC4_GET_TILING DRM_IOWR(DRM_COMMAND_BASE + DRM_VC4_GET_TILING, struct drm_vc4_get_tiling) | ||
50 | 54 | ||
51 | struct drm_vc4_submit_rcl_surface { | 55 | struct drm_vc4_submit_rcl_surface { |
52 | __u32 hindex; /* Handle index, or ~0 if not present. */ | 56 | __u32 hindex; /* Handle index, or ~0 if not present. */ |
@@ -295,8 +299,20 @@ struct drm_vc4_get_param { | |||
295 | __u64 value; | 299 | __u64 value; |
296 | }; | 300 | }; |
297 | 301 | ||
302 | struct drm_vc4_get_tiling { | ||
303 | __u32 handle; | ||
304 | __u32 flags; | ||
305 | __u64 modifier; | ||
306 | }; | ||
307 | |||
308 | struct drm_vc4_set_tiling { | ||
309 | __u32 handle; | ||
310 | __u32 flags; | ||
311 | __u64 modifier; | ||
312 | }; | ||
313 | |||
298 | #if defined(__cplusplus) | 314 | #if defined(__cplusplus) |
299 | } | 315 | } |
300 | #endif | 316 | #endif |
301 | 317 | ||
302 | #endif /* _VC4_DRM_H_ */ | 318 | #endif /* _UAPI_VC4_DRM_H_ */ |