aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJammy Zhou2015-05-20 15:20:26 -0500
committerAlex Deucher2015-08-05 12:47:50 -0500
commitba1653eff8bd8ecc3d5fd5b2bbab604878cfa7e0 (patch)
tree9dd2eb8aa41cedb8a016fcc7561ebc77b7b2a880
parent60e221c925e7ee81b9831b06ebd4ca54bea03deb (diff)
downloadexternal-libdrm-ba1653eff8bd8ecc3d5fd5b2bbab604878cfa7e0.tar.gz
external-libdrm-ba1653eff8bd8ecc3d5fd5b2bbab604878cfa7e0.tar.xz
external-libdrm-ba1653eff8bd8ecc3d5fd5b2bbab604878cfa7e0.zip
tests/amdgpu: add shared IB submission test v2
v2: some function renaming Signed-off-by: Jammy Zhou <Jammy.Zhou@amd.com> Reviewed-by: Alex Deucher <alexander.deucher@amd.com>
-rw-r--r--tests/amdgpu/basic_tests.c66
1 files changed, 65 insertions, 1 deletions
diff --git a/tests/amdgpu/basic_tests.c b/tests/amdgpu/basic_tests.c
index 635cd23a..67a8d3c6 100644
--- a/tests/amdgpu/basic_tests.c
+++ b/tests/amdgpu/basic_tests.c
@@ -153,7 +153,7 @@ static void amdgpu_memory_alloc(void)
153 CU_ASSERT_EQUAL(r, 0); 153 CU_ASSERT_EQUAL(r, 0);
154} 154}
155 155
156static void amdgpu_command_submission_gfx(void) 156static void amdgpu_command_submission_gfx_separate_ibs(void)
157{ 157{
158 amdgpu_context_handle context_handle; 158 amdgpu_context_handle context_handle;
159 struct amdgpu_cs_ib_alloc_result ib_result = {0}; 159 struct amdgpu_cs_ib_alloc_result ib_result = {0};
@@ -214,6 +214,70 @@ static void amdgpu_command_submission_gfx(void)
214 CU_ASSERT_EQUAL(r, 0); 214 CU_ASSERT_EQUAL(r, 0);
215} 215}
216 216
217static void amdgpu_command_submission_gfx_shared_ib(void)
218{
219 amdgpu_context_handle context_handle;
220 struct amdgpu_cs_ib_alloc_result ib_result = {0};
221 struct amdgpu_cs_request ibs_request = {0};
222 struct amdgpu_cs_ib_info ib_info[2];
223 struct amdgpu_cs_query_fence fence_status = {0};
224 uint32_t *ptr;
225 uint32_t expired;
226 int r;
227
228 r = amdgpu_cs_ctx_create(device_handle, &context_handle);
229 CU_ASSERT_EQUAL(r, 0);
230
231 r = amdgpu_cs_alloc_ib(context_handle,
232 amdgpu_cs_ib_size_4K, &ib_result);
233 CU_ASSERT_EQUAL(r, 0);
234
235 memset(ib_info, 0, 2 * sizeof(struct amdgpu_cs_ib_info));
236
237 /* IT_SET_CE_DE_COUNTERS */
238 ptr = ib_result.cpu;
239 ptr[0] = 0xc0008900;
240 ptr[1] = 0;
241 ptr[2] = 0xc0008400;
242 ptr[3] = 1;
243 ib_info[0].ib_handle = ib_result.handle;
244 ib_info[0].size = 4;
245 ib_info[0].flags = AMDGPU_IB_FLAG_CE;
246
247 ptr = (uint32_t *)ib_result.cpu + 4;
248 ptr[0] = 0xc0008600;
249 ptr[1] = 0x00000001;
250 ib_info[1].ib_handle = ib_result.handle;
251 ib_info[1].size = 2;
252 ib_info[1].offset_dw = 4;
253
254 ibs_request.ip_type = AMDGPU_HW_IP_GFX;
255 ibs_request.number_of_ibs = 2;
256 ibs_request.ibs = ib_info;
257
258 r = amdgpu_cs_submit(context_handle, 0,
259 &ibs_request, 1, &fence_status.fence);
260 CU_ASSERT_EQUAL(r, 0);
261
262 fence_status.context = context_handle;
263 fence_status.timeout_ns = AMDGPU_TIMEOUT_INFINITE;
264 fence_status.ip_type = AMDGPU_HW_IP_GFX;
265
266 r = amdgpu_cs_query_fence_status(&fence_status, &expired);
267 CU_ASSERT_EQUAL(r, 0);
268
269 r = amdgpu_cs_ctx_free(context_handle);
270 CU_ASSERT_EQUAL(r, 0);
271}
272
273static void amdgpu_command_submission_gfx(void)
274{
275 /* separate IB buffers for multi-IB submission */
276 amdgpu_command_submission_gfx_separate_ibs();
277 /* shared IB buffer for multi-IB submission */
278 amdgpu_command_submission_gfx_shared_ib();
279}
280
217static void amdgpu_command_submission_compute(void) 281static void amdgpu_command_submission_compute(void)
218{ 282{
219 amdgpu_context_handle context_handle; 283 amdgpu_context_handle context_handle;