diff options
author | Tobias Jakobi | 2015-02-24 08:20:50 -0600 |
---|---|---|
committer | Emil Velikov | 2015-03-10 14:23:45 -0500 |
commit | ba858e06d8e73180643f40afa9f4de562dc40252 (patch) | |
tree | ee4994d422739c1601bc0dd45aa02204534b36c9 | |
parent | 734d13b13b2f6f02465bf51412e0c2be255eb8b5 (diff) | |
download | external-libdrm-ba858e06d8e73180643f40afa9f4de562dc40252.tar.gz external-libdrm-ba858e06d8e73180643f40afa9f4de562dc40252.tar.xz external-libdrm-ba858e06d8e73180643f40afa9f4de562dc40252.zip |
exynos: fimg2d: remove TRUE/FALSE from header
The fimg2d header was defining TRUE and FALSE, but actually
these defines are just used once. Remove them, since they
don't make the code better readable/understandable.
Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de>
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
-rw-r--r-- | exynos/exynos_fimg2d.c | 4 | ||||
-rw-r--r-- | exynos/fimg2d.h | 7 |
2 files changed, 2 insertions, 9 deletions
diff --git a/exynos/exynos_fimg2d.c b/exynos/exynos_fimg2d.c index 03cf182f..398a8442 100644 --- a/exynos/exynos_fimg2d.c +++ b/exynos/exynos_fimg2d.c | |||
@@ -135,7 +135,7 @@ static int g2d_add_cmd(struct g2d_context *ctx, unsigned long cmd, | |||
135 | break; | 135 | break; |
136 | } | 136 | } |
137 | 137 | ||
138 | return TRUE; | 138 | return 0; |
139 | } | 139 | } |
140 | 140 | ||
141 | /* | 141 | /* |
@@ -187,7 +187,7 @@ static int g2d_flush(struct g2d_context *ctx) | |||
187 | struct drm_exynos_g2d_set_cmdlist cmdlist; | 187 | struct drm_exynos_g2d_set_cmdlist cmdlist; |
188 | 188 | ||
189 | if (ctx->cmd_nr == 0 && ctx->cmd_buf_nr == 0) | 189 | if (ctx->cmd_nr == 0 && ctx->cmd_buf_nr == 0) |
190 | return FALSE; | 190 | return -1; |
191 | 191 | ||
192 | if (ctx->cmdlist_nr >= G2D_MAX_CMD_LIST_NR) { | 192 | if (ctx->cmdlist_nr >= G2D_MAX_CMD_LIST_NR) { |
193 | fprintf(stderr, "Overflow cmdlist.\n"); | 193 | fprintf(stderr, "Overflow cmdlist.\n"); |
diff --git a/exynos/fimg2d.h b/exynos/fimg2d.h index 8e0321cf..56a0b96e 100644 --- a/exynos/fimg2d.h +++ b/exynos/fimg2d.h | |||
@@ -13,13 +13,6 @@ | |||
13 | #ifndef _FIMG2D_H_ | 13 | #ifndef _FIMG2D_H_ |
14 | #define _FIMG2D_H_ | 14 | #define _FIMG2D_H_ |
15 | 15 | ||
16 | #ifndef TRUE | ||
17 | #define TRUE 0 | ||
18 | #endif | ||
19 | #ifndef FALSE | ||
20 | #define FALSE -1 | ||
21 | #endif | ||
22 | |||
23 | #define G2D_MAX_CMD_NR 64 | 16 | #define G2D_MAX_CMD_NR 64 |
24 | #define G2D_MAX_GEM_CMD_NR 64 | 17 | #define G2D_MAX_GEM_CMD_NR 64 |
25 | #define G2D_MAX_CMD_LIST_NR 64 | 18 | #define G2D_MAX_CMD_LIST_NR 64 |