aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDan Willemsen2017-10-20 00:18:23 -0500
committerDan Willemsen2017-10-23 14:27:31 -0500
commitfa32e29a1fe81e5472aabc65d3aa25a5af5aec55 (patch)
treeddc9bf3abee1194215f500913f95229b33b928f7 /Android.bp
parentc6ebab75df64ad6ff2be83cd53bb7d02955d7438 (diff)
downloadexternal-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.tar.gz
external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.tar.xz
external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.zip
Convert to Android.bp
See build/soong/README.md for more information about Soong. Removes BOARD_GPU_DRIVERS, which wasn't affecting anything, since none of the HAVE_* macros are defined. Even if they were, we'd prefer to compile all of them so that a single library can support multiple boards. Test: mmma external/libdrm Change-Id: Ie01736bce6cf41e3da5040fe5341ade0634b5111
Diffstat (limited to 'Android.bp')
-rw-r--r--Android.bp64
1 files changed, 64 insertions, 0 deletions
diff --git a/Android.bp b/Android.bp
new file mode 100644
index 00000000..6a90c389
--- /dev/null
+++ b/Android.bp
@@ -0,0 +1,64 @@
1//
2// Copyright © 2011-2012 Intel Corporation
3//
4// Permission is hereby granted, free of charge, to any person obtaining a
5// copy of this software and associated documentation files (the "Software"),
6// to deal in the Software without restriction, including without limitation
7// the rights to use, copy, modify, merge, publish, distribute, sublicense,
8// and/or sell copies of the Software, and to permit persons to whom the
9// Software is furnished to do so, subject to the following conditions:
10//
11// The above copyright notice and this permission notice (including the next
12// paragraph) shall be included in all copies or substantial portions of the
13// Software.
14//
15// THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
16// IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
17// FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
18// THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
19// LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
20// FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
21// IN THE SOFTWARE.
22//
23
24subdirs = ["*"]
25build = ["Android.sources.bp"]
26
27cc_defaults {
28 name: "libdrm_defaults",
29 cflags: [
30 // XXX: Consider moving these to config.h analogous to autoconf.
31 "-DMAJOR_IN_SYSMACROS=1",
32 "-DHAVE_VISIBILITY=1",
33 "-DHAVE_LIBDRM_ATOMIC_PRIMITIVES=1",
34
35 "-Wall",
36 "-Werror",
37 "-Wno-format",
38 "-Wno-gnu-variable-sized-type-not-at-end",
39 "-Wno-pointer-arith",
40 "-Wno-unused-parameter",
41 "-Wno-unused-variable",
42 "-Wno-missing-field-initializers",
43 ],
44 export_include_dirs: ["."],
45}
46
47// Library for the device
48cc_library {
49 name: "libdrm",
50 vendor_available: true,
51 defaults: [
52 "libdrm_defaults",
53 "libdrm_sources",
54 ],
55
56 export_include_dirs: ["include/drm"],
57
58 cflags: [
59 "-Wno-enum-conversion",
60 "-Wno-pointer-arith",
61 "-Wno-sign-compare",
62 "-Wno-tautological-compare",
63 ],
64}