aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDavid Herrmann2013-01-16 12:35:25 -0600
committerJesse Barnes2013-01-16 12:59:14 -0600
commit08cb5c1d0245f6bfc1dd4d041eb418bc160c7b05 (patch)
tree7bd42e86debea85d062c19f7db81521f6a6937ca /Makefile.am
parent481763c2c7f5224a9f053ab3a2b2356eb89a96f0 (diff)
downloadexternal-libdrm-08cb5c1d0245f6bfc1dd4d041eb418bc160c7b05.tar.gz
external-libdrm-08cb5c1d0245f6bfc1dd4d041eb418bc160c7b05.tar.xz
external-libdrm-08cb5c1d0245f6bfc1dd4d041eb418bc160c7b05.zip
man: fix manpage build instructions
This fixes all the out-of-tree build-failures with manpages and uses a .man_fixup file to avoid overriding man-pages on every build. Manpages are only built if xsltproc is found and the stylesheets are available locally. You can disable building manpages with --disable-manpages so the quite expensive xsltproc procedure can be skipped. Signed-off-by: David Herrmann <dh.herrmann@googlemail.com>
Diffstat (limited to 'Makefile.am')
-rw-r--r--Makefile.am2
1 files changed, 1 insertions, 1 deletions
diff --git a/Makefile.am b/Makefile.am
index 9f106d39..8ecd9d93 100644
--- a/Makefile.am
+++ b/Makefile.am
@@ -49,7 +49,7 @@ if HAVE_EXYNOS
49EXYNOS_SUBDIR = exynos 49EXYNOS_SUBDIR = exynos
50endif 50endif
51 51
52SUBDIRS = . $(LIBKMS_SUBDIR) $(INTEL_SUBDIR) $(NOUVEAU_SUBDIR) $(RADEON_SUBDIR) $(OMAP_SUBDIR) $(EXYNOS_SUBDIR) tests include 52SUBDIRS = . $(LIBKMS_SUBDIR) $(INTEL_SUBDIR) $(NOUVEAU_SUBDIR) $(RADEON_SUBDIR) $(OMAP_SUBDIR) $(EXYNOS_SUBDIR) tests include man
53 53
54libdrm_la_LTLIBRARIES = libdrm.la 54libdrm_la_LTLIBRARIES = libdrm.la
55libdrm_ladir = $(libdir) 55libdrm_ladir = $(libdir)