aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAlex Deucher2015-04-20 11:04:22 -0500
committerAlex Deucher2015-08-05 12:47:48 -0500
commit09361395363805b5892d48d7bc10cf717e4d2927 (patch)
treec81192a93843d2f9af16df2b9ec71a66579314d5 /Makefile.am
parenta3c89dda5b519f6b217bebe97f6795b820931b78 (diff)
downloadexternal-libdrm-09361395363805b5892d48d7bc10cf717e4d2927.tar.gz
external-libdrm-09361395363805b5892d48d7bc10cf717e4d2927.tar.xz
external-libdrm-09361395363805b5892d48d7bc10cf717e4d2927.zip
drm: add libdrm_amdgpu (v7)
This is the new ioctl wrapper used by the new admgpu driver. It's primarily used by xf86-video-amdgpu and mesa. v2: fix amdgpu_drm.h install v3: Integrate some of the sugestions from Emil: clean up Makefile.am, configure.ac capitalize header guards fix _FILE_OFFSET_BITS with config.h use drm_mmap/drm_munmap Remove unused ARRAY_SIZE macro use shared list implementation use shared math implementation use drmGetNodeTypeFromFd helper v4: remove unused tiling defines v5: include amdgpu.h in Makefile.am v6: update amdgpu_drm.h v7: libdrm.h -> libdrm_macros.h Signed-off-by: Alex Deucher <alexander.deucher@amd.com>
Diffstat (limited to 'Makefile.am')
-rw-r--r--Makefile.am5
1 files changed, 5 insertions, 0 deletions
diff --git a/Makefile.am b/Makefile.am
index 13df80c5..cb808ff9 100644
--- a/Makefile.am
+++ b/Makefile.am
@@ -57,6 +57,10 @@ if HAVE_RADEON
57RADEON_SUBDIR = radeon 57RADEON_SUBDIR = radeon
58endif 58endif
59 59
60if HAVE_AMDGPU
61AMDGPU_SUBDIR = amdgpu
62endif
63
60if HAVE_OMAP 64if HAVE_OMAP
61OMAP_SUBDIR = omap 65OMAP_SUBDIR = omap
62endif 66endif
@@ -85,6 +89,7 @@ SUBDIRS = \
85 $(INTEL_SUBDIR) \ 89 $(INTEL_SUBDIR) \
86 $(NOUVEAU_SUBDIR) \ 90 $(NOUVEAU_SUBDIR) \
87 $(RADEON_SUBDIR) \ 91 $(RADEON_SUBDIR) \
92 $(AMDGPU_SUBDIR) \
88 $(OMAP_SUBDIR) \ 93 $(OMAP_SUBDIR) \
89 $(EXYNOS_SUBDIR) \ 94 $(EXYNOS_SUBDIR) \
90 $(FREEDRENO_SUBDIR) \ 95 $(FREEDRENO_SUBDIR) \