diff options
author | Eric Anholt | 2016-01-25 12:16:56 -0600 |
---|---|---|
committer | Eric Anholt | 2016-02-03 13:29:52 -0600 |
commit | 3c717f61f885240980bfc4273dbd1fc837edc391 (patch) | |
tree | df61d1686c4d466251b059c6c576ee22a50a9439 /Makefile.am | |
parent | 0ad32e7ff48e106d654acca79445389651ed6909 (diff) | |
download | external-libdrm-3c717f61f885240980bfc4273dbd1fc837edc391.tar.gz external-libdrm-3c717f61f885240980bfc4273dbd1fc837edc391.tar.xz external-libdrm-3c717f61f885240980bfc4273dbd1fc837edc391.zip |
vc4: Add headers and .pc files for VC4 userspace development.
The headers were originally written in Mesa, imported to the kernel,
and improved upon in vc4-gpu-tools. These come from the v-g-t copies
and will replace the Mesa and v-g-t copies, and hopefully be used from
new tests in igt, as well.
v2: Fix linking against libdrm_intel instead of libdrm.
v3: Drop Libs and Cflags since they'll be inherited from libdrm.
v4: Switch to Requires.private. I was wrong about standard practice,
apparently only Intel was doing plain Requires (sorry to all
involved).
Signed-off-by: Eric Anholt <eric@anholt.net>
Diffstat (limited to 'Makefile.am')
-rw-r--r-- | Makefile.am | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/Makefile.am b/Makefile.am index ca415089..feecba72 100644 --- a/Makefile.am +++ b/Makefile.am | |||
@@ -29,6 +29,7 @@ AM_DISTCHECK_CONFIGURE_FLAGS = \ | |||
29 | --enable-radeon \ | 29 | --enable-radeon \ |
30 | --enable-amdgpu \ | 30 | --enable-amdgpu \ |
31 | --enable-nouveau \ | 31 | --enable-nouveau \ |
32 | --enable-vc4 \ | ||
32 | --enable-vmwgfx \ | 33 | --enable-vmwgfx \ |
33 | --enable-omap-experimental-api \ | 34 | --enable-omap-experimental-api \ |
34 | --enable-exynos-experimental-api \ | 35 | --enable-exynos-experimental-api \ |
@@ -79,6 +80,10 @@ if HAVE_TEGRA | |||
79 | TEGRA_SUBDIR = tegra | 80 | TEGRA_SUBDIR = tegra |
80 | endif | 81 | endif |
81 | 82 | ||
83 | if HAVE_VC4 | ||
84 | VC4_SUBDIR = vc4 | ||
85 | endif | ||
86 | |||
82 | if BUILD_MANPAGES | 87 | if BUILD_MANPAGES |
83 | if HAVE_MANPAGES_STYLESHEET | 88 | if HAVE_MANPAGES_STYLESHEET |
84 | MAN_SUBDIR = man | 89 | MAN_SUBDIR = man |
@@ -96,6 +101,7 @@ SUBDIRS = \ | |||
96 | $(EXYNOS_SUBDIR) \ | 101 | $(EXYNOS_SUBDIR) \ |
97 | $(FREEDRENO_SUBDIR) \ | 102 | $(FREEDRENO_SUBDIR) \ |
98 | $(TEGRA_SUBDIR) \ | 103 | $(TEGRA_SUBDIR) \ |
104 | $(VC4_SUBDIR) \ | ||
99 | tests \ | 105 | tests \ |
100 | $(MAN_SUBDIR) | 106 | $(MAN_SUBDIR) |
101 | 107 | ||