aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorThierry Reding2012-12-01 03:30:38 -0600
committerThierry Reding2014-11-27 10:05:35 -0600
commitd6a4c2cbd11e357a9123f6d41f6d40d38e82e7f2 (patch)
tree22fb43f3d381c6d8dd953890a2b2ab533cee642d /Makefile.am
parentfb4177046de19730a784c3c16e4b73aab0ec6e41 (diff)
downloadexternal-libdrm-d6a4c2cbd11e357a9123f6d41f6d40d38e82e7f2.tar.gz
external-libdrm-d6a4c2cbd11e357a9123f6d41f6d40d38e82e7f2.tar.xz
external-libdrm-d6a4c2cbd11e357a9123f6d41f6d40d38e82e7f2.zip
libdrm: Add NVIDIA Tegra support
Add the libdrm_tegra helper library to encapsulate Tegra-specific interfaces to the DRM. Furthermore, Tegra is added to the list of supported chips in the modetest and vbltest programs. Signed-off-by: Thierry Reding <thierry.reding@avionic-design.de> Signed-off-by: Erik Faye-Lund <kusmabite@gmail.com> Signed-off-by: Thierry Reding <treding@nvidia.com>
Diffstat (limited to 'Makefile.am')
-rw-r--r--Makefile.am6
1 files changed, 5 insertions, 1 deletions
diff --git a/Makefile.am b/Makefile.am
index 3952a88e..3cb516c8 100644
--- a/Makefile.am
+++ b/Makefile.am
@@ -53,7 +53,11 @@ if HAVE_FREEDRENO
53FREEDRENO_SUBDIR = freedreno 53FREEDRENO_SUBDIR = freedreno
54endif 54endif
55 55
56SUBDIRS = . $(LIBKMS_SUBDIR) $(INTEL_SUBDIR) $(NOUVEAU_SUBDIR) $(RADEON_SUBDIR) $(OMAP_SUBDIR) $(EXYNOS_SUBDIR) $(FREEDRENO_SUBDIR) tests man 56if HAVE_TEGRA
57TEGRA_SUBDIR = tegra
58endif
59
60SUBDIRS = . $(LIBKMS_SUBDIR) $(INTEL_SUBDIR) $(NOUVEAU_SUBDIR) $(RADEON_SUBDIR) $(OMAP_SUBDIR) $(EXYNOS_SUBDIR) $(FREEDRENO_SUBDIR) $(TEGRA_SUBDIR) tests man
57 61
58libdrm_la_LTLIBRARIES = libdrm.la 62libdrm_la_LTLIBRARIES = libdrm.la
59libdrm_ladir = $(libdir) 63libdrm_ladir = $(libdir)