aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorInki Dae2012-05-04 05:13:14 -0500
committerRob Clark2012-05-12 10:04:54 -0500
commite07b650662ea0529d99741691c47856ef1034c9c (patch)
tree0f465d978c9316abcc223e3c51c042c7103ea16d /Makefile.am
parent86451a12ca52e88a9600ed55f56b8cacd1ac0d6d (diff)
downloadexternal-libdrm-e07b650662ea0529d99741691c47856ef1034c9c.tar.gz
external-libdrm-e07b650662ea0529d99741691c47856ef1034c9c.tar.xz
external-libdrm-e07b650662ea0529d99741691c47856ef1034c9c.zip
libdrm: add exynos drm support
this patch adds libdrm_exynos helper layer that inclues some intefaces for exynos specific gem and virtual display driver and also adds exynos module name to modtest and vbltest. Changelog v2: - fixed exynos broken ioctl. the pointer of uint64_t *edid should be removed. - removed unnecessary definitions. - added drm prime interfaces. this feature is used to share a buffer between drivers or memory managers and for this, please, refer to below links: http://www.mjmwired.net/kernel/Documentation/dma-buf-sharing.txt http://lwn.net/Articles/488664/ this patch is based on a link below: git://anongit.freedesktop.org/mesa/drm commit id: d72a44c7c4f5eea9c1e5bb0c36cb9e0224b9ca22 Reviewed-by: Rob Clark <rob@ti.com> Reviewed-by: Alex Deucher <alexander.deucher@amd.com> Signed-off-by: Inki Dae <inki.dae@samsung.com> Signed-off-by: Kyungmin Park <kyungmin.park@samsung.com> Signed-off-by: Rob Clark <rob@ti.com>
Diffstat (limited to 'Makefile.am')
-rw-r--r--Makefile.am6
1 files changed, 5 insertions, 1 deletions
diff --git a/Makefile.am b/Makefile.am
index 4f625a1a..256a8cc9 100644
--- a/Makefile.am
+++ b/Makefile.am
@@ -45,7 +45,11 @@ if HAVE_OMAP
45OMAP_SUBDIR = omap 45OMAP_SUBDIR = omap
46endif 46endif
47 47
48SUBDIRS = . $(LIBKMS_SUBDIR) $(INTEL_SUBDIR) $(NOUVEAU_SUBDIR) $(RADEON_SUBDIR) $(OMAP_SUBDIR) tests include 48if HAVE_EXYNOS
49EXYNOS_SUBDIR = exynos
50endif
51
52SUBDIRS = . $(LIBKMS_SUBDIR) $(INTEL_SUBDIR) $(NOUVEAU_SUBDIR) $(RADEON_SUBDIR) $(OMAP_SUBDIR) $(EXYNOS_SUBDIR) tests include
49 53
50libdrm_la_LTLIBRARIES = libdrm.la 54libdrm_la_LTLIBRARIES = libdrm.la
51libdrm_ladir = $(libdir) 55libdrm_ladir = $(libdir)