aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEmil Velikov2015-04-06 13:02:38 -0500
committerEmil Velikov2015-04-28 05:21:10 -0500
commite2b531866f9be4b3b1dd9b42f7dda816183792b0 (patch)
treea853ea567534d2d24c9cca53b63a1d0c8d39109d /Makefile.am
parent41eb131dfe1b8c03cda6e271496bcb7729e58fb6 (diff)
downloadexternal-libdrm-e2b531866f9be4b3b1dd9b42f7dda816183792b0.tar.gz
external-libdrm-e2b531866f9be4b3b1dd9b42f7dda816183792b0.tar.xz
external-libdrm-e2b531866f9be4b3b1dd9b42f7dda816183792b0.zip
man: rework the Makefile.am
Remove GNU make specific constructs and take into consideration that Solaris man 7 is not the same as Linux man 7. This commit introduces a dependency of xorg-macros 1.12 (released 4+ years ago) which is used to handle the above man section discrepancies. Cc: Niveditha Rau <niveditha.rau@oracle.com> Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'Makefile.am')
-rw-r--r--Makefile.am8
1 files changed, 7 insertions, 1 deletions
diff --git a/Makefile.am b/Makefile.am
index 42d3d7f0..13df80c5 100644
--- a/Makefile.am
+++ b/Makefile.am
@@ -73,6 +73,12 @@ if HAVE_TEGRA
73TEGRA_SUBDIR = tegra 73TEGRA_SUBDIR = tegra
74endif 74endif
75 75
76if BUILD_MANPAGES
77if HAVE_MANPAGES_STYLESHEET
78MAN_SUBDIR = man
79endif
80endif
81
76SUBDIRS = \ 82SUBDIRS = \
77 . \ 83 . \
78 $(LIBKMS_SUBDIR) \ 84 $(LIBKMS_SUBDIR) \
@@ -84,7 +90,7 @@ SUBDIRS = \
84 $(FREEDRENO_SUBDIR) \ 90 $(FREEDRENO_SUBDIR) \
85 $(TEGRA_SUBDIR) \ 91 $(TEGRA_SUBDIR) \
86 tests \ 92 tests \
87 man 93 $(MAN_SUBDIR)
88 94
89libdrm_la_LTLIBRARIES = libdrm.la 95libdrm_la_LTLIBRARIES = libdrm.la
90libdrm_ladir = $(libdir) 96libdrm_ladir = $(libdir)