aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJavier Jardón2011-02-09 07:28:20 -0600
committerChris Wilson2011-03-21 08:43:43 -0500
commitfd3ed34a2070fca3804baf54ece40d0bc2666226 (patch)
tree546cdaad8e558c0367c321954f0b1391cb52ffe5 /Makefile.am
parent3b04c73650b5e9bbcb602fdb8cea0b16ad82d0c0 (diff)
downloadexternal-libdrm-fd3ed34a2070fca3804baf54ece40d0bc2666226.tar.gz
external-libdrm-fd3ed34a2070fca3804baf54ece40d0bc2666226.tar.xz
external-libdrm-fd3ed34a2070fca3804baf54ece40d0bc2666226.zip
build: Update autotools configuration
Replace some deprecated autoconf macros and use the new libtool syntax
Diffstat (limited to 'Makefile.am')
-rw-r--r--Makefile.am2
1 files changed, 1 insertions, 1 deletions
diff --git a/Makefile.am b/Makefile.am
index 25d17470..a4d07f42 100644
--- a/Makefile.am
+++ b/Makefile.am
@@ -18,7 +18,7 @@
18# IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN 18# IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
19# CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. 19# CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
20 20
21AUTOMAKE_OPTIONS = foreign 21ACLOCAL_AMFLAGS = -I m4 ${ACLOCAL_FLAGS}
22 22
23DISTCHECK_CONFIGURE_FLAGS = --enable-nouveau-experimental-api --enable-radeon-experimental-api 23DISTCHECK_CONFIGURE_FLAGS = --enable-nouveau-experimental-api --enable-radeon-experimental-api
24 24