aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorEric Anholt2009-01-27 20:00:45 -0600
committerEric Anholt2009-01-27 20:00:45 -0600
commite37bd24d3c99319b372517c2ddb77bfb4829f1df (patch)
treead5eaf3732f27c5f0d070b9a7dd8ea24b3530c0e /README
parentcbdd6272c04f487c8a63b595829d2d551e2b58f8 (diff)
downloadexternal-libdrm-e37bd24d3c99319b372517c2ddb77bfb4829f1df.tar.gz
external-libdrm-e37bd24d3c99319b372517c2ddb77bfb4829f1df.tar.xz
external-libdrm-e37bd24d3c99319b372517c2ddb77bfb4829f1df.zip
Clean up README for the current state of kernel module affairs.
Bug #19608.
Diffstat (limited to 'README')
-rw-r--r--README9
1 files changed, 6 insertions, 3 deletions
diff --git a/README b/README
index 40f7e114..b6008a02 100644
--- a/README
+++ b/README
@@ -3,8 +3,11 @@ DRM README file
3 3
4 4
5There are two main parts to this package: the DRM client library/interface 5There are two main parts to this package: the DRM client library/interface
6(libdrm.so) and kernel/hardware-specific device modules (such as i915.ko). 6(libdrm.so) and kernel/hardware-specific device modules (such as radeon.ko).
7 7The kernel device modules are not shipped with libdrm releases and should only
8be built from the git tree by developers and bleeding-edge testers of
9non-Intel hardware. The Intel kernel modules are developed in the Linux
10kernel tree.
8 11
9 12
10Compiling 13Compiling
@@ -19,7 +22,7 @@ Then,
19 make install 22 make install
20 23
21 24
22To build the device-specific kernel modules: 25To build the device-specific kernel modules from the git tree:
23 26
24 cd linux-core/ 27 cd linux-core/
25 make 28 make