aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDamien Lespiau2015-03-19 11:29:52 -0500
committerDamien Lespiau2015-03-20 10:55:23 -0500
commite2acca4e40c87b00af75a5ffedafc26a099b657c (patch)
treef11eb3e950b90f3fc55eead6864167f6b972c070 /RELEASING
parent992940ca645f8dcda24015770d48afad0fd95b9d (diff)
downloadexternal-libdrm-e2acca4e40c87b00af75a5ffedafc26a099b657c.tar.gz
external-libdrm-e2acca4e40c87b00af75a5ffedafc26a099b657c.tar.xz
external-libdrm-e2acca4e40c87b00af75a5ffedafc26a099b657c.zip
RELEASING: Fix annouce typo
That's the only typo :set spell found. v2: Fix typo in commit message (Ilia Mirkin) Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com> Signed-off-by: Damien Lespiau <damien.lespiau@intel.com>
Diffstat (limited to 'RELEASING')
-rw-r--r--RELEASING2
1 files changed, 1 insertions, 1 deletions
diff --git a/RELEASING b/RELEASING
index 203b88bb..62c5be9f 100644
--- a/RELEASING
+++ b/RELEASING
@@ -51,7 +51,7 @@ Follow these steps to release a new version of libdrm:
51 51
52 7) Use the release.sh script from the xorg/util/modular repo to 52 7) Use the release.sh script from the xorg/util/modular repo to
53 upload the tarballs to the freedesktop.org download area and 53 upload the tarballs to the freedesktop.org download area and
54 create an annouce email template. The script takes one argument: 54 create an announce email template. The script takes one argument:
55 the path to the libdrm checkout. So, if a checkout of modular is 55 the path to the libdrm checkout. So, if a checkout of modular is
56 at the same level than the libdrm repo: 56 at the same level than the libdrm repo:
57 57