diff options
author | Marek Olšák | 2015-06-02 06:05:41 -0500 |
---|---|---|
committer | Alex Deucher | 2015-08-05 12:47:51 -0500 |
commit | 76af5c249fa438d8466b7e7dbda318da8f829eac (patch) | |
tree | 7a013b36fa601f853a8aff057ba198d67ba580a5 /amdgpu/amdgpu.h | |
parent | 646f5411cf36413c903eb6db48b5e7febd893ec5 (diff) | |
download | external-libdrm-76af5c249fa438d8466b7e7dbda318da8f829eac.tar.gz external-libdrm-76af5c249fa438d8466b7e7dbda318da8f829eac.tar.xz external-libdrm-76af5c249fa438d8466b7e7dbda318da8f829eac.zip |
amdgpu: remove bo_handle from amdgpu_cs_ib_info, IBs should be in buffer list
Reviewed-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'amdgpu/amdgpu.h')
-rw-r--r-- | amdgpu/amdgpu.h | 7 |
1 files changed, 2 insertions, 5 deletions
diff --git a/amdgpu/amdgpu.h b/amdgpu/amdgpu.h index 451437da..70b488e3 100644 --- a/amdgpu/amdgpu.h +++ b/amdgpu/amdgpu.h | |||
@@ -283,8 +283,8 @@ struct amdgpu_cs_ib_info { | |||
283 | /** Special flags */ | 283 | /** Special flags */ |
284 | uint64_t flags; | 284 | uint64_t flags; |
285 | 285 | ||
286 | /** Handle of command buffer */ | 286 | /** Virtual MC address of the command buffer */ |
287 | amdgpu_bo_handle bo_handle; | 287 | uint64_t ib_mc_address; |
288 | 288 | ||
289 | /** | 289 | /** |
290 | * Size of Command Buffer to be submitted. | 290 | * Size of Command Buffer to be submitted. |
@@ -293,9 +293,6 @@ struct amdgpu_cs_ib_info { | |||
293 | * - Could be 0 | 293 | * - Could be 0 |
294 | */ | 294 | */ |
295 | uint32_t size; | 295 | uint32_t size; |
296 | |||
297 | /** Offset in the IB buffer object (in unit of dwords) */ | ||
298 | uint32_t offset_dw; | ||
299 | }; | 296 | }; |
300 | 297 | ||
301 | /** | 298 | /** |