diff options
author | Jammy Zhou | 2015-05-18 07:50:17 -0500 |
---|---|---|
committer | Alex Deucher | 2015-08-05 12:47:49 -0500 |
commit | 8cf8ac1539183c35883b7e924a211d85ed046217 (patch) | |
tree | 30d984d4961517d770149c4227183ede746ee1da /amdgpu/amdgpu.h | |
parent | 8a208ee8f93d8e52dc47d2d75ff00a126e848184 (diff) | |
download | external-libdrm-8cf8ac1539183c35883b7e924a211d85ed046217.tar.gz external-libdrm-8cf8ac1539183c35883b7e924a211d85ed046217.tar.xz external-libdrm-8cf8ac1539183c35883b7e924a211d85ed046217.zip |
amdgpu: remove unused AMDGPU_IB_RESOURCE_PRIORITY
Signed-off-by: Jammy Zhou <Jammy.Zhou@amd.com>
Reviewed-by: Michel Dänzer <michel.daenzer@amd.com>
Reviewed-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'amdgpu/amdgpu.h')
-rw-r--r-- | amdgpu/amdgpu.h | 11 |
1 files changed, 0 insertions, 11 deletions
diff --git a/amdgpu/amdgpu.h b/amdgpu/amdgpu.h index e99bada1..dacffec0 100644 --- a/amdgpu/amdgpu.h +++ b/amdgpu/amdgpu.h | |||
@@ -65,17 +65,6 @@ struct drm_amdgpu_info_hw_ip; | |||
65 | */ | 65 | */ |
66 | #define AMDGPU_CS_REUSE_IB 0x2 | 66 | #define AMDGPU_CS_REUSE_IB 0x2 |
67 | 67 | ||
68 | /** | ||
69 | * The special resource flag for IB submission. | ||
70 | * When VRAM is full, some resources may be moved to GTT to make place | ||
71 | * for other resources which want to be in VRAM. This flag affects the order | ||
72 | * in which resources are moved back to VRAM until there is no space there. | ||
73 | * The resources with the highest priority will be moved first. | ||
74 | * The value can be between 0 and 15, inclusive. | ||
75 | */ | ||
76 | #define AMDGPU_IB_RESOURCE_PRIORITY(x) ((x) & 0xf) | ||
77 | |||
78 | |||
79 | /*--------------------------------------------------------------------------*/ | 68 | /*--------------------------------------------------------------------------*/ |
80 | /* ----------------------------- Enums ------------------------------------ */ | 69 | /* ----------------------------- Enums ------------------------------------ */ |
81 | /*--------------------------------------------------------------------------*/ | 70 | /*--------------------------------------------------------------------------*/ |