diff options
author | Marek Olšák | 2018-02-02 11:15:00 -0600 |
---|---|---|
committer | Marek Olšák | 2018-02-09 13:30:16 -0600 |
commit | ad5b702fec3f9cb54feeb403e7b31c10ebc0ca7c (patch) | |
tree | acc913e75267852b1e6030093146ce84700e96a9 /amdgpu/amdgpu.h | |
parent | deb59781fcc1183e19cca67e2db35c2e21f40ed5 (diff) | |
download | external-libdrm-ad5b702fec3f9cb54feeb403e7b31c10ebc0ca7c.tar.gz external-libdrm-ad5b702fec3f9cb54feeb403e7b31c10ebc0ca7c.tar.xz external-libdrm-ad5b702fec3f9cb54feeb403e7b31c10ebc0ca7c.zip |
amdgpu: add amdgpu_query_sw_info for querying high bits of 32-bit address space
Reviewed-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'amdgpu/amdgpu.h')
-rw-r--r-- | amdgpu/amdgpu.h | 21 |
1 files changed, 21 insertions, 0 deletions
diff --git a/amdgpu/amdgpu.h b/amdgpu/amdgpu.h index 2eb03bf1..928b2a68 100644 --- a/amdgpu/amdgpu.h +++ b/amdgpu/amdgpu.h | |||
@@ -94,6 +94,10 @@ enum amdgpu_gpu_va_range | |||
94 | amdgpu_gpu_va_range_general = 0 | 94 | amdgpu_gpu_va_range_general = 0 |
95 | }; | 95 | }; |
96 | 96 | ||
97 | enum amdgpu_sw_info { | ||
98 | amdgpu_sw_info_address32_hi = 0, | ||
99 | }; | ||
100 | |||
97 | /*--------------------------------------------------------------------------*/ | 101 | /*--------------------------------------------------------------------------*/ |
98 | /* -------------------------- Datatypes ----------------------------------- */ | 102 | /* -------------------------- Datatypes ----------------------------------- */ |
99 | /*--------------------------------------------------------------------------*/ | 103 | /*--------------------------------------------------------------------------*/ |
@@ -1086,6 +1090,23 @@ int amdgpu_query_info(amdgpu_device_handle dev, unsigned info_id, | |||
1086 | unsigned size, void *value); | 1090 | unsigned size, void *value); |
1087 | 1091 | ||
1088 | /** | 1092 | /** |
1093 | * Query hardware or driver information. | ||
1094 | * | ||
1095 | * The return size is query-specific and depends on the "info_id" parameter. | ||
1096 | * No more than "size" bytes is returned. | ||
1097 | * | ||
1098 | * \param dev - \c [in] Device handle. See #amdgpu_device_initialize() | ||
1099 | * \param info - \c [in] amdgpu_sw_info_* | ||
1100 | * \param value - \c [out] Pointer to the return value. | ||
1101 | * | ||
1102 | * \return 0 on success\n | ||
1103 | * <0 - Negative POSIX error code | ||
1104 | * | ||
1105 | */ | ||
1106 | int amdgpu_query_sw_info(amdgpu_device_handle dev, enum amdgpu_sw_info info, | ||
1107 | void *value); | ||
1108 | |||
1109 | /** | ||
1089 | * Query information about GDS | 1110 | * Query information about GDS |
1090 | * | 1111 | * |
1091 | * \param dev - \c [in] Device handle. See #amdgpu_device_initialize() | 1112 | * \param dev - \c [in] Device handle. See #amdgpu_device_initialize() |