aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAlex Deucher2015-04-20 11:04:22 -0500
committerAlex Deucher2015-08-05 12:47:48 -0500
commit09361395363805b5892d48d7bc10cf717e4d2927 (patch)
treec81192a93843d2f9af16df2b9ec71a66579314d5 /amdgpu/amdgpu_internal.h
parenta3c89dda5b519f6b217bebe97f6795b820931b78 (diff)
downloadexternal-libdrm-09361395363805b5892d48d7bc10cf717e4d2927.tar.gz
external-libdrm-09361395363805b5892d48d7bc10cf717e4d2927.tar.xz
external-libdrm-09361395363805b5892d48d7bc10cf717e4d2927.zip
drm: add libdrm_amdgpu (v7)
This is the new ioctl wrapper used by the new admgpu driver. It's primarily used by xf86-video-amdgpu and mesa. v2: fix amdgpu_drm.h install v3: Integrate some of the sugestions from Emil: clean up Makefile.am, configure.ac capitalize header guards fix _FILE_OFFSET_BITS with config.h use drm_mmap/drm_munmap Remove unused ARRAY_SIZE macro use shared list implementation use shared math implementation use drmGetNodeTypeFromFd helper v4: remove unused tiling defines v5: include amdgpu.h in Makefile.am v6: update amdgpu_drm.h v7: libdrm.h -> libdrm_macros.h Signed-off-by: Alex Deucher <alexander.deucher@amd.com>
Diffstat (limited to 'amdgpu/amdgpu_internal.h')
-rw-r--r--amdgpu/amdgpu_internal.h208
1 files changed, 208 insertions, 0 deletions
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h
new file mode 100644
index 00000000..8346f16b
--- /dev/null
+++ b/amdgpu/amdgpu_internal.h
@@ -0,0 +1,208 @@
1/*
2 * Copyright © 2014 Advanced Micro Devices, Inc.
3 * All Rights Reserved.
4 *
5 * Permission is hereby granted, free of charge, to any person obtaining a
6 * copy of this software and associated documentation files (the "Software"),
7 * to deal in the Software without restriction, including without limitation
8 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
9 * and/or sell copies of the Software, and to permit persons to whom the
10 * Software is furnished to do so, subject to the following conditions:
11 *
12 * The above copyright notice and this permission notice shall be included in
13 * all copies or substantial portions of the Software.
14 *
15 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
16 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
17 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
18 * THE COPYRIGHT HOLDER(S) OR AUTHOR(S) BE LIABLE FOR ANY CLAIM, DAMAGES OR
19 * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
20 * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
21 * OTHER DEALINGS IN THE SOFTWARE.
22 */
23
24#ifndef _AMDGPU_INTERNAL_H_
25#define _AMDGPU_INTERNAL_H_
26
27#ifdef HAVE_CONFIG_H
28#include "config.h"
29#endif
30
31#include <assert.h>
32#include <pthread.h>
33#include "xf86atomic.h"
34#include "amdgpu.h"
35#include "util_double_list.h"
36
37#define AMDGPU_CS_MAX_RINGS 8
38
39struct amdgpu_bo_va_hole {
40 struct list_head list;
41 uint64_t offset;
42 uint64_t size;
43};
44
45struct amdgpu_bo_va_mgr {
46 /* the start virtual address */
47 uint64_t va_offset;
48 struct list_head va_holes;
49 pthread_mutex_t bo_va_mutex;
50 uint32_t va_alignment;
51};
52
53struct amdgpu_device {
54 atomic_t refcount;
55 int fd;
56 int flink_fd;
57 unsigned major_version;
58 unsigned minor_version;
59
60 /** List of buffer handles. Protected by bo_table_mutex. */
61 struct util_hash_table *bo_handles;
62 /** List of buffer GEM flink names. Protected by bo_table_mutex. */
63 struct util_hash_table *bo_flink_names;
64 /** List of buffer virtual memory ranges. Protected by bo_table_mutex. */
65 struct util_hash_table *bo_vas;
66 /** This protects all hash tables. */
67 pthread_mutex_t bo_table_mutex;
68 struct amdgpu_bo_va_mgr vamgr;
69 struct drm_amdgpu_info_device dev_info;
70 struct amdgpu_gpu_info info;
71};
72
73struct amdgpu_bo {
74 atomic_t refcount;
75 struct amdgpu_device *dev;
76
77 uint64_t alloc_size;
78 uint64_t virtual_mc_base_address;
79
80 uint32_t handle;
81 uint32_t flink_name;
82
83 pthread_mutex_t cpu_access_mutex;
84 void *cpu_ptr;
85 int cpu_map_count;
86};
87
88/*
89 * There are three mutexes.
90 * To avoid deadlock, only hold the mutexes in this order:
91 * sequence_mutex -> pendings_mutex -> pool_mutex.
92*/
93struct amdgpu_context {
94 /** Mutex for accessing fences and to maintain command submissions
95 and pending lists in good sequence. */
96 pthread_mutex_t sequence_mutex;
97 /** Buffer for user fences */
98 struct amdgpu_ib *fence_ib;
99 /** The newest expired fence for the ring of the ip blocks. */
100 uint64_t expired_fences[AMDGPU_HW_IP_NUM][AMDGPU_HW_IP_INSTANCE_MAX_COUNT][AMDGPU_CS_MAX_RINGS];
101 /** Mutex for accessing pendings list. */
102 pthread_mutex_t pendings_mutex;
103 /** Pending IBs. */
104 struct list_head pendings[AMDGPU_HW_IP_NUM][AMDGPU_HW_IP_INSTANCE_MAX_COUNT][AMDGPU_CS_MAX_RINGS];
105 /** Freed IBs not yet in pool */
106 struct list_head freed;
107 /** Mutex for accessing free ib pool. */
108 pthread_mutex_t pool_mutex;
109 /** Internal free IB pools. */
110 struct list_head ib_pools[AMDGPU_CS_IB_SIZE_NUM];
111 /* context id*/
112 uint32_t id;
113};
114
115struct amdgpu_ib {
116 struct list_head list_node;
117 amdgpu_bo_handle buf_handle;
118 void *cpu;
119 uint64_t virtual_mc_base_address;
120 enum amdgpu_cs_ib_size ib_size;
121 uint64_t cs_handle;
122};
123
124/**
125 * Functions.
126 */
127
128void amdgpu_device_free_internal(amdgpu_device_handle dev);
129
130void amdgpu_bo_free_internal(amdgpu_bo_handle bo);
131
132void amdgpu_vamgr_init(struct amdgpu_device *dev);
133
134uint64_t amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr,
135 uint64_t size, uint64_t alignment);
136
137void amdgpu_vamgr_free_va(struct amdgpu_bo_va_mgr *mgr, uint64_t va,
138 uint64_t size);
139
140int amdgpu_query_gpu_info_init(amdgpu_device_handle dev);
141
142uint64_t amdgpu_cs_calculate_timeout(uint64_t timeout);
143
144/**
145 * Inline functions.
146 */
147
148/**
149 * Increment src and decrement dst as if we were updating references
150 * for an assignment between 2 pointers of some objects.
151 *
152 * \return true if dst is 0
153 */
154static inline bool update_references(atomic_t *dst, atomic_t *src)
155{
156 if (dst != src) {
157 /* bump src first */
158 if (src) {
159 assert(atomic_read(src) > 0);
160 atomic_inc(src);
161 }
162 if (dst) {
163 assert(atomic_read(dst) > 0);
164 return atomic_dec_and_test(dst);
165 }
166 }
167 return false;
168}
169
170/**
171 * Assignment between two amdgpu_bo pointers with reference counting.
172 *
173 * Usage:
174 * struct amdgpu_bo *dst = ... , *src = ...;
175 *
176 * dst = src;
177 * // No reference counting. Only use this when you need to move
178 * // a reference from one pointer to another.
179 *
180 * amdgpu_bo_reference(&dst, src);
181 * // Reference counters are updated. dst is decremented and src is
182 * // incremented. dst is freed if its reference counter is 0.
183 */
184static inline void amdgpu_bo_reference(struct amdgpu_bo **dst,
185 struct amdgpu_bo *src)
186{
187 if (update_references(&(*dst)->refcount, &src->refcount))
188 amdgpu_bo_free_internal(*dst);
189 *dst = src;
190}
191
192/**
193 * Assignment between two amdgpu_device pointers with reference counting.
194 *
195 * Usage:
196 * struct amdgpu_device *dst = ... , *src = ...;
197 *
198 * dst = src;
199 * // No reference counting. Only use this when you need to move
200 * // a reference from one pointer to another.
201 *
202 * amdgpu_device_reference(&dst, src);
203 * // Reference counters are updated. dst is decremented and src is
204 * // incremented. dst is freed if its reference counter is 0.
205 */
206void amdgpu_device_reference(struct amdgpu_device **dst,
207 struct amdgpu_device *src);
208#endif