diff options
author | Jammy Zhou | 2015-07-15 21:29:58 -0500 |
---|---|---|
committer | Alex Deucher | 2015-08-05 12:47:52 -0500 |
commit | 95d0f35dafff6c588da47c28332c252881f2e07c (patch) | |
tree | d87cc97fe1a9f6b681b721649aa878826ecc63fd /amdgpu/amdgpu_vamgr.c | |
parent | 926c80568691e04abdfcd21b6e9be61331e95b03 (diff) | |
download | external-libdrm-95d0f35dafff6c588da47c28332c252881f2e07c.tar.gz external-libdrm-95d0f35dafff6c588da47c28332c252881f2e07c.tar.xz external-libdrm-95d0f35dafff6c588da47c28332c252881f2e07c.zip |
amdgpu: add flags parameter for amdgpu_va_range_alloc
The flags is added for extensibility to cover some special requirements
in the future, i.e, request VA range in the first 4GB of address space
Signed-off-by: Jammy Zhou <Jammy.Zhou@amd.com>
Reviewed-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'amdgpu/amdgpu_vamgr.c')
-rw-r--r-- | amdgpu/amdgpu_vamgr.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/amdgpu/amdgpu_vamgr.c b/amdgpu/amdgpu_vamgr.c index d6ec9b4f..ced4f4fd 100644 --- a/amdgpu/amdgpu_vamgr.c +++ b/amdgpu/amdgpu_vamgr.c | |||
@@ -242,7 +242,8 @@ int amdgpu_va_range_alloc(amdgpu_device_handle dev, | |||
242 | uint64_t va_base_alignment, | 242 | uint64_t va_base_alignment, |
243 | uint64_t va_base_required, | 243 | uint64_t va_base_required, |
244 | uint64_t *va_base_allocated, | 244 | uint64_t *va_base_allocated, |
245 | amdgpu_va_handle *va_range_handle) | 245 | amdgpu_va_handle *va_range_handle, |
246 | uint64_t flags) | ||
246 | { | 247 | { |
247 | va_base_alignment = MAX2(va_base_alignment, dev->vamgr->va_alignment); | 248 | va_base_alignment = MAX2(va_base_alignment, dev->vamgr->va_alignment); |
248 | size = ALIGN(size, vamgr.va_alignment); | 249 | size = ALIGN(size, vamgr.va_alignment); |