diff options
author | Eric Anholt | 2005-12-05 04:53:06 -0600 |
---|---|---|
committer | Eric Anholt | 2005-12-05 04:53:06 -0600 |
commit | 2911edaed70b164c5886ee4f71df769c5e02e0c0 (patch) | |
tree | dc15acbf6f2c331e085a775ca0d2e6e4d62b27b1 /bsd-core | |
parent | 0b4fdc81d15c1ff8acfe6fcdfcdd58a13fb3696e (diff) | |
download | external-libdrm-2911edaed70b164c5886ee4f71df769c5e02e0c0.tar.gz external-libdrm-2911edaed70b164c5886ee4f71df769c5e02e0c0.tar.xz external-libdrm-2911edaed70b164c5886ee4f71df769c5e02e0c0.zip |
Remove driver.device_is_agp code duplicated in drm_device_find_capability,
when it really wanted to live in drm_device_is_agp.
Diffstat (limited to 'bsd-core')
-rw-r--r-- | bsd-core/drm_agpsupport.c | 10 |
1 files changed, 1 insertions, 9 deletions
diff --git a/bsd-core/drm_agpsupport.c b/bsd-core/drm_agpsupport.c index 0a565105..92fb8e0d 100644 --- a/bsd-core/drm_agpsupport.c +++ b/bsd-core/drm_agpsupport.c | |||
@@ -44,14 +44,6 @@ drm_device_find_capability(drm_device_t *dev, int cap) | |||
44 | { | 44 | { |
45 | int ret; | 45 | int ret; |
46 | 46 | ||
47 | if (dev->driver.device_is_agp != NULL) { | ||
48 | ret = (*dev->driver.device_is_agp)(dev); | ||
49 | |||
50 | if (ret != DRM_MIGHT_BE_AGP) { | ||
51 | return ret == 2; | ||
52 | } | ||
53 | } | ||
54 | |||
55 | #ifdef __FreeBSD__ | 47 | #ifdef __FreeBSD__ |
56 | /* Code taken from agp.c. IWBNI that was a public interface. */ | 48 | /* Code taken from agp.c. IWBNI that was a public interface. */ |
57 | u_int32_t status; | 49 | u_int32_t status; |
@@ -96,7 +88,7 @@ int drm_device_is_agp(drm_device_t *dev) | |||
96 | * AGP, 2 = fall back to PCI capability | 88 | * AGP, 2 = fall back to PCI capability |
97 | */ | 89 | */ |
98 | ret = (*dev->driver.device_is_agp)(dev); | 90 | ret = (*dev->driver.device_is_agp)(dev); |
99 | if (ret != 2) | 91 | if (ret != DRM_MIGHT_BE_AGP) |
100 | return ret; | 92 | return ret; |
101 | } | 93 | } |
102 | 94 | ||