diff options
author | Robert Noland | 2007-12-01 01:40:13 -0600 |
---|---|---|
committer | Robert Noland | 2007-12-01 01:40:13 -0600 |
commit | d6295cc9ffe9f36f78131f8049baf24e77d35e15 (patch) | |
tree | 2d5473da833a1554580052384a050157284b5eb7 /bsd-core | |
parent | 83e62be6f449ad480eb590ee9d4131974c9920e2 (diff) | |
download | external-libdrm-d6295cc9ffe9f36f78131f8049baf24e77d35e15.tar.gz external-libdrm-d6295cc9ffe9f36f78131f8049baf24e77d35e15.tar.xz external-libdrm-d6295cc9ffe9f36f78131f8049baf24e77d35e15.zip |
drm: Add _DRM_DRIVER map flag.
This flag indicates that the driver is responsible for the map.
Diffstat (limited to 'bsd-core')
-rw-r--r-- | bsd-core/drm_drv.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/bsd-core/drm_drv.c b/bsd-core/drm_drv.c index 2e976107..96dc4d35 100644 --- a/bsd-core/drm_drv.c +++ b/bsd-core/drm_drv.c | |||
@@ -484,10 +484,10 @@ static int drm_lastclose(drm_device_t *dev) | |||
484 | } | 484 | } |
485 | 485 | ||
486 | TAILQ_FOREACH_SAFE(map, &dev->maplist, link, mapsave) { | 486 | TAILQ_FOREACH_SAFE(map, &dev->maplist, link, mapsave) { |
487 | drm_rmmap(dev, map); | 487 | if (!(map->flags & _DRM_DRIVER)) |
488 | drm_rmmap(dev, map); | ||
488 | } | 489 | } |
489 | 490 | ||
490 | |||
491 | drm_dma_takedown(dev); | 491 | drm_dma_takedown(dev); |
492 | if ( dev->lock.hw_lock ) { | 492 | if ( dev->lock.hw_lock ) { |
493 | dev->lock.hw_lock = NULL; /* SHM removed */ | 493 | dev->lock.hw_lock = NULL; /* SHM removed */ |