aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEmil Velikov2016-11-30 12:43:18 -0600
committerEmil Velikov2016-12-05 11:24:25 -0600
commit0ec7252a1deba3bac78b5ba1ebd2898f6bbf0332 (patch)
tree9744cf8f1b91da1ebfcfed897c28e92bddfe9652 /configure.ac
parent9b05d403992c0ca181a920561d27931871909eb7 (diff)
downloadexternal-libdrm-0ec7252a1deba3bac78b5ba1ebd2898f6bbf0332.tar.gz
external-libdrm-0ec7252a1deba3bac78b5ba1ebd2898f6bbf0332.tar.xz
external-libdrm-0ec7252a1deba3bac78b5ba1ebd2898f6bbf0332.zip
configure: remove libudev checks
Library is no longer used. Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'configure.ac')
-rw-r--r--configure.ac7
1 files changed, 0 insertions, 7 deletions
diff --git a/configure.ac b/configure.ac
index 708c562c..e0597c35 100644
--- a/configure.ac
+++ b/configure.ac
@@ -451,13 +451,6 @@ fi
451AC_MSG_RESULT([$CAIRO]) 451AC_MSG_RESULT([$CAIRO])
452AM_CONDITIONAL(HAVE_CAIRO, [test "x$CAIRO" = xyes]) 452AM_CONDITIONAL(HAVE_CAIRO, [test "x$CAIRO" = xyes])
453 453
454# For enumerating devices in test case
455PKG_CHECK_MODULES(LIBUDEV, libudev, [HAVE_LIBUDEV=yes], [HAVE_LIBUDEV=no])
456if test "x$HAVE_LIBUDEV" = xyes; then
457 AC_DEFINE(HAVE_LIBUDEV, 1, [Have libudev support])
458fi
459AM_CONDITIONAL(HAVE_LIBUDEV, [test "x$HAVE_LIBUDEV" = xyes])
460
461# xsltproc for docbook manpages 454# xsltproc for docbook manpages
462AC_ARG_ENABLE([manpages], 455AC_ARG_ENABLE([manpages],
463 AS_HELP_STRING([--enable-manpages], [enable manpages @<:@default=auto@:>@]), 456 AS_HELP_STRING([--enable-manpages], [enable manpages @<:@default=auto@:>@]),