aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorXiaojie Yuan2017-05-31 15:22:50 -0500
committerMichel Dänzer2017-06-12 20:21:39 -0500
commit7e6bf88cac315a9fa41818cf72a7b5d18a2cb1fc (patch)
treeb9d9c516ea93037df1d9d248939ca8d26a524e3e /configure.ac
parent87dac00db38fa962c2fd6aa66c8482a9d7464903 (diff)
downloadexternal-libdrm-7e6bf88cac315a9fa41818cf72a7b5d18a2cb1fc.tar.gz
external-libdrm-7e6bf88cac315a9fa41818cf72a7b5d18a2cb1fc.tar.xz
external-libdrm-7e6bf88cac315a9fa41818cf72a7b5d18a2cb1fc.zip
amdgpu: move asic id table to a separate file
v2: fix an off by one error and leading white spaces v3: use thread safe strtok_r(); initialize len before calling getline(); change printf() to drmMsg(); add initial amdgpu.ids v4: integrate some recent internal changes, including format changes v5: fix line number for empty/commented lines; realloc to save memory; indentation changes v6: remove a line error v7: [Michel Dänzer] * Move amdgpu.ids to new data directory * Remove placeholder entries from amdgpu.ids * Set libdrmdatadir variable in configure.ac instead of Makefile.am [Emil Velikov] * Use isblank() instead of open-coding it [Emil Velikov] * Don't leak asic_id_table memory if realloc fails [Emil Velikov] * Check and bump table_max_size at the beginning of the while loop [Emil Velikov] * Initialize table_max_size to the number of entries in data/amdgpu.ids v8: [Michel Dänzer] * Make sure amdgpu_asic_id.c gets rebuilt when amdgpu.ids changes Reviewed-by: Alex Deucher <alexander.deucher@amd.com> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com> Signed-off-by: Samuel Li <Samuel.Li@amd.com>
Diffstat (limited to 'configure.ac')
-rw-r--r--configure.ac4
1 files changed, 4 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac
index 1cfb8c27..aa9529cd 100644
--- a/configure.ac
+++ b/configure.ac
@@ -84,6 +84,9 @@ fi
84 84
85pkgconfigdir=${libdir}/pkgconfig 85pkgconfigdir=${libdir}/pkgconfig
86AC_SUBST(pkgconfigdir) 86AC_SUBST(pkgconfigdir)
87libdrmdatadir=${datadir}/libdrm
88AC_SUBST(libdrmdatadir)
89
87AC_ARG_ENABLE([udev], 90AC_ARG_ENABLE([udev],
88 [AS_HELP_STRING([--enable-udev], 91 [AS_HELP_STRING([--enable-udev],
89 [Enable support for using udev instead of mknod (default: disabled)])], 92 [Enable support for using udev instead of mknod (default: disabled)])],
@@ -527,6 +530,7 @@ fi
527AC_SUBST(WARN_CFLAGS) 530AC_SUBST(WARN_CFLAGS)
528AC_CONFIG_FILES([ 531AC_CONFIG_FILES([
529 Makefile 532 Makefile
533 data/Makefile
530 libkms/Makefile 534 libkms/Makefile
531 libkms/libkms.pc 535 libkms/libkms.pc
532 intel/Makefile 536 intel/Makefile