diff options
author | Jakob Bornecrantz | 2009-11-24 10:54:10 -0600 |
---|---|---|
committer | Jakob Bornecrantz | 2009-12-04 09:11:55 -0600 |
commit | 8c0571a73399c372644c8d92a136a474f3e05d48 (patch) | |
tree | 1067f940118c64267f4a0bfe49b04e9f4971e94d /configure.ac | |
parent | 28eae30689610faa0fe043ab869587e7699e82bf (diff) | |
download | external-libdrm-8c0571a73399c372644c8d92a136a474f3e05d48.tar.gz external-libdrm-8c0571a73399c372644c8d92a136a474f3e05d48.tar.xz external-libdrm-8c0571a73399c372644c8d92a136a474f3e05d48.zip |
libkms: Add libkms
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 10 |
1 files changed, 10 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index b8842201..52c591dd 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -43,6 +43,11 @@ AC_ARG_ENABLE(udev, AS_HELP_STRING([--enable-udev], | |||
43 | [Enable support for using udev instead of mknod (default: disabled)]), | 43 | [Enable support for using udev instead of mknod (default: disabled)]), |
44 | [UDEV=$enableval], [UDEV=no]) | 44 | [UDEV=$enableval], [UDEV=no]) |
45 | 45 | ||
46 | AC_ARG_ENABLE(libkms, | ||
47 | AS_HELP_STRING([--disable-libkms], | ||
48 | [Enable KMS mm abstraction library (default: yes)]), | ||
49 | [LIBKMS=$enableval], [LIBKMS=yes]) | ||
50 | |||
46 | AC_ARG_ENABLE(intel, | 51 | AC_ARG_ENABLE(intel, |
47 | AS_HELP_STRING([--disable-intel], | 52 | AS_HELP_STRING([--disable-intel], |
48 | [Enable support for intel's KMS API (default: auto)]), | 53 | [Enable support for intel's KMS API (default: auto)]), |
@@ -134,6 +139,8 @@ if test "x$UDEV" = xyes; then | |||
134 | AC_DEFINE(UDEV, 1, [Have UDEV support]) | 139 | AC_DEFINE(UDEV, 1, [Have UDEV support]) |
135 | fi | 140 | fi |
136 | 141 | ||
142 | AM_CONDITIONAL(HAVE_LIBKMS, [test "x$LIBKMS" = xyes]) | ||
143 | |||
137 | AM_CONDITIONAL(HAVE_NOUVEAU, [test "x$NOUVEAU" = xyes]) | 144 | AM_CONDITIONAL(HAVE_NOUVEAU, [test "x$NOUVEAU" = xyes]) |
138 | 145 | ||
139 | AM_CONDITIONAL(HAVE_RADEON, [test "x$RADEON" = xyes]) | 146 | AM_CONDITIONAL(HAVE_RADEON, [test "x$RADEON" = xyes]) |
@@ -199,6 +206,8 @@ AC_SUBST(kernel_source) | |||
199 | AC_SUBST(WARN_CFLAGS) | 206 | AC_SUBST(WARN_CFLAGS) |
200 | AC_OUTPUT([ | 207 | AC_OUTPUT([ |
201 | Makefile | 208 | Makefile |
209 | libkms/Makefile | ||
210 | libkms/libkms.pc | ||
202 | intel/Makefile | 211 | intel/Makefile |
203 | intel/libdrm_intel.pc | 212 | intel/libdrm_intel.pc |
204 | radeon/Makefile | 213 | radeon/Makefile |
@@ -215,6 +224,7 @@ AC_OUTPUT([ | |||
215 | echo "" | 224 | echo "" |
216 | echo "$PACKAGE_STRING will be compiled with:" | 225 | echo "$PACKAGE_STRING will be compiled with:" |
217 | echo "" | 226 | echo "" |
227 | echo " libkms $LIBKMS" | ||
218 | echo " Intel API $INTEL" | 228 | echo " Intel API $INTEL" |
219 | echo " Radeon API $RADEON" | 229 | echo " Radeon API $RADEON" |
220 | echo " Nouveau API $NOUVEAU" | 230 | echo " Nouveau API $NOUVEAU" |