aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJonathan Gray2018-02-20 00:09:14 -0600
committerEric Engestrom2018-02-20 09:05:20 -0600
commit9eb6c8a6b1aad741ddd23f8fd85925d795edbee3 (patch)
treeb651b3037bd6a0f7a5c00afbf89e478a4fffa987 /configure.ac
parent9411f8ea03a4c019a0069845545cae45136596fc (diff)
downloadexternal-libdrm-9eb6c8a6b1aad741ddd23f8fd85925d795edbee3.tar.gz
external-libdrm-9eb6c8a6b1aad741ddd23f8fd85925d795edbee3.tar.xz
external-libdrm-9eb6c8a6b1aad741ddd23f8fd85925d795edbee3.zip
meson/configure.ac: pthread-stubs not present on OpenBSD
pthread-stubs is no longer required on OpenBSD and has been removed. libpthread parts involved moved to libc. Signed-off-by: Jonathan Gray <jsg@jsg.id.au> Reviewed-by: Eric Engestrom <eric.engestrom@imgtec.com> [Eric: add meson equivalent] Signed-off-by: Eric Engestrom <eric.engestrom@imgtec.com> Reviewed-by: Emil Velikov <emil.velikov@collabora.com>
Diffstat (limited to 'configure.ac')
-rw-r--r--configure.ac4
1 files changed, 2 insertions, 2 deletions
diff --git a/configure.ac b/configure.ac
index c9c4754c..68270004 100644
--- a/configure.ac
+++ b/configure.ac
@@ -65,10 +65,10 @@ AC_CHECK_HEADERS([sys/sysctl.h sys/select.h])
65LT_PREREQ([2.2]) 65LT_PREREQ([2.2])
66LT_INIT([disable-static]) 66LT_INIT([disable-static])
67 67
68dnl pthread-stubs is mandatory on BSD platforms, due to the nature of the 68dnl pthread-stubs is mandatory on some BSD platforms, due to the nature of the
69dnl project. Even then there's a notable issue as described in the project README 69dnl project. Even then there's a notable issue as described in the project README
70case "$host_os" in 70case "$host_os" in
71linux* | cygwin* | darwin* | solaris* | *-gnu* | gnu*) 71linux* | cygwin* | darwin* | solaris* | *-gnu* | gnu* | openbsd*)
72 pthread_stubs_possible="no" 72 pthread_stubs_possible="no"
73 ;; 73 ;;
74* ) 74* )