diff options
author | Seung-Woo Kim | 2018-01-04 00:31:51 -0600 |
---|---|---|
committer | Michel Dänzer | 2018-01-08 11:32:46 -0600 |
commit | ad3152fa698b128c9bd266522b0b48594b131055 (patch) | |
tree | 4e0ce8f153c2d9bcb0e7f94f15cd7e17edc798ef /data/Makefile.am | |
parent | 831036a6f62005da9fb4a75fe043bd96ce672d27 (diff) | |
download | external-libdrm-ad3152fa698b128c9bd266522b0b48594b131055.tar.gz external-libdrm-ad3152fa698b128c9bd266522b0b48594b131055.tar.xz external-libdrm-ad3152fa698b128c9bd266522b0b48594b131055.zip |
amdgpu: fix not to add amdgpu.ids when building without amdgpu
The amdgpu.ids is only required when building with amdgpu support.
Fix not to add it without amdgpu.
Signed-off-by: Seung-Woo Kim <sw0312.kim@samsung.com>
Reviewed-by: Michel Dänzer <michel.daenzer@amd.com>
Diffstat (limited to 'data/Makefile.am')
-rw-r--r-- | data/Makefile.am | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/data/Makefile.am b/data/Makefile.am index eba915dd..897a7f35 100644 --- a/data/Makefile.am +++ b/data/Makefile.am | |||
@@ -20,4 +20,6 @@ | |||
20 | # CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. | 20 | # CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. |
21 | 21 | ||
22 | libdrmdatadir = @libdrmdatadir@ | 22 | libdrmdatadir = @libdrmdatadir@ |
23 | if HAVE_AMDGPU | ||
23 | dist_libdrmdata_DATA = amdgpu.ids | 24 | dist_libdrmdata_DATA = amdgpu.ids |
25 | endif | ||