diff options
author | Dan Willemsen | 2017-10-20 00:18:23 -0500 |
---|---|---|
committer | Dan Willemsen | 2017-10-23 14:27:31 -0500 |
commit | fa32e29a1fe81e5472aabc65d3aa25a5af5aec55 (patch) | |
tree | ddc9bf3abee1194215f500913f95229b33b928f7 /etnaviv/Android.bp | |
parent | c6ebab75df64ad6ff2be83cd53bb7d02955d7438 (diff) | |
download | external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.tar.gz external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.tar.xz external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.zip |
Convert to Android.bp
See build/soong/README.md for more information about Soong.
Removes BOARD_GPU_DRIVERS, which wasn't affecting anything, since none
of the HAVE_* macros are defined. Even if they were, we'd prefer to
compile all of them so that a single library can support multiple
boards.
Test: mmma external/libdrm
Change-Id: Ie01736bce6cf41e3da5040fe5341ade0634b5111
Diffstat (limited to 'etnaviv/Android.bp')
-rw-r--r-- | etnaviv/Android.bp | 11 |
1 files changed, 11 insertions, 0 deletions
diff --git a/etnaviv/Android.bp b/etnaviv/Android.bp new file mode 100644 index 00000000..21deda99 --- /dev/null +++ b/etnaviv/Android.bp | |||
@@ -0,0 +1,11 @@ | |||
1 | build = ["Android.sources.bp"] | ||
2 | |||
3 | cc_library_shared { | ||
4 | name: "libdrm_etnaviv", | ||
5 | defaults: [ | ||
6 | "libdrm_defaults", | ||
7 | "libdrm_etnaviv_sources", | ||
8 | ], | ||
9 | vendor: true, | ||
10 | shared_libs: ["libdrm"], | ||
11 | } | ||