aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTobias Jakobi2015-11-29 21:12:15 -0600
committerEmil Velikov2015-12-18 11:42:54 -0600
commit60df3581961ef7f1003459f696e5954b5df30aeb (patch)
tree50179500d1d4e3a0eea869c640c108e06a248db1 /exynos/exynos-symbol-check
parent2e4b9f08c74fa591a0fd1655c0caa5f41eb9a5b6 (diff)
downloadexternal-libdrm-60df3581961ef7f1003459f696e5954b5df30aeb.tar.gz
external-libdrm-60df3581961ef7f1003459f696e5954b5df30aeb.tar.xz
external-libdrm-60df3581961ef7f1003459f696e5954b5df30aeb.zip
exynos/fimg2d: add g2d_config_event
This enables us to pass command buffers to the kernel which trigger an event on the DRM fd upon completion. The final goal is to enable asynchronous operation of the G2D engine, similar to async page flips. Passing the event userdata pointer through the G2D context was chosen to not change the current API (e.g. by adding a userdata argument to each public functions). Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de>
Diffstat (limited to 'exynos/exynos-symbol-check')
-rwxr-xr-xexynos/exynos-symbol-check1
1 files changed, 1 insertions, 0 deletions
diff --git a/exynos/exynos-symbol-check b/exynos/exynos-symbol-check
index c3ddbe4d..bb12315e 100755
--- a/exynos/exynos-symbol-check
+++ b/exynos/exynos-symbol-check
@@ -27,6 +27,7 @@ g2d_blend
27g2d_copy 27g2d_copy
28g2d_copy_with_scale 28g2d_copy_with_scale
29g2d_exec 29g2d_exec
30g2d_config_event
30g2d_fini 31g2d_fini
31g2d_init 32g2d_init
32g2d_scale_and_blend 33g2d_scale_and_blend