diff options
author | Inki Dae | 2013-02-18 06:51:00 -0600 |
---|---|---|
committer | Rob Clark | 2013-03-08 10:49:42 -0600 |
commit | bbf6e3dea3c79ea8e0c3e1dd8f80014201e003fc (patch) | |
tree | ccf81397767c8ee57073fb6e1e4fef45a1acb766 /exynos/fimg2d.h | |
parent | ade2ad2d66ac341a12eca37bcb30d40199eb4e02 (diff) | |
download | external-libdrm-bbf6e3dea3c79ea8e0c3e1dd8f80014201e003fc.tar.gz external-libdrm-bbf6e3dea3c79ea8e0c3e1dd8f80014201e003fc.tar.xz external-libdrm-bbf6e3dea3c79ea8e0c3e1dd8f80014201e003fc.zip |
libdrm/exynos: add test application for 2d gpu.
This patch adds library and test application for g2d gpu(fimg2d).
The fimg2d hardware is a 2D graphics accelerator(G2D) that
supports Bit Block Transfer(BitBLT).
The library includes the following primitive drawing operations:
.solid fill - This operation fills the given buffer with
the given color data.
.copy - This operation copies contents in source buffer to
destination buffer.
.copy_with_scale - This operation copies contents in source buffer
to destination buffer scaling up or down properly.
.blend - This operation blends contents in source buffer with
the ones in destination buffer.
And the above operations uses gem handle or user space address
allocated by malloc() as source or destination buffer.
And the test application includes just simple primitive drawing
tests with the above library.
And the guide to test is as the following,
"#exynos_fimg2d_test -s connector_id@crtc_id:mode"
With this above simple command, four primitive drawing operations
would be called step by step and also rendered on the output device
to the given connector and crtc id.
Signed-off-by: Inki Dae <inki.dae@samsung.com>
Signed-off-by: Kyungmin Park <kyungmin.park@samsung.com>
Signed-off-by: Rob Clark <robdclark@gmail.com>
Diffstat (limited to 'exynos/fimg2d.h')
-rw-r--r-- | exynos/fimg2d.h | 325 |
1 files changed, 325 insertions, 0 deletions
diff --git a/exynos/fimg2d.h b/exynos/fimg2d.h new file mode 100644 index 00000000..1aac378d --- /dev/null +++ b/exynos/fimg2d.h | |||
@@ -0,0 +1,325 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2013 Samsung Electronics Co.Ltd | ||
3 | * Authors: | ||
4 | * Inki Dae <inki.dae@samsung.com> | ||
5 | * | ||
6 | * This program is free software; you can redistribute it and/or modify it | ||
7 | * under the terms of the GNU General Public License as published by the | ||
8 | * Free Software Foundation; either version 2 of the License, or (at your | ||
9 | * option) any later version. | ||
10 | * | ||
11 | */ | ||
12 | |||
13 | #ifndef _FIMG2D_H_ | ||
14 | #define _FIMG2D_H_ | ||
15 | |||
16 | #ifndef TRUE | ||
17 | #define TRUE 0 | ||
18 | #endif | ||
19 | #ifndef FALSE | ||
20 | #define FALSE -1 | ||
21 | #endif | ||
22 | |||
23 | #define G2D_MAX_CMD_NR 64 | ||
24 | #define G2D_MAX_GEM_CMD_NR 64 | ||
25 | #define G2D_MAX_CMD_LIST_NR 64 | ||
26 | #define G2D_PLANE_MAX_NR 2 | ||
27 | |||
28 | #define G2D_DOUBLE_TO_FIXED(d) ((unsigned int)(d) * 65536.0) | ||
29 | |||
30 | enum e_g2d_color_mode { | ||
31 | /* COLOR FORMAT */ | ||
32 | G2D_COLOR_FMT_XRGB8888, | ||
33 | G2D_COLOR_FMT_ARGB8888, | ||
34 | G2D_COLOR_FMT_RGB565, | ||
35 | G2D_COLOR_FMT_XRGB1555, | ||
36 | G2D_COLOR_FMT_ARGB1555, | ||
37 | G2D_COLOR_FMT_XRGB4444, | ||
38 | G2D_COLOR_FMT_ARGB4444, | ||
39 | G2D_COLOR_FMT_PRGB888, | ||
40 | G2D_COLOR_FMT_YCbCr444, | ||
41 | G2D_COLOR_FMT_YCbCr422, | ||
42 | G2D_COLOR_FMT_YCbCr420, | ||
43 | /* alpha 8bit */ | ||
44 | G2D_COLOR_FMT_A8, | ||
45 | /* Luminance 8bit: gray color */ | ||
46 | G2D_COLOR_FMT_L8, | ||
47 | /* alpha 1bit */ | ||
48 | G2D_COLOR_FMT_A1, | ||
49 | /* alpha 4bit */ | ||
50 | G2D_COLOR_FMT_A4, | ||
51 | G2D_COLOR_FMT_MASK, /* VER4.1 */ | ||
52 | |||
53 | /* COLOR ORDER */ | ||
54 | G2D_ORDER_AXRGB = (0 << 4), /* VER4.1 */ | ||
55 | G2D_ORDER_RGBAX = (1 << 4), /* VER4.1 */ | ||
56 | G2D_ORDER_AXBGR = (2 << 4), /* VER4.1 */ | ||
57 | G2D_ORDER_BGRAX = (3 << 4), /* VER4.1 */ | ||
58 | G2D_ORDER_MASK = (3 << 4), /* VER4.1 */ | ||
59 | |||
60 | /* Number of YCbCr plane */ | ||
61 | G2D_YCbCr_1PLANE = (0 << 8), /* VER4.1 */ | ||
62 | G2D_YCbCr_2PLANE = (1 << 8), /* VER4.1 */ | ||
63 | G2D_YCbCr_PLANE_MASK = (3 << 8), /* VER4.1 */ | ||
64 | |||
65 | /* Order in YCbCr */ | ||
66 | G2D_YCbCr_ORDER_CrY1CbY0 = (0 << 12), /* VER4.1 */ | ||
67 | G2D_YCbCr_ORDER_CbY1CrY0 = (1 << 12), /* VER4.1 */ | ||
68 | G2D_YCbCr_ORDER_Y1CrY0Cb = (2 << 12), /* VER4.1 */ | ||
69 | G2D_YCbCr_ORDER_Y1CbY0Cr = (3 << 12), /* VER4.1 */ | ||
70 | G2D_YCbCr_ORDER_CrCb = G2D_YCbCr_ORDER_CrY1CbY0, /* VER4.1 */ | ||
71 | G2D_YCbCr_ORDER_CbCr = G2D_YCbCr_ORDER_CbY1CrY0, /* VER4.1 */ | ||
72 | G2D_YCbCr_ORDER_MASK = (3 < 12), /* VER4.1 */ | ||
73 | |||
74 | /* CSC */ | ||
75 | G2D_CSC_601 = (0 << 16), /* VER4.1 */ | ||
76 | G2D_CSC_709 = (1 << 16), /* VER4.1 */ | ||
77 | G2D_CSC_MASK = (1 << 16), /* VER4.1 */ | ||
78 | |||
79 | /* Valid value range of YCbCr */ | ||
80 | G2D_YCbCr_RANGE_NARROW = (0 << 17), /* VER4.1 */ | ||
81 | G2D_YCbCr_RANGE_WIDE = (1 << 17), /* VER4.1 */ | ||
82 | G2D_YCbCr_RANGE_MASK = (1 << 17), /* VER4.1 */ | ||
83 | |||
84 | G2D_COLOR_MODE_MASK = 0xFFFFFFFF, | ||
85 | }; | ||
86 | |||
87 | enum e_g2d_select_mode { | ||
88 | G2D_SELECT_MODE_NORMAL = (0 << 0), | ||
89 | G2D_SELECT_MODE_FGCOLOR = (1 << 0), | ||
90 | G2D_SELECT_MODE_BGCOLOR = (2 << 0), | ||
91 | }; | ||
92 | |||
93 | enum e_g2d_repeat_mode { | ||
94 | G2D_REPEAT_MODE_REPEAT, | ||
95 | G2D_REPEAT_MODE_PAD, | ||
96 | G2D_REPEAT_MODE_REFLECT, | ||
97 | G2D_REPEAT_MODE_CLAMP, | ||
98 | G2D_REPEAT_MODE_NONE, | ||
99 | }; | ||
100 | |||
101 | enum e_g2d_scale_mode { | ||
102 | G2D_SCALE_MODE_NONE = 0, | ||
103 | G2D_SCALE_MODE_NEAREST, | ||
104 | G2D_SCALE_MODE_BILINEAR, | ||
105 | G2D_SCALE_MODE_MAX, | ||
106 | }; | ||
107 | |||
108 | enum e_g2d_buf_type { | ||
109 | G2D_IMGBUF_COLOR, | ||
110 | G2D_IMGBUF_GEM, | ||
111 | G2D_IMGBUF_USERPTR, | ||
112 | }; | ||
113 | |||
114 | enum e_g2d_rop3_type { | ||
115 | G2D_ROP3_DST = 0xAA, | ||
116 | G2D_ROP3_SRC = 0xCC, | ||
117 | G2D_ROP3_3RD = 0xF0, | ||
118 | G2D_ROP3_MASK = 0xFF, | ||
119 | }; | ||
120 | |||
121 | enum e_g2d_select_alpha_src { | ||
122 | G2D_SELECT_SRC_FOR_ALPHA_BLEND, /* VER4.1 */ | ||
123 | G2D_SELECT_ROP_FOR_ALPHA_BLEND, /* VER4.1 */ | ||
124 | }; | ||
125 | |||
126 | enum e_g2d_transparent_mode { | ||
127 | G2D_TRANSPARENT_MODE_OPAQUE, | ||
128 | G2D_TRANSPARENT_MODE_TRANSPARENT, | ||
129 | G2D_TRANSPARENT_MODE_BLUESCREEN, | ||
130 | G2D_TRANSPARENT_MODE_MAX, | ||
131 | }; | ||
132 | |||
133 | enum e_g2d_color_key_mode { | ||
134 | G2D_COLORKEY_MODE_DISABLE = 0, | ||
135 | G2D_COLORKEY_MODE_SRC_RGBA = (1<<0), | ||
136 | G2D_COLORKEY_MODE_DST_RGBA = (1<<1), | ||
137 | G2D_COLORKEY_MODE_SRC_YCbCr = (1<<2), /* VER4.1 */ | ||
138 | G2D_COLORKEY_MODE_DST_YCbCr = (1<<3), /* VER4.1 */ | ||
139 | G2D_COLORKEY_MODE_MASK = 15, | ||
140 | }; | ||
141 | |||
142 | enum e_g2d_alpha_blend_mode { | ||
143 | G2D_ALPHA_BLEND_MODE_DISABLE, | ||
144 | G2D_ALPHA_BLEND_MODE_ENABLE, | ||
145 | G2D_ALPHA_BLEND_MODE_FADING, /* VER3.0 */ | ||
146 | G2D_ALPHA_BLEND_MODE_MAX, | ||
147 | }; | ||
148 | |||
149 | enum e_g2d_op { | ||
150 | G2D_OP_CLEAR = 0x00, | ||
151 | G2D_OP_SRC = 0x01, | ||
152 | G2D_OP_DST = 0x02, | ||
153 | G2D_OP_OVER = 0x03, | ||
154 | G2D_OP_DISJOINT_CLEAR = 0x10, | ||
155 | G2D_OP_DISJOINT_SRC = 0x11, | ||
156 | G2D_OP_DISJOINT_DST = 0x12, | ||
157 | G2D_OP_CONJOINT_CLEAR = 0x20, | ||
158 | G2D_OP_CONJOINT_SRC = 0x21, | ||
159 | G2D_OP_CONJOINT_DST = 0x22, | ||
160 | }; | ||
161 | |||
162 | enum e_g2d_coeff_mode { | ||
163 | G2D_COEFF_MODE_ONE, | ||
164 | G2D_COEFF_MODE_ZERO, | ||
165 | G2D_COEFF_MODE_SRC_ALPHA, | ||
166 | G2D_COEFF_MODE_SRC_COLOR, | ||
167 | G2D_COEFF_MODE_DST_ALPHA, | ||
168 | G2D_COEFF_MODE_DST_COLOR, | ||
169 | /* Global Alpha : Set by ALPHA_REG(0x618) */ | ||
170 | G2D_COEFF_MODE_GB_ALPHA, | ||
171 | /* Global Alpha : Set by ALPHA_REG(0x618) */ | ||
172 | G2D_COEFF_MODE_GB_COLOR, | ||
173 | /* (1-SRC alpha)/DST Alpha */ | ||
174 | G2D_COEFF_MODE_DISJOINT_S, | ||
175 | /* (1-DST alpha)/SRC Alpha */ | ||
176 | G2D_COEFF_MODE_DISJOINT_D, | ||
177 | /* SRC alpha/DST alpha */ | ||
178 | G2D_COEFF_MODE_CONJOINT_S, | ||
179 | /* DST alpha/SRC alpha */ | ||
180 | G2D_COEFF_MODE_CONJOINT_D, | ||
181 | /* DST alpha/SRC alpha */ | ||
182 | G2D_COEFF_MODE_MASK | ||
183 | }; | ||
184 | |||
185 | enum e_g2d_acoeff_mode { | ||
186 | G2D_ACOEFF_MODE_A, /* alpha */ | ||
187 | G2D_ACOEFF_MODE_APGA, /* alpha + global alpha */ | ||
188 | G2D_ACOEFF_MODE_AMGA, /* alpha * global alpha */ | ||
189 | G2D_ACOEFF_MODE_MASK | ||
190 | }; | ||
191 | |||
192 | union g2d_point_val { | ||
193 | unsigned int val; | ||
194 | struct { | ||
195 | /* | ||
196 | * Coordinate of Source Image | ||
197 | * Range: 0 ~ 8000 (Requirement: SrcLeftX < SrcRightX) | ||
198 | * In YCbCr 422 and YCbCr 420 format with even number. | ||
199 | */ | ||
200 | unsigned int x:16; | ||
201 | /* | ||
202 | * Y Coordinate of Source Image | ||
203 | * Range: 0 ~ 8000 (Requirement: SrcTopY < SrcBottomY) | ||
204 | * In YCbCr 420 format with even number. | ||
205 | */ | ||
206 | unsigned int y:16; | ||
207 | } data; | ||
208 | }; | ||
209 | |||
210 | union g2d_rop4_val { | ||
211 | unsigned int val; | ||
212 | struct { | ||
213 | enum e_g2d_rop3_type unmasked_rop3:8; | ||
214 | enum e_g2d_rop3_type masked_rop3:8; | ||
215 | unsigned int reserved:16; | ||
216 | } data; | ||
217 | }; | ||
218 | |||
219 | union g2d_bitblt_cmd_val { | ||
220 | unsigned int val; | ||
221 | struct { | ||
222 | /* [0:3] */ | ||
223 | unsigned int mask_rop4_en:1; | ||
224 | unsigned int masking_en:1; | ||
225 | enum e_g2d_select_alpha_src rop4_alpha_en:1; | ||
226 | unsigned int dither_en:1; | ||
227 | /* [4:7] */ | ||
228 | unsigned int resolved1:4; | ||
229 | /* [8:11] */ | ||
230 | unsigned int cw_en:4; | ||
231 | /* [12:15] */ | ||
232 | enum e_g2d_transparent_mode transparent_mode:4; | ||
233 | /* [16:19] */ | ||
234 | enum e_g2d_color_key_mode color_key_mode:4; | ||
235 | /* [20:23] */ | ||
236 | enum e_g2d_alpha_blend_mode alpha_blend_mode:4; | ||
237 | /* [24:27] */ | ||
238 | unsigned int src_pre_multiply:1; | ||
239 | unsigned int pat_pre_multiply:1; | ||
240 | unsigned int dst_pre_multiply:1; | ||
241 | unsigned int dst_depre_multiply:1; | ||
242 | /* [28:31] */ | ||
243 | unsigned int fast_solid_color_fill_en:1; | ||
244 | unsigned int reserved:3; | ||
245 | } data; | ||
246 | }; | ||
247 | |||
248 | union g2d_blend_func_val { | ||
249 | unsigned int val; | ||
250 | struct { | ||
251 | /* [0:15] */ | ||
252 | enum e_g2d_coeff_mode src_coeff:4; | ||
253 | enum e_g2d_acoeff_mode src_coeff_src_a:2; | ||
254 | enum e_g2d_acoeff_mode src_coeff_dst_a:2; | ||
255 | enum e_g2d_coeff_mode dst_coeff:4; | ||
256 | enum e_g2d_acoeff_mode dst_coeff_src_a:2; | ||
257 | enum e_g2d_acoeff_mode dst_coeff_dst_a:2; | ||
258 | /* [16:19] */ | ||
259 | unsigned int inv_src_color_coeff:1; | ||
260 | unsigned int resoled1:1; | ||
261 | unsigned int inv_dst_color_coeff:1; | ||
262 | unsigned int resoled2:1; | ||
263 | /* [20:23] */ | ||
264 | unsigned int lighten_en:1; | ||
265 | unsigned int darken_en:1; | ||
266 | unsigned int win_ce_src_over_en:2; | ||
267 | /* [24:31] */ | ||
268 | unsigned int reserved:8; | ||
269 | } data; | ||
270 | }; | ||
271 | |||
272 | struct g2d_image { | ||
273 | enum e_g2d_select_mode select_mode; | ||
274 | enum e_g2d_color_mode color_mode; | ||
275 | enum e_g2d_repeat_mode repeat_mode; | ||
276 | enum e_g2d_scale_mode scale_mode; | ||
277 | unsigned int xscale; | ||
278 | unsigned int yscale; | ||
279 | unsigned char rotate_90; | ||
280 | unsigned char x_dir; | ||
281 | unsigned char y_dir; | ||
282 | unsigned char component_alpha; | ||
283 | unsigned int width; | ||
284 | unsigned int height; | ||
285 | unsigned int stride; | ||
286 | unsigned int need_free; | ||
287 | unsigned int color; | ||
288 | enum e_g2d_buf_type buf_type; | ||
289 | unsigned int bo[G2D_PLANE_MAX_NR]; | ||
290 | struct drm_exynos_g2d_userptr user_ptr[G2D_PLANE_MAX_NR]; | ||
291 | void *mapped_ptr[G2D_PLANE_MAX_NR]; | ||
292 | }; | ||
293 | |||
294 | struct g2d_context { | ||
295 | int fd; | ||
296 | unsigned int major; | ||
297 | unsigned int minor; | ||
298 | struct drm_exynos_g2d_cmd cmd[G2D_MAX_CMD_NR]; | ||
299 | struct drm_exynos_g2d_cmd cmd_buf[G2D_MAX_GEM_CMD_NR]; | ||
300 | unsigned int cmd_nr; | ||
301 | unsigned int cmd_buf_nr; | ||
302 | unsigned int cmdlist_nr; | ||
303 | }; | ||
304 | |||
305 | struct g2d_context *g2d_init(int fd); | ||
306 | void g2d_fini(struct g2d_context *ctx); | ||
307 | int g2d_exec(struct g2d_context *ctx); | ||
308 | int g2d_solid_fill(struct g2d_context *ctx, struct g2d_image *img, | ||
309 | unsigned int x, unsigned int y, unsigned int w, | ||
310 | unsigned int h); | ||
311 | int g2d_copy(struct g2d_context *ctx, struct g2d_image *src, | ||
312 | struct g2d_image *dst, unsigned int src_x, | ||
313 | unsigned int src_y, unsigned int dst_x, unsigned int dst_y, | ||
314 | unsigned int w, unsigned int h); | ||
315 | int g2d_copy_with_scale(struct g2d_context *ctx, struct g2d_image *src, | ||
316 | struct g2d_image *dst, unsigned int src_x, | ||
317 | unsigned int src_y, unsigned int src_w, | ||
318 | unsigned int src_h, unsigned int dst_x, | ||
319 | unsigned int dst_y, unsigned int dst_w, | ||
320 | unsigned int dst_h, unsigned int negative); | ||
321 | int g2d_blend(struct g2d_context *ctx, struct g2d_image *src, | ||
322 | struct g2d_image *dst, unsigned int src_x, | ||
323 | unsigned int src_y, unsigned int dst_x, unsigned int dst_y, | ||
324 | unsigned int w, unsigned int h, enum e_g2d_op op); | ||
325 | #endif /* _FIMG2D_H_ */ | ||