diff options
author | Tobias Jakobi | 2015-03-11 14:38:46 -0500 |
---|---|---|
committer | Emil Velikov | 2015-03-16 17:21:40 -0500 |
commit | 858b21f6af03c9658126fd6ec2aa35b4e5151ecb (patch) | |
tree | 1e74e37c97d667a1e1fe2c0976406cef965dc626 /exynos | |
parent | 3f12191f29c500c4adcffdcca73d74cdd93c1853 (diff) | |
download | external-libdrm-858b21f6af03c9658126fd6ec2aa35b4e5151ecb.tar.gz external-libdrm-858b21f6af03c9658126fd6ec2aa35b4e5151ecb.tar.xz external-libdrm-858b21f6af03c9658126fd6ec2aa35b4e5151ecb.zip |
exynos: fimg2d: follow-up fix for G2D_COEFF_MODE_GB_COLOR
Also add the register field formatting info provided by
Inki Dae <inki.dae@samsung.com>.
Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de>
Suggested-by: Inki Dae <inki.dae@samsung.com>
Diffstat (limited to 'exynos')
-rw-r--r-- | exynos/exynos_fimg2d.h | 8 |
1 files changed, 7 insertions, 1 deletions
diff --git a/exynos/exynos_fimg2d.h b/exynos/exynos_fimg2d.h index f76f2a9f..9db0c88b 100644 --- a/exynos/exynos_fimg2d.h +++ b/exynos/exynos_fimg2d.h | |||
@@ -151,6 +151,12 @@ enum e_g2d_op { | |||
151 | G2D_OP_CONJOINT_DST = 0x22, | 151 | G2D_OP_CONJOINT_DST = 0x22, |
152 | }; | 152 | }; |
153 | 153 | ||
154 | /* | ||
155 | * The G2D_COEFF_MODE_DST_{COLOR,ALPHA} modes both use the ALPHA_REG(0x618) | ||
156 | * register. The registers fields are as follows: | ||
157 | * bits 31:8 = color value (RGB order) | ||
158 | * bits 7:0 = alpha value | ||
159 | */ | ||
154 | enum e_g2d_coeff_mode { | 160 | enum e_g2d_coeff_mode { |
155 | G2D_COEFF_MODE_ONE, | 161 | G2D_COEFF_MODE_ONE, |
156 | G2D_COEFF_MODE_ZERO, | 162 | G2D_COEFF_MODE_ZERO, |
@@ -160,7 +166,7 @@ enum e_g2d_coeff_mode { | |||
160 | G2D_COEFF_MODE_DST_COLOR, | 166 | G2D_COEFF_MODE_DST_COLOR, |
161 | /* Global Alpha : Set by ALPHA_REG(0x618) */ | 167 | /* Global Alpha : Set by ALPHA_REG(0x618) */ |
162 | G2D_COEFF_MODE_GB_ALPHA, | 168 | G2D_COEFF_MODE_GB_ALPHA, |
163 | /* Global Color : Set by ALPHA_REG(0x618) */ | 169 | /* Global Color and Alpha : Set by ALPHA_REG(0x618) */ |
164 | G2D_COEFF_MODE_GB_COLOR, | 170 | G2D_COEFF_MODE_GB_COLOR, |
165 | /* (1-SRC alpha)/DST Alpha */ | 171 | /* (1-SRC alpha)/DST Alpha */ |
166 | G2D_COEFF_MODE_DISJOINT_S, | 172 | G2D_COEFF_MODE_DISJOINT_S, |